m255
K4
z2
13
cModel Technology
dD:/Appsnotes/2014/G4_RAM_INIT/Test_igl2/SRAM_init_IGL2/simulation
!s112 0.1
!i10d 8192
!i10e 25
!i10f 100
vCoreAPB3
Z0 !s110 1438111635
!i10b 1
!s100 RAFUo[=O<WdP_EB9cePB[1
IkWX;Qa4EGV5_Pl[2;RI0z2
Z1 V`JN@9S9cnhjKRR_L]QIcM3
Z2 dD:/Appsnotes/2015/11_6_update/Zeroize/m2s_m2gl_ac433_liberov11p5_an_df/Libero/Zeroize_M2GL090/simulation
Z3 w1433984912
8D:/Appsnotes/2015/11_6_update/Zeroize/m2s_m2gl_ac433_liberov11p5_an_df/Libero/Zeroize_M2GL090/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3.v
FD:/Appsnotes/2015/11_6_update/Zeroize/m2s_m2gl_ac433_liberov11p5_an_df/Libero/Zeroize_M2GL090/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3.v
L0 31
Z4 OW;L;10.3c;59
r1
!s85 0
31
!s108 1438111635.386000
!s107 D:/Appsnotes/2015/11_6_update/Zeroize/m2s_m2gl_ac433_liberov11p5_an_df/Libero/Zeroize_M2GL090/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3.v|
!s90 -reportprogress|300|-work|COREAPB3_LIB|D:/Appsnotes/2015/11_6_update/Zeroize/m2s_m2gl_ac433_liberov11p5_an_df/Libero/Zeroize_M2GL090/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3.v|
!s101 -O0
!i113 1
Z5 o-work COREAPB3_LIB -O0
n@core@a@p@b3
vcoreapb3_iaddr_reg
R0
!i10b 1
!s100 WGY?k0U=4WL^CoU[?A8La3
IZiI4=HnL[`Vjh]GGND38W0
R1
R2
R3
8D:/Appsnotes/2015/11_6_update/Zeroize/m2s_m2gl_ac433_liberov11p5_an_df/Libero/Zeroize_M2GL090/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3_iaddr_reg.v
FD:/Appsnotes/2015/11_6_update/Zeroize/m2s_m2gl_ac433_liberov11p5_an_df/Libero/Zeroize_M2GL090/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3_iaddr_reg.v
L0 21
R4
r1
!s85 0
31
!s108 1438111634.950000
!s107 D:/Appsnotes/2015/11_6_update/Zeroize/m2s_m2gl_ac433_liberov11p5_an_df/Libero/Zeroize_M2GL090/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3_iaddr_reg.v|
!s90 -reportprogress|300|-work|COREAPB3_LIB|D:/Appsnotes/2015/11_6_update/Zeroize/m2s_m2gl_ac433_liberov11p5_an_df/Libero/Zeroize_M2GL090/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3_iaddr_reg.v|
!s101 -O0
!i113 1
R5
vCOREAPB3_MUXPTOB3
!s110 1438111634
!i10b 1
!s100 Ogo[hbd8LN1;1dg8^^SXO2
I<52WUHLoTWX5XSjV1H:W`2
R1
R2
R3
8D:/Appsnotes/2015/11_6_update/Zeroize/m2s_m2gl_ac433_liberov11p5_an_df/Libero/Zeroize_M2GL090/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3_muxptob3.v
FD:/Appsnotes/2015/11_6_update/Zeroize/m2s_m2gl_ac433_liberov11p5_an_df/Libero/Zeroize_M2GL090/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3_muxptob3.v
L0 30
R4
r1
!s85 0
31
!s108 1438111634.544000
!s107 D:/Appsnotes/2015/11_6_update/Zeroize/m2s_m2gl_ac433_liberov11p5_an_df/Libero/Zeroize_M2GL090/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3_muxptob3.v|
!s90 -reportprogress|300|-work|COREAPB3_LIB|D:/Appsnotes/2015/11_6_update/Zeroize/m2s_m2gl_ac433_liberov11p5_an_df/Libero/Zeroize_M2GL090/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3_muxptob3.v|
!s101 -O0
!i113 1
R5
n@c@o@r@e@a@p@b3_@m@u@x@p@t@o@b3