| Project Settings |
|---|
| Project Name | MDDR_TA_top_syn | Implementation Name | synthesis_1 |
| Top Module | MDDR_TA_top | Retiming | 0 |
| Resource Sharing | 1 | Fanout Guide | 10000 |
| Disable I/O Insertion | 0 | FSM Compiler | 1 |
| Run Status |
| Job Name |
Status |
|
|
|
CPU Time |
Real Time |
Memory |
Date/Time |
| Compile Input | Complete |
86 |
1160 |
0 |
- |
0m:08s |
- |
3/27/2014 12:20:11 PM |
| Pre-mapping | Complete |
52 |
22 |
0 |
0m:01s |
0m:03s |
156MB |
3/27/2014 12:20:16 PM |
| Map & Optimize | Complete |
416 |
3007 |
0 |
0m:14s |
0m:17s |
190MB |
3/27/2014 12:20:34 PM |
| Area Summary |
|
| Carry Cells | 317 |
Sequential Cells | 956 |
| DSP Blocks (MACC)
(dsp_used) | 0 |
I/O Cells | 51 |
| Global Clock Buffers | 8 |
Block Rams (RAM1K18)
(v_ram) | 3 |
| LUTs
(total_luts) | 1624 |
| |
| Timing Summary |
|
| Clock Name | Req Freq | Est Freq | Slack |
| MDDR_TA_CCC_0_FCCC|GL0_net_inferred_clock | 400.0 MHz | 123.4 MHz | -5.603 |
| MDDR_TA_CCC_0_FCCC|GL2_net_inferred_clock | 400.0 MHz | 107.4 MHz | -6.815 |
| MDDR_TA_FABOSC_0_OSC|RCOSC_25_50MHZ_CCC_inferred_clock | 400.0 MHz | 400.2 MHz | 0.001 |
| MDDR_TA_HPMS|FIC_2_APB_M_PCLK_inferred_clock | 400.0 MHz | 161.8 MHz | -3.682 |
| System | 400.0 MHz | 293.1 MHz | -0.912 |
| Optimizations Summary |
| Combined Clock Conversion | 3 / 1 |
| |
|