#--  Synopsys, Inc.
#--  Version J-2015.03M-SP1-2
#--  Project file E:\Libero_11p7_updates\downloaded\DSPAN_GL2_DF\IGLOO2\Wide Multiplier\Mult32x32_multiplieMACC\synthesis\run_options.txt
#--  Written on Tue Feb 16 14:12:56 2016


#project files
add_file -vhdl -lib work "E:/Libero_11p7_updates/downloaded/DSPAN_GL2_DF/IGLOO2/Wide Multiplier/Mult32x32_multiplieMACC/hdl/Mult32x32_multipleMACC.vhd"



#implementation: "synthesis"
impl -add synthesis -type fpga

#device options
set_option -technology SmartFusion2
set_option -part M2S050
set_option -package FBGA896
set_option -speed_grade -1
set_option -part_companion ""

#compilation/mapping options
set_option -use_fsm_explorer 0
set_option -top_module "work.Mult32x32_multipleMACC"

# mapper_options
set_option -frequency 100.000
set_option -write_verilog 0
set_option -write_vhdl 0
set_option -srs_instrumentation 1

# actel_options
set_option -rw_check_on_ram 0

# Microsemi G4
set_option -run_prop_extract 1
set_option -maxfan 10000
set_option -clock_globalthreshold 2
set_option -async_globalthreshold 12
set_option -globalthreshold 5000
set_option -low_power_ram_decomp 0
set_option -disable_io_insertion 0
set_option -opcond COMTC
set_option -retiming 0
set_option -report_path 0
set_option -update_models_cp 0
set_option -preserve_registers 0

# sequential_optimization_options
set_option -symbolic_fsm_compiler 1

# Compiler Options
set_option -compiler_compatible 0
set_option -resource_sharing 1

# Compiler Options
set_option -auto_infer_blackbox 0

#automatic place and route (vendor) options
set_option -write_apr_constraint 1

#set result format/file last
project -result_file "./Mult32x32_multipleMACC.edn"
impl -active "synthesis"