Project Settings
Project Name FIR_6tap_syn Implementation Name synthesis
Top Module work.FIR_6tap Retiming 0
Resource Sharing 1 Fanout Guide 10000
Disable I/O Insertion 0 FSM Compiler 1

Run Status
Job Name Status CPU Time Real Time Memory Date/Time
(compiler)Complete 11 0 0 - 0m:01s - 2/17/2016
4:36:18 PM
(premap)Complete 3 1 0 0m:00s 0m:00s 137MB 2/17/2016
4:36:20 PM
(fpga_mapper)Complete 10 1 0 0m:01s 0m:01s 136MB 2/17/2016
4:36:21 PM
Multi-srs Generator Complete0m:00s2/17/2016
4:36:19 PM

Area Summary
Sequential Cells 72 DSP Blocks (MACC) (dsp_used) 3
I/O Cells 46 Global Clock Buffers 2
LUTs (total_luts) 0

Timing Summary
Clock NameReq FreqEst FreqSlack
FIR_6tap|clk100.0 MHz368.2 MHz7.284

Optimizations Summary
Combined Clock Conversion 1 / 0