m255
K4
z2
13
!s112 1.1
!i10d 8192
!i10e 25
!i10f 100
cModel Technology
Z0 dE:/Libero_11p7_updates/downloaded/DSPAN_GL2_DF/IGLOO2/Using 9x9 Multiplier/FIR_6_TAP/simulation
Edotmul_add
Z1 w1422968920
Z2 DPx3 std 6 textio 0 22 zE1`LPoLg^DX3Oz^4Fj1K3
Z3 DPx4 ieee 14 std_logic_1164 0 22 eNV`TJ_GofJTzYa?f<@Oe1
R0
Z4 8E:/Libero_11p7_updates/downloaded/DSPAN_GL2_DF/IGLOO2/Using 9x9 Multiplier/FIR_6_TAP/hdl/Dotmul_add.vhd
Z5 FE:/Libero_11p7_updates/downloaded/DSPAN_GL2_DF/IGLOO2/Using 9x9 Multiplier/FIR_6_TAP/hdl/Dotmul_add.vhd
l0
L17
VH0iEDl_aX^VG24?YJ<VIQ3
!s100 ^Th49;D8^jkUQ9CjcdgOS0
Z6 OW;C;10.4c;61
31
Z7 !s110 1455539764
!i10b 1
Z8 !s108 1455539764.000000
Z9 !s90 -reportprogress|300|-93|-explicit|-work|presynth|E:/Libero_11p7_updates/downloaded/DSPAN_GL2_DF/IGLOO2/Using 9x9 Multiplier/FIR_6_TAP/hdl/Dotmul_add.vhd|
Z10 !s107 E:/Libero_11p7_updates/downloaded/DSPAN_GL2_DF/IGLOO2/Using 9x9 Multiplier/FIR_6_TAP/hdl/Dotmul_add.vhd|
!i113 1
Z11 o-93 -explicit -work presynth -O0
Artl
R2
R3
DEx4 work 10 dotmul_add 0 22 H0iEDl_aX^VG24?YJ<VIQ3
l98
L50
VjIDn]5m_J`R9<c@[h@E100
!s100 3jGMfKgV>k6Za:7:>?39S2
R6
31
R7
!i10b 1
R8
R9
R10
!i113 1
R11
Edotmul_add_dotmul_add_0_hard_mult_addsub
R1
R2
R3
R0
Z12 8E:/Libero_11p7_updates/downloaded/DSPAN_GL2_DF/IGLOO2/Using 9x9 Multiplier/FIR_6_TAP/hdl/Dotmul_add_Dotmul_add_0_HARD_MULT_ADDSUB.vhd
Z13 FE:/Libero_11p7_updates/downloaded/DSPAN_GL2_DF/IGLOO2/Using 9x9 Multiplier/FIR_6_TAP/hdl/Dotmul_add_Dotmul_add_0_HARD_MULT_ADDSUB.vhd
l0
L8
VP8OOP=Jezi4DaElhEI^L=2
!s100 mZA9ZXoSXRQj_>=z=b6B90
R6
31
R7
!i10b 1
R8
Z14 !s90 -reportprogress|300|-93|-explicit|-work|presynth|E:/Libero_11p7_updates/downloaded/DSPAN_GL2_DF/IGLOO2/Using 9x9 Multiplier/FIR_6_TAP/hdl/Dotmul_add_Dotmul_add_0_HARD_MULT_ADDSUB.vhd|
Z15 !s107 E:/Libero_11p7_updates/downloaded/DSPAN_GL2_DF/IGLOO2/Using 9x9 Multiplier/FIR_6_TAP/hdl/Dotmul_add_Dotmul_add_0_HARD_MULT_ADDSUB.vhd|
!i113 1
R11
Adef_arch
R2
R3
DEx4 work 40 dotmul_add_dotmul_add_0_hard_mult_addsub 0 22 P8OOP=Jezi4DaElhEI^L=2
l114
L37
V;jaO]705OX6=7m;1fI`VL2
!s100 jmcjH^SBJ16=mWEIfUokG3
R6
31
R7
!i10b 1
R8
R14
R15
!i113 1
R11
Efir_6tap
Z16 w1444814603
Z17 DPx4 ieee 11 numeric_std 0 22 :ASDNFgHXf_ih3J@9F3Ze1
R2
R3
R0
Z18 8E:/Libero_11p7_updates/downloaded/DSPAN_GL2_DF/IGLOO2/Using 9x9 Multiplier/FIR_6_TAP/hdl/FIR_6_TAP.vhd
Z19 FE:/Libero_11p7_updates/downloaded/DSPAN_GL2_DF/IGLOO2/Using 9x9 Multiplier/FIR_6_TAP/hdl/FIR_6_TAP.vhd
l0
L26
VG]QB^m]YI3jZC5CmDD>620
!s100 `lNjLV5V=nEk9cj03OAbN1
R6
31
R7
!i10b 1
R8
Z20 !s90 -reportprogress|300|-93|-explicit|-work|presynth|E:/Libero_11p7_updates/downloaded/DSPAN_GL2_DF/IGLOO2/Using 9x9 Multiplier/FIR_6_TAP/hdl/FIR_6_TAP.vhd|
Z21 !s107 E:/Libero_11p7_updates/downloaded/DSPAN_GL2_DF/IGLOO2/Using 9x9 Multiplier/FIR_6_TAP/hdl/FIR_6_TAP.vhd|
!i113 1
R11
Adef_arch
R17
R2
R3
DEx4 work 8 fir_6tap 0 22 G]QB^m]YI3jZC5CmDD>620
l97
L34
V[LQZnjnhNGCH4Sl5QFa<I3
!s100 <=XK@OGdaK=Ykf3_H96h30
R6
31
R7
!i10b 1
R8
R20
R21
!i113 1
R11
Efir_testbench
Z22 w1444819330
Z23 DPx4 ieee 15 std_logic_arith 0 22 [G314=:2zXJ`VORJe1J@Z1
Z24 DPx4 ieee 16 std_logic_signed 0 22 C<aanc0R`<LWPSe[JYRP^3
R2
R3
R0
Z25 8E:/Libero_11p7_updates/downloaded/DSPAN_GL2_DF/IGLOO2/Using 9x9 Multiplier/FIR_6_TAP/stimulus/FIR_testbench.vhd
Z26 FE:/Libero_11p7_updates/downloaded/DSPAN_GL2_DF/IGLOO2/Using 9x9 Multiplier/FIR_6_TAP/stimulus/FIR_testbench.vhd
l0
L23
VO6fXa1mGJ0ac@:2ee45z^1
!s100 _7lg54V>kGVK>B`zUW>0V1
R6
31
R7
!i10b 1
R8
Z27 !s90 -reportprogress|300|-93|-explicit|-work|presynth|E:/Libero_11p7_updates/downloaded/DSPAN_GL2_DF/IGLOO2/Using 9x9 Multiplier/FIR_6_TAP/stimulus/FIR_testbench.vhd|
Z28 !s107 E:/Libero_11p7_updates/downloaded/DSPAN_GL2_DF/IGLOO2/Using 9x9 Multiplier/FIR_6_TAP/stimulus/FIR_testbench.vhd|
!i113 1
R11
Atestbench_arch
R23
R24
R2
R3
DEx4 work 13 fir_testbench 0 22 O6fXa1mGJ0ac@:2ee45z^1
l49
L27
VcGI2gff1_ac8M:GF_Wd2B3
!s100 A]F92Z4ZbS<X;Rh3i6dlT3
R6
31
R7
!i10b 1
R8
R27
R28
!i113 1
R11