m255
K4
z2
13
!s112 1.1
!i10d 8192
!i10e 25
!i10f 100
cModel Technology
dE:/Libero_11p7_updates/downloaded/DSPAN_GL2_DF/IGLOO2/Using 9x9 Multiplier/FIR_6_TAP/simulation
Efir_6tap
Z0 w1456131684
Z1 DPx3 std 6 textio 0 22 zE1`LPoLg^DX3Oz^4Fj1K3
Z2 DPx4 ieee 14 std_logic_1164 0 22 eNV`TJ_GofJTzYa?f<@Oe1
Z3 dE:/Libero_11p7_updates/downloaded/DSPAN_GL2_DF/IGLOO2/Using_9x9_Multiplier/FIR_6_TAP/simulation
Z4 8E:/Libero_11p7_updates/downloaded/DSPAN_GL2_DF/IGLOO2/Using_9x9_Multiplier/FIR_6_TAP/designer/FIR_6tap/FIR_6tap_ba.vhd
Z5 FE:/Libero_11p7_updates/downloaded/DSPAN_GL2_DF/IGLOO2/Using_9x9_Multiplier/FIR_6_TAP/designer/FIR_6tap/FIR_6tap_ba.vhd
l0
L123
V8IUiFUb3><eXkRddBMSDN0
!s100 e`;;d3T;f`kLHXU5?:;U93
Z6 OW;C;10.4c;61
31
Z7 !s110 1456296499
!i10b 1
Z8 !s108 1456296499.000000
Z9 !s90 -reportprogress|300|-93|-explicit|-work|postlayout|E:/Libero_11p7_updates/downloaded/DSPAN_GL2_DF/IGLOO2/Using_9x9_Multiplier/FIR_6_TAP/designer/FIR_6tap/FIR_6tap_ba.vhd|
Z10 !s107 E:/Libero_11p7_updates/downloaded/DSPAN_GL2_DF/IGLOO2/Using_9x9_Multiplier/FIR_6_TAP/designer/FIR_6tap/FIR_6tap_ba.vhd|
!i113 1
Z11 o-93 -explicit -work postlayout -O0
Adef_arch
Z12 DEx4 work 12 sdf_iopad_in 0 22 SP76R3QD6BDmnMDRF=7Le0
Z13 DEx4 work 13 sdf_iopad_tri 0 22 V4U7oOAz_?BO^1B@>bDSZ1
R1
R2
DEx4 work 8 fir_6tap 0 22 8IUiFUb3><eXkRddBMSDN0
l967
L133
Vj_2[8;daf@2c>i_h^c>YA2
!s100 1=3d5PcjJh7j<L>[DHk]Y3
R6
31
R7
!i10b 1
R8
R9
R10
!i113 1
R11
Efir_testbench
Z14 w1456131653
Z15 DPx4 ieee 15 std_logic_arith 0 22 [G314=:2zXJ`VORJe1J@Z1
Z16 DPx4 ieee 16 std_logic_signed 0 22 C<aanc0R`<LWPSe[JYRP^3
R1
R2
R3
Z17 8E:/Libero_11p7_updates/downloaded/DSPAN_GL2_DF/IGLOO2/Using_9x9_Multiplier/FIR_6_TAP/stimulus/FIR_testbench.vhd
Z18 FE:/Libero_11p7_updates/downloaded/DSPAN_GL2_DF/IGLOO2/Using_9x9_Multiplier/FIR_6_TAP/stimulus/FIR_testbench.vhd
l0
L23
VB]N=51X`enK1O?PkMmG4Y2
!s100 _7lg54V>kGVK>B`zUW>0V1
R6
31
Z19 !s110 1456296500
!i10b 1
R8
Z20 !s90 -reportprogress|300|-93|-explicit|-work|postlayout|E:/Libero_11p7_updates/downloaded/DSPAN_GL2_DF/IGLOO2/Using_9x9_Multiplier/FIR_6_TAP/stimulus/FIR_testbench.vhd|
Z21 !s107 E:/Libero_11p7_updates/downloaded/DSPAN_GL2_DF/IGLOO2/Using_9x9_Multiplier/FIR_6_TAP/stimulus/FIR_testbench.vhd|
!i113 1
R11
Atestbench_arch
R15
R16
R1
R2
Z22 DEx4 work 13 fir_testbench 0 22 B]N=51X`enK1O?PkMmG4Y2
l49
L27
Z23 V1Oga]1bC?7MYik^eS7`;C3
Z24 !s100 DXBJYzE8L?EhnVM[_AT=]0
R6
31
R19
!i10b 1
R8
R20
R21
!i113 1
R11
Esdf_iopad_in
R0
R1
R2
R3
R4
R5
l0
L58
VSP76R3QD6BDmnMDRF=7Le0
!s100 >;JZnn9I4nH[:I27eQb[<0
R6
31
R7
!i10b 1
R8
R9
R10
!i113 1
R11
Adef_arch
R1
R2
R12
l97
L66
VPoF@^l=8;AWlKTJ_E;U]O1
!s100 mBQ<aJ]YSE[>MMA>N3Xm11
R6
31
R7
!i10b 1
R8
R9
R10
!i113 1
R11
Esdf_iopad_tri
R0
R1
R2
R3
R4
R5
l0
L9
VV4U7oOAz_?BO^1B@>bDSZ1
!s100 Xo]O_zZ8g6l_SlfDNe8W^0
R6
31
R7
!i10b 1
R8
R9
R10
!i113 1
R11
Adef_arch
R1
R2
R13
l39
L18
V7f3MhNCGcbhTSH1kXPi<d1
!s100 zXb[26LLcb[g<QMOa9b^;1
R6
31
R7
!i10b 1
R8
R9
R10
!i113 1
R11