@N|Running in 64-bit mode
@N|Running in 64-bit mode
@N: CD720 :"C:\Microsemi\Libero_SoC_v11.7\Synplify\lib\vhd\std.vhd":123:18:123:21|Setting time resolution to ns
@N:"E:\Libero_11p7_updates\downloaded\DSPAN_GL2_DF\IGLOO2\Using 9x9 Multiplier\Alphablending\hdl\Alphablending.vhd":24:7:24:19|Top entity is set to Alphablending.
@N: CD630 :"E:\Libero_11p7_updates\downloaded\DSPAN_GL2_DF\IGLOO2\Using 9x9 Multiplier\Alphablending\hdl\Alphablending.vhd":24:7:24:19|Synthesizing work.alphablending.alphablending_arch 
@N: CD630 :"E:\Libero_11p7_updates\downloaded\DSPAN_GL2_DF\IGLOO2\Using 9x9 Multiplier\Alphablending\hdl\Dotmultadd.vhd":17:7:17:16|Synthesizing work.dotmultadd.rtl 
@N: CD630 :"E:\Libero_11p7_updates\downloaded\DSPAN_GL2_DF\IGLOO2\Using 9x9 Multiplier\Alphablending\hdl\Dotmultadd_Dotmultadd_0_HARD_MULT_ADDSUB.vhd":8:7:8:46|Synthesizing work.dotmultadd_dotmultadd_0_hard_mult_addsub.def_arch 
@N: CD630 :"C:\Microsemi\Libero_SoC_v11.7\Synplify\lib\generic\smartfusion2.vhd":582:10:582:12|Synthesizing smartfusion2.vcc.syn_black_box 
@N: CD630 :"C:\Microsemi\Libero_SoC_v11.7\Synplify\lib\generic\smartfusion2.vhd":576:10:576:12|Synthesizing smartfusion2.gnd.syn_black_box 
@N: CD630 :"C:\Microsemi\Libero_SoC_v11.7\Synplify\lib\generic\smartfusion2.vhd":702:10:702:13|Synthesizing smartfusion2.macc.syn_black_box 
@N|Running in 64-bit mode