m255
K4
z2
13
!s112 1.1
!i10d 8192
!i10e 25
!i10f 100
cModel Technology
Z0 dE:/Libero_11p7_updates/downloaded/DSPAN_GL2_DF/IGLOO2/Using_9x9_Multiplier/Alphablending/simulation
Ealphablending
Z1 w1444819416
Z2 DPx4 ieee 16 std_logic_signed 0 22 C<aanc0R`<LWPSe[JYRP^3
Z3 DPx4 ieee 15 std_logic_arith 0 22 [G314=:2zXJ`VORJe1J@Z1
Z4 DPx3 std 6 textio 0 22 zE1`LPoLg^DX3Oz^4Fj1K3
Z5 DPx4 ieee 14 std_logic_1164 0 22 eNV`TJ_GofJTzYa?f<@Oe1
R0
Z6 8E:/Libero_11p7_updates/downloaded/DSPAN_GL2_DF/IGLOO2/Using_9x9_Multiplier/Alphablending/hdl/Alphablending.vhd
Z7 FE:/Libero_11p7_updates/downloaded/DSPAN_GL2_DF/IGLOO2/Using_9x9_Multiplier/Alphablending/hdl/Alphablending.vhd
l0
L24
Vlb@Pg@2lmgC<4aNUSZU8n1
!s100 doC4zG37o7hIDbR:6:b?j3
Z8 OW;C;10.4c;61
31
Z9 !s110 1455708444
!i10b 1
Z10 !s108 1455708444.000000
Z11 !s90 -reportprogress|300|-93|-explicit|-work|presynth|E:/Libero_11p7_updates/downloaded/DSPAN_GL2_DF/IGLOO2/Using_9x9_Multiplier/Alphablending/hdl/Alphablending.vhd|
Z12 !s107 E:/Libero_11p7_updates/downloaded/DSPAN_GL2_DF/IGLOO2/Using_9x9_Multiplier/Alphablending/hdl/Alphablending.vhd|
!i113 1
Z13 o-93 -explicit -work presynth -O0
Aalphablending_arch
R2
R3
R4
R5
DEx4 work 13 alphablending 0 22 lb@Pg@2lmgC<4aNUSZU8n1
l75
L38
VM:UP`bkB0DYLU8S<W=;J:1
!s100 Tg0VWoWKz[^:dJ^l<TfV80
R8
31
R9
!i10b 1
R10
R11
R12
!i113 1
R13
Edotmultadd
Z14 w1422965380
R4
R5
R0
Z15 8E:/Libero_11p7_updates/downloaded/DSPAN_GL2_DF/IGLOO2/Using_9x9_Multiplier/Alphablending/hdl/Dotmultadd.vhd
Z16 FE:/Libero_11p7_updates/downloaded/DSPAN_GL2_DF/IGLOO2/Using_9x9_Multiplier/Alphablending/hdl/Dotmultadd.vhd
l0
L17
VDTF4RVkG63;nc8gP2?gm]3
!s100 :HBYba4NPzO[LF]cD@EMm3
R8
31
R9
!i10b 1
R10
Z17 !s90 -reportprogress|300|-93|-explicit|-work|presynth|E:/Libero_11p7_updates/downloaded/DSPAN_GL2_DF/IGLOO2/Using_9x9_Multiplier/Alphablending/hdl/Dotmultadd.vhd|
Z18 !s107 E:/Libero_11p7_updates/downloaded/DSPAN_GL2_DF/IGLOO2/Using_9x9_Multiplier/Alphablending/hdl/Dotmultadd.vhd|
!i113 1
R13
Artl
R4
R5
DEx4 work 10 dotmultadd 0 22 DTF4RVkG63;nc8gP2?gm]3
l83
L41
VZ4o<acIX2=M80m:C`FjjM0
!s100 Vz>8Z5;BO6;;T@^`V?Ld]0
R8
31
R9
!i10b 1
R10
R17
R18
!i113 1
R13
Edotmultadd_dotmultadd_0_hard_mult_addsub
R14
R4
R5
R0
Z19 8E:/Libero_11p7_updates/downloaded/DSPAN_GL2_DF/IGLOO2/Using_9x9_Multiplier/Alphablending/hdl/Dotmultadd_Dotmultadd_0_HARD_MULT_ADDSUB.vhd
Z20 FE:/Libero_11p7_updates/downloaded/DSPAN_GL2_DF/IGLOO2/Using_9x9_Multiplier/Alphablending/hdl/Dotmultadd_Dotmultadd_0_HARD_MULT_ADDSUB.vhd
l0
L8
VQWNg81kgUd8R?Oh2id:C=2
!s100 O<0fPKKQl^X36@gc4azIU0
R8
31
R9
!i10b 1
R10
Z21 !s90 -reportprogress|300|-93|-explicit|-work|presynth|E:/Libero_11p7_updates/downloaded/DSPAN_GL2_DF/IGLOO2/Using_9x9_Multiplier/Alphablending/hdl/Dotmultadd_Dotmultadd_0_HARD_MULT_ADDSUB.vhd|
Z22 !s107 E:/Libero_11p7_updates/downloaded/DSPAN_GL2_DF/IGLOO2/Using_9x9_Multiplier/Alphablending/hdl/Dotmultadd_Dotmultadd_0_HARD_MULT_ADDSUB.vhd|
!i113 1
R13
Adef_arch
R4
R5
DEx4 work 40 dotmultadd_dotmultadd_0_hard_mult_addsub 0 22 QWNg81kgUd8R?Oh2id:C=2
l105
L28
VS>nFFbPiWJE1993B>:Gg70
!s100 6^^3dlJi6FSJIhXa>5>OX1
R8
31
R9
!i10b 1
R10
R21
R22
!i113 1
R13