Synopsys Netlist Linker, version comp201503sp1p1, Build 240R, built Dec  1 2015
@N: :  | Running in 64-bit mode 
File \\idm\tools\releases\production\Synopsys\Synplify\pc\synplify_J201503M-3\bin64\syn_nfilter.exe changed - recompiling
File D:\Projects\Updates\AC398\DSPAN_GL2_DF\IGLOO2\Extended Adder\Extended_adder_2_input\synthesis\synwork\Extended_adder_2_input_comp.srs changed - recompiling

At syn_nfilter Exit (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 68MB peak: 68MB)

Process took 0h:00m:01s realtime, 0h:00m:01s cputime
# Tue Feb 16 16:46:27 2016

###########################################################]