Synopsys Generic Technology Mapper, Version mapact, Build 1659R, Built Dec 10 2015 09:44:42
Copyright (C) 1994-2015, Synopsys, Inc. This software and the associated documentation are proprietary to Synopsys, Inc. This software may only be used in accordance with the terms and conditions of a written license agreement with Synopsys, Inc. All other use, reproduction, or distribution of this software is strictly prohibited.
Product Version J-2015.03M-SP1-2
Mapper Startup Complete (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 99MB peak: 100MB)
@N:MF248 : | Running in 64-bit mode.
@N:MF667 : | Clock conversion disabled
Design Input Complete (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 100MB peak: 101MB)
Mapper Initialization Complete (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 100MB peak: 101MB)
Start loading timing files (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 101MB peak: 102MB)
Finished loading timing files (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 102MB peak: 104MB)
Starting Optimization and Mapping (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 131MB peak: 134MB)
Available hyper_sources - for debug and ip models
None Found
Finished RTL optimizations (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 134MB peak: 135MB)
Finished factoring (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 134MB peak: 135MB)
Finished gated-clock and generated-clock conversion (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 135MB peak: 135MB)
Finished generic timing optimizations - Pass 1 (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 135MB peak: 135MB)
Starting Early Timing Optimization (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 135MB peak: 135MB)
Finished Early Timing Optimization (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 135MB peak: 135MB)
Finished generic timing optimizations - Pass 2 (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 135MB peak: 135MB)
Finished preparing to map (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 135MB peak: 135MB)
Finished technology mapping (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 135MB peak: 136MB)
Pass CPU time Worst Slack Luts / Registers
------------------------------------------------------------
1 0h:00m:00s 6.69ns 9 / 52
@N:FP130 : | Promoting Net clk_c on CLKINT I_3
@N:FP130 : | Promoting Net reset_n_c on CLKINT I_4
Added 0 Buffers
Added 0 Cells via replication
Added 0 Sequential Cells via replication
Added 0 Combinational Cells via replication
Finished technology timing optimizations and critical path resynthesis (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 135MB peak: 136MB)
Finished restoring hierarchy (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 135MB peak: 136MB)
#### START OF CLOCK OPTIMIZATION REPORT #####[
Clock optimization not enabled
1 non-gated/non-generated clock tree(s) driving 54 clock pin(s) of sequential element(s)
0 gated/generated clock tree(s) driving 0 clock pin(s) of sequential element(s)
0 instances converted, 0 sequential instances remain driven by gated/generated clocks
=========================== Non-Gated/Non-Generated Clocks ============================
Clock Tree ID Driving Element Drive Element Type Fanout Sample Instance
---------------------------------------------------------------------------------------
ClockId0001 clk port 54 AddOutput[0]
=======================================================================================
##### END OF CLOCK OPTIMIZATION REPORT ######]
Start Writing Netlists (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 109MB peak: 136MB)
Writing Analyst data base E:\Libero_11p7_updates\downloaded\DSPAN_GL2_DF\IGLOO2\Extended_Adder\Extended_adder_2_input\synthesis\synwork\Extended_adder_2_input_m.srm
Finished Writing Netlist Databases (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 134MB peak: 136MB)
Writing EDIF Netlist and constraint files
@N:BW103 : | Synopsys Constraint File time units using default value of 1ns
@N:BW107 : | Synopsys Constraint File capacitance units using default value of 1pF
J-2015.03M-SP1-2
Finished Writing EDIF Netlist and constraint files (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 135MB peak: 137MB)
Start final timing analysis (Real Time elapsed 0h:00m:01s; CPU Time elapsed 0h:00m:00s; Memory used current: 135MB peak: 137MB)
@W:MT420 : | Found inferred clock Extended_adder_2_input|clk with period 10.00ns. Please declare a user-defined clock on object "p:clk"
@S |##### START OF TIMING REPORT #####[
# Timing Report written on Wed Feb 17 11:27:32 2016
#
Top view: Extended_adder_2_input
Requested Frequency: 100.0 MHz
Wire load mode: top
Paths requested: 5
Constraint File(s):
@N:MT320 : | Timing report estimates place and route data. Please look at the place and route timing report for final timing.
@N:MT322 : | Clock constraints cover only FF-to-FF paths associated with the clock.
Performance Summary
*******************
Worst slack in design: 7.072
Requested Estimated Requested Estimated Clock Clock
Starting Clock Frequency Frequency Period Period Slack Type Group
---------------------------------------------------------------------------------------------------------------------------------
Extended_adder_2_input|clk 100.0 MHz 341.6 MHz 10.000 2.928 7.072 inferred Inferred_clkgroup_0
=================================================================================================================================
Clock Relationships
*******************
Clocks | rise to rise | fall to fall | rise to fall | fall to rise
----------------------------------------------------------------------------------------------------------------------------------------------
Starting Ending | constraint slack | constraint slack | constraint slack | constraint slack
----------------------------------------------------------------------------------------------------------------------------------------------
Extended_adder_2_input|clk Extended_adder_2_input|clk | 10.000 7.072 | No paths - | No paths - | No paths -
==============================================================================================================================================
Note: 'No paths' indicates there are no paths in the design for that pair of clock edges.
'Diff grp' indicates that paths exist but the starting clock and ending clock are in different clock groups.
Interface Information
*********************
No IO constraint found
====================================
Detailed Report for Clock: Extended_adder_2_input|clk
====================================
Starting Points with Worst Slack
********************************
Starting Arrival
Instance Reference Type Pin Net Time Slack
Clock
------------------------------------------------------------------------------------------------------
U0.dotp_multadd_0.U0 Extended_adder_2_input|clk MACC P[43] P[43] 0.202 7.072
U0.dotp_multadd_0.U0 Extended_adder_2_input|clk MACC P[0] P[0] 0.192 8.614
U0.dotp_multadd_0.U0 Extended_adder_2_input|clk MACC P[1] P[1] 0.192 8.614
U0.dotp_multadd_0.U0 Extended_adder_2_input|clk MACC P[2] P[2] 0.192 8.614
U0.dotp_multadd_0.U0 Extended_adder_2_input|clk MACC P[3] P[3] 0.192 8.614
U0.dotp_multadd_0.U0 Extended_adder_2_input|clk MACC P[4] P[4] 0.192 8.614
U0.dotp_multadd_0.U0 Extended_adder_2_input|clk MACC P[5] P[5] 0.192 8.614
U0.dotp_multadd_0.U0 Extended_adder_2_input|clk MACC P[6] P[6] 0.192 8.614
U0.dotp_multadd_0.U0 Extended_adder_2_input|clk MACC P[7] P[7] 0.192 8.614
U0.dotp_multadd_0.U0 Extended_adder_2_input|clk MACC P[8] P[8] 0.192 8.614
======================================================================================================
Ending Points with Worst Slack
******************************
Starting Required
Instance Reference Type Pin Net Time Slack
Clock
----------------------------------------------------------------------------------------------------------------
AddOutput[51] Extended_adder_2_input|clk SLE D un6_addoutput_s_7_S 9.778 7.072
AddOutput[50] Extended_adder_2_input|clk SLE D un6_addoutput_cry_6_0_S 9.778 7.286
AddOutput[45] Extended_adder_2_input|clk SLE D un6_addoutput_cry_1_0_S 9.778 7.297
AddOutput[46] Extended_adder_2_input|clk SLE D un6_addoutput_cry_2_0_S 9.778 7.297
AddOutput[47] Extended_adder_2_input|clk SLE D un6_addoutput_cry_3_0_S 9.778 7.297
AddOutput[48] Extended_adder_2_input|clk SLE D un6_addoutput_cry_4_0_S 9.778 7.297
AddOutput[49] Extended_adder_2_input|clk SLE D un6_addoutput_cry_5_0_S 9.778 7.297
AddOutput[43] Extended_adder_2_input|clk SLE D P[43] 9.778 8.599
AddOutput[0] Extended_adder_2_input|clk SLE D P[0] 9.778 8.614
AddOutput[1] Extended_adder_2_input|clk SLE D P[1] 9.778 8.614
================================================================================================================
Worst Path Information
View Worst Path in Analyst
***********************
Path information for path number 1:
Requested Period: 10.000
- Setup time: 0.222
+ Clock delay at ending point: 0.000 (ideal)
= Required time: 9.778
- Propagation time: 2.706
- Clock delay at starting point: 0.000 (ideal)
= Slack (critical) : 7.072
Number of logic level(s): 1
Starting point: U0.dotp_multadd_0.U0 / P[43]
Ending point: AddOutput[51] / D
The start point is clocked by Extended_adder_2_input|clk [rising] on pin CLK[0]
The end point is clocked by Extended_adder_2_input|clk [rising] on pin CLK
Instance / Net Pin Pin Arrival No. of
Name Type Name Dir Delay Time Fan Out(s)
------------------------------------------------------------------------------------
U0.dotp_multadd_0.U0 MACC P[43] Out 0.202 0.202 -
P[43] Net - - 0.987 - 8
un6_addoutput_s_7 ARI1 D In - 1.189 -
un6_addoutput_s_7 ARI1 S Out 0.545 1.734 -
un6_addoutput_s_7_S Net - - 0.971 - 1
AddOutput[51] SLE D In - 2.706 -
====================================================================================
Total path delay (propagation time + setup) of 2.928 is 0.970(33.1%) logic and 1.958(66.9%) route.
Path delay compensated for clock skew. Clock skew is added to clock-to-out value, and is subtracted from setup time value
##### END OF TIMING REPORT #####]
Finished final timing analysis (Real Time elapsed 0h:00m:01s; CPU Time elapsed 0h:00m:00s; Memory used current: 136MB peak: 137MB)
Finished timing report (Real Time elapsed 0h:00m:01s; CPU Time elapsed 0h:00m:00s; Memory used current: 136MB peak: 137MB)
---------------------------------------
Resource Usage Report for Extended_adder_2_input
Mapping to part: m2s050fbga896-1
Cell usage:
CLKINT 2 uses
Carry primitives used for arithmetic functions:
ARI1 8 uses
Sequential Cells:
SLE 52 uses
DSP Blocks: 1
MACC: 1 Mult
I/O ports: 142
I/O primitives: 142
INBUF 90 uses
OUTBUF 52 uses
Global Clock Buffers: 2
Total LUTs: 8
Extra resources required for RAM and MACC interface logic during P&R:
RAM64x18 Interface Logic : SLEs = 0; LUTs = 0;
RAM1K18 Interface Logic : SLEs = 0; LUTs = 0;
MACC Interface Logic : SLEs = 36; LUTs = 36;
Total number of SLEs after P&R: 52 + 0 + 0 + 36 = 88;
Total number of LUTs after P&R: 8 + 0 + 0 + 36 = 44;
Mapper successful!
At Mapper Exit (Real Time elapsed 0h:00m:01s; CPU Time elapsed 0h:00m:00s; Memory used current: 52MB peak: 137MB)
Process took 0h:00m:01s realtime, 0h:00m:01s cputime
# Wed Feb 17 11:27:32 2016
###########################################################]