*******************************************
       Libero SoC and MSS VERSIONS
*******************************************

This design was tested with the following: 
	Libero SoC Version: 11.7 
	MSS Version: 1.1.400
		
******************************************
     DESIGN FILE DIRECTORY STRUCTURE
******************************************


SF2_CodeShadowing_DDR_DF
    |
    |
    |---DDR Configuration Files
    |      |
    |      |--LPDDR_COnfig
    |
    |---GUI Executable
    |	   
    |---LiberoProjects
    |      |
    |      |--HWBootEngine_method
    |      |
    |      |--MultiStageBoot_method
    |
    |---Programming Files
    |      |
    |      |--HWBootEngine_method
    |      |
    |      |--MultiStageBoot_method
    |
    |---Sample Application Images
    |      |
    |      |--HWBootEngine_method
    |      |
    |      |--MultiStageBoot_method
    |
    |---Readme.txt
    

DDR Configuration Files
==================================
This folder consists the DDR configuration files to import the register configurations for the MDDR for accessing the LPDDR. 

GUI Executable
==================================
This folder consists the Host PC application to run the design

LiberoProjects
========
For reference, the final Libero SoC Verilog projects of this demo is given under this folder. The design files are in releasemode. 
The designs are created for SmartFusion2 M2S090 Security Evaluation Kit


Programming Files
============================
This folder consists the programming files along with the embedded application client

Sample Application Images
============================
This folder consists the sample images to run the demo