| Project Settings |
|---|
| Project Name | CodeShadowing_LPDDR_top_syn | Implementation Name | synthesis |
| Top Module | CodeShadowing_LPDDR_top | Retiming | 0 |
| Resource Sharing | 1 | Fanout Guide | 10000 |
| Disable I/O Insertion | 0 | FSM Compiler | 1 |
| Run Status |
| Job Name |
Status |
|
|
|
CPU Time |
Real Time |
Memory |
Date/Time |
| (compiler) | Complete |
38 |
48 |
0 |
- |
0m:01s |
- |
23-03-2016 12:27:41 |
| (premap) | Complete |
30 |
4 |
0 |
0m:00s |
0m:00s |
137MB |
23-03-2016 12:27:43 |
| (fpga_mapper) | Complete |
31 |
48 |
0 |
0m:01s |
0m:01s |
136MB |
23-03-2016 12:27:44 |
| Multi-srs Generator |
Complete | | | | 0m:00s | | | 23-03-2016 12:27:42 |
| Area Summary |
| |
| Carry Cells | 14 |
Sequential Cells | 124 |
| DSP Blocks (MACC)
(dsp_used) | 0 |
I/O Cells | 65 |
| Global Clock Buffers | 6 |
LUTs
(total_luts) | 74 |
| Timing Summary |
|
| Clock Name | Req Freq | Est Freq | Slack |
| CodeShadowing_LPDDR_CCC_0_FCCC|GL0_net_inferred_clock | 100.0 MHz | 499.9 MHz | 8.000 |
| CodeShadowing_LPDDR_FABOSC_0_OSC|RCOSC_25_50MHZ_CCC_inferred_clock | 100.0 MHz | 428.6 MHz | 7.667 |
| CodeShadowing_LPDDR_MSS|FIC_2_APB_M_PCLK_inferred_clock | 100.0 MHz | 146.7 MHz | 1.835 |
| Optimizations Summary |
| Combined Clock Conversion | 2 / 1 |
| |
|