****************************************************************
                LIBERO, IP AND SOFTCONSOLE VERSIONS
****************************************************************

This application is tested with following 
Libero and FlashPro versions.

Libero SoC   --  Version 11.8
SoftConsole  --  Version 4.0
FlashPro     --  version 11.8

System Builder Version: 1.0	
CORERESETP Version: 7.1.100
CoreConfigP Version: 7.1.100	
MSS Version: 1.1.500
SERDES_IF Version: 1.2.210
Chip Oscillators: 2.0.101
CCC Version: 2.0.201


******************************************
     DESIGN FILE DIRECTORY STRUCTURE
******************************************
m2s_dg0637_liberov11p8__df.zip
    |
    |
    |--- libeo
    |	 |
    |    |----CoreTSE_M2S090  
    |    
    |   
    |     
    |--- Programming File 
    |    |
    |    |----SF2_1000BaseT_Demo.stp
    |	   
    |---Source Files
    |    |
    |    |-- Raw_Packet.txt
    |    |
    |    |-- KaratInstall.rar
    |    |
    |    |-- Wireshark.rar
    |     
    |---Readme.txt
  
  
   
 
libero
****************
This folder consists of Libero SOC verilog project for SF2 Security evaluation kit  .
Also, Contains Libero SoC Verilog project for Simulation.


Programmingfile
****************
This folder consists of programming files for SF2 CoreTSE_AHB 1000BaseT loop back demo (*.STP)  works for SF2 Security evaluation kit (Rev D or later) .

Source files
***************
This folder consists Source files used to run the demo on SF2 Security evaluation kit board.