| Clock Name | Req Freq | Est Freq | Slack |
| CLK1_PAD | 50.0 MHz | NA | NA |
| CoreTSE_M2S090_CORETSE_AHB_0_PEMGT_1s_19s|CORETSEI110_inferred_clock | 100.0 MHz | 149.0 MHz | 3.290 |
| CoreTSE_M2S090_MSS_0/CLK_CONFIG_APB | 12.5 MHz | 108.5 MHz | 35.393 |
| CoreTSE_M2S090_SERDES_IF2_0_SERDES_IF2|REFCLK1_OUT_inferred_clock | 100.0 MHz | NA | NA |
| FCCC_0/GL0 | 50.0 MHz | 34.8 MHz | -1.470 |
| FCCC_1/GL0 | 125.0 MHz | 95.4 MHz | -0.794 |
| FCCC_2/GL0 | 125.0 MHz | 148.8 MHz | 2.347 |
| FCCC_3/GL0 | 125.0 MHz | NA | NA |
| FCCC_3/GL1 | 125.0 MHz | 87.1 MHz | -1.739 |
| OSC_0/I_RCOSC_25_50MHZ/CLKOUT | 50.0 MHz | 431.2 MHz | 17.681 |
| SERDES_IF2_0/SERDESIF_INST/EPCS_RXCLK[1] | 125.0 MHz | NA | NA |
| SERDES_IF2_0/SERDESIF_INST/EPCS_TXCLK[1] | 125.0 MHz | NA | NA |
| System | 100.0 MHz | 477.6 MHz | 7.906 |