Synopsys Netlist Linker, version comp2016q3p1, Build 117R, built Nov 17 2016 @N: : | Running in 64-bit mode At syn_nfilter Exit (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:01s; Memory used current: 114MB peak: 115MB) Process took 0h:00m:01s realtime, 0h:00m:01s cputime Process completed successfully. # Tue Mar 14 12:47:41 2017 ###########################################################]