*****************************************************
       Libero SoC,SoftCosole and IP Core Versions
*****************************************************

This design was tested with the following: 
	Libero SoC Version: 2021.1
	SoftConsole :  Version 2021.1	
	
******************************************
     DESIGN FILE DIRECTORY STRUCTURE
******************************************

m2s_dg0636_df
    |
    |
    |---Libero_Project
    |
    |---sample_files
    |   |  
    |	---Recovery WA    
    |   	|       
    |		---Sourcefiles
    |
    |---Programming_files
    |      
    |---Readme.txt
    
Libero_Project
============================
For reference, the final Libero SoC Verilog project of this demo is given under this folder.
The designs are created for SmartFusion2 M2S090 Evaluation Kit

sample_files
============================
This folder consists the sample programming files for SmartFusion2 090 Evaluation kit

Recovery_WA
============================
This folder contains the design files with  workaround for Program Recovery.

Sourcefile
============================
This folder consists verlilog file used in this Demo for Program Recovery WA.

Programming_files
============================
This folder consists the programming file for SmartFusion2 along with the embedded 
application client.