#####  START OF RAM REPORT  #####

#####  LSRAM REPORT  #####

INSTANTIATED     RTL_INSTANCE     PRIMITIVE_TYPE     USER_ATTRIBUTE     MAPPED_INSTANCE     DEPTH_X_WIDTH(A/B)     LOW-POWER_MODE     ECC     A_DOUT_PIPE_REG(EN/ARST/SRST)     B_DOUT_PIPE_REG(EN/ARST/SRST)     WRITE_MODE(A/B)
---------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------
=================================================================================================================================================================================================================================

#####  URAM REPORT  #####

INSTANTIATED     RTL_INSTANCE                            PRIMITIVE_TYPE     USER_ATTRIBUTE     MAPPED_INSTANCE                                   DEPTH_X_WIDTH     LOW-POWER_MODE     ECC     A_ADDR_REG(EN/ARST/SRST)     B_ADDR_REG(EN/ARST/SRST)     A_DATA_PIPE_REG(EN/ARST/SRST)     B_DATA_PIPE_REG(EN/ARST/SRST)
-----------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------
NO               CORESPI_0.USPI.URXF.fifo_mem_q[7:0]     RAM                DEFAULT            CORESPI_0.USPI.URXF.fifo_mem_q_fifo_mem_q_0_0     128X9             0                  0       0(0/0/0)                     0(0/0/0)                     0(0/0/0)                          0(0/0/0)                     
                 CORESPI_0.USPI.URXF.fifo_mem_q[8]       RAM                                                                                                                                                                                                                                                           
                                                                                                                                                                                                                                                                                                                       
NO               CORESPI_0.USPI.UTXF.fifo_mem_q[7:0]     RAM                DEFAULT            CORESPI_0.USPI.UTXF.fifo_mem_q_fifo_mem_q_0_0     128X9             0                  0       0(0/0/0)                     0(0/0/0)                     0(0/0/0)                          0(0/0/0)                     
                 CORESPI_0.USPI.UTXF.fifo_mem_q[8]       RAM                                                                                                                                                                                                                                                           
=======================================================================================================================================================================================================================================================================================================================

#####  END OF RAM REPORT  #####