Project Settings
Project Name top_syn Device Name synthesis: Microchip SmartFusion2 : M2S090TS
Implementation Name synthesis Top Module top
Retiming 0 Resource Sharing 1
Fanout Guide 10000 Disable I/O Insertion 0
Disable Sequential Optimizations 0 FSM Compiler 1

Run Status
Job Name Status CPU Time Real Time Memory Date/Time
(compiler)Complete 59 35 0 - 00m:05s - 6/15/2021
3:17:28 PM
(premap)Complete 32 23 0 0m:01s 0m:01s 172MB 6/15/2021
3:17:32 PM
(fpga_mapper)Complete 21 13 0 0m:03s 0m:03s 175MB 6/15/2021
3:17:36 PM
Multi-srs Generator Complete00m:01s6/15/2021
3:17:30 PM

Area Summary
Carry Cells 13 Sequential Cells 209
DSP Blocks (dsp_used) 0 I/O Cells 19
Global Clock Buffers 11 LUTs (total_luts) 120

Timing Summary
Clock NameReq FreqEst FreqSlack
Demo_sb_CCC_0_FCCC|GL0_net_inferred_clock100.0 MHz400.4 MHz7.503
Demo_sb_FABOSC_0_OSC|N_RCOSC_25_50MHZ_CLKOUT_inferred_clock100.0 MHz502.7 MHz8.011
Demo_sb_MSS|FIC_2_APB_M_PCLK_inferred_clock100.0 MHz118.4 MHz0.778
top_FCCC_0_FCCC|GL0_net_inferred_clock100.0 MHzNANA
top_FCCC_0_FCCC|GL1_net_inferred_clock100.0 MHzNANA
top_FCCC_1_FCCC|GL0_net_inferred_clock100.0 MHzNANA
top_SERDES_IF2_0_SERDES_IF2|REFCLK1_OUT_inferred_clock100.0 MHzNANA
System100.0 MHz708.8 MHz8.589

Optimizations Summary
Combined Clock Conversion 1 / 7