Synopsys Netlist Linker, version comp2016q3p1, Build 117R, built Nov 17 2016
@N: :  | Running in 64-bit mode 

At syn_nfilter Exit (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 76MB peak: 77MB)

Process took 0h:00m:01s realtime, 0h:00m:01s cputime

Process completed successfully.
# Wed Mar 15 17:08:43 2017

###########################################################]