Global Net Report

Microsemi Corporation - Microsemi Libero Software Release v12.1 (Version 12.600.0.14)

Date: Tue Jun 11 14:26:43 2019

Global Nets Information

From GB Location Net Name Fanout
1 GB[15] (525, 132) Demo_sb_0/Demo_sb_MSS_0/MSS_ADLIB_INST_RNI9FDA_0/U0_YWn 111
2 GB[3] (509, 132) Demo_sb_0/Demo_sb_MSS_0/MSS_ADLIB_INST_RNI9FDA/U0_YWn 109
3 GB[6] (512, 132) Demo_sb_0/FABOSC_0/I_RCOSC_25_50MHZ_FAB_CLKINT/U0_YWn 49
4 GB[5] (511, 132) Demo_sb_0/CCC_0/GL0_INST/U0_YWn 41
5 GB[2] (508, 132) Demo_sb_0/CORERESETP_0/sm0_areset_n_clk_base_RNI2J49/U0_YWn 29
6 GB[11] (521, 132) Demo_sb_0/FABOSC_0/I_RCOSC_1MHZ_FAB_CLKINT/U0_YWn 25
7 GB[4] (510, 132) Demo_sb_0/CORERESETP_0/sdif0_areset_n_rcosc_RNIEI67/U0_YWn 15
8 GB[0] (506, 132) FCCC_0/GL1_INST/U0_YWn_GEast 1
9 GB[1] (507, 132) FCCC_1/GL0_INST/U0_YWn_GEast 1
10 GB[7] (513, 132) FCCC_0/GL0_INST/U0_YWn_GEast 1

I/O to GB Connections

(none)

Fabric to GB Connections

From From Location To Net Name Net Type Fanout
1 Demo_sb_0/Demo_sb_MSS_0/MSS_ADLIB_INST/INST_MSS_075_IP:CONFIG_PRESET_N (924, 266) GB[15] Demo_sb_0/Demo_sb_MSS_0/CONFIG_PRESET_N ROUTED 1
2 Demo_sb_0/Demo_sb_MSS_0/MSS_ADLIB_INST/INST_MSS_075_IP:CLK_CONFIG_APB (924, 266) GB[3] Demo_sb_0/Demo_sb_MSS_0/CLK_CONFIG_APB ROUTED 1
3 Demo_sb_0/FABOSC_0/I_RCOSC_25_50MHZ_FAB:CLKOUT (25, 254) GB[6] Demo_sb_0/FABOSC_0/N_RCOSC_25_50MHZ_CLKINT ROUTED 1
4 Demo_sb_0/CORERESETP_0/sm0_areset_n_clk_base:Q (437, 226) GB[2] Demo_sb_0/CORERESETP_0/sm0_areset_n_clk_base_0 ROUTED 1
5 Demo_sb_0/FABOSC_0/I_RCOSC_1MHZ_FAB_CLKINT_RNO:Y (506, 207) GB[11] Demo_sb_0/FABOSC_0/N_RCOSC_1MHZ_CLKINT_i ROUTED 3
6 Demo_sb_0/CORERESETP_0/sdif0_areset_n_rcosc:Q (481, 208) GB[4] Demo_sb_0/CORERESETP_0/sdif0_areset_n_rcosc_0 ROUTED 1

CCC to GB Connections

From From Location Pin Swapped for Back Annotation Only To Net Name Net Type Fanout
1 Demo_sb_0/CCC_0/CCC_INST/INST_CCC_IP:GL0 CCC-SW0 (0, 11) GL0 => GL1 GB[5] Demo_sb_0/CCC_0/GL0_net HARDWIRED 1
2 FCCC_0/CCC_INST/INST_CCC_IP:GL1 CCC-NW1 (18, 254) GL1 => GL0 GB[0] FCCC_0/GL1_net HARDWIRED 1
3 FCCC_1/CCC_INST/INST_CCC_IP:GL0 CCC-SW1 (18, 11) GL0 => GL1 GB[1] FCCC_1/GL0_net HARDWIRED 1
4 FCCC_0/CCC_INST/INST_CCC_IP:GL0 CCC-NW1 (18, 254) GL0 => GL3 GB[7] FCCC_0/GL0_net HARDWIRED 1

CCC Input Connections

Port Name Pin Number I/O Function From From Location To (Pin Swapped for Back Annotation Only) CCC Location Net Name Net Type Fanout
1 CLK0_PAD K1 MSIOD178PB7/CCC_SW0_CLKI0 Demo_sb_0/CCC_0/CLK0_PAD_INST/U_IOPAD:Y (3, 64) Demo_sb_0/CCC_0/CCC_INST/INST_CCC_IP:CLK0_PAD CCC-SW0 (0, 11) Demo_sb_0/CCC_0/CLK0_PAD_net HARDWIRED 2
2 - - - SERDES_IF2_0/SERDESIF_INST/INST_SERDESIF_IP:EPCS_RXCLK[1] (12, 2) FCCC_0/CCC_INST/INST_CCC_IP:CLK0 CCC-NW1 (18, 254) SERDES_IF2_0_EPCS_3_RX_CLK ROUTED 1
3 - - - SERDES_IF2_0/SERDESIF_INST/INST_SERDESIF_IP:EPCS_TXCLK[1] (12, 2) FCCC_1/CCC_INST/INST_CCC_IP:CLK0 CCC-SW1 (18, 11) SERDES_IF2_0_EPCS_3_TX_CLK ROUTED 1

Local Clock Nets to RGB Connections

(none)

Global Clock Nets to RGB Connections

From From Location Net Name Fanout RGB Location Local Fanout
1 GB[15] (525, 132) Demo_sb_0/Demo_sb_MSS_0/MSS_ADLIB_INST_RNI9FDA_0/U0_YWn 111 1 (254, 0) 1
2 (770, 222) 23
3 (770, 225) 61
4 (770, 228) 24
5 (771, 243) 2
2 GB[3] (509, 132) Demo_sb_0/Demo_sb_MSS_0/MSS_ADLIB_INST_RNI9FDA/U0_YWn 109 1 (255, 0) 1
2 (771, 222) 23
3 (771, 225) 61
4 (771, 228) 24
3 GB[6] (512, 132) Demo_sb_0/FABOSC_0/I_RCOSC_25_50MHZ_FAB_CLKINT/U0_YWn 49 1 (255, 207) 13
2 (256, 234) 6
3 (257, 225) 18
4 (772, 234) 12
4 GB[5] (511, 132) Demo_sb_0/CCC_0/GL0_INST/U0_YWn 41 1 (254, 225) 31
2 (254, 234) 2
3 (254, 240) 1
4 (254, 243) 2
5 (770, 243) 4
6 (770, 264) 1
5 GB[2] (508, 132) Demo_sb_0/CORERESETP_0/sm0_areset_n_clk_base_RNI2J49/U0_YWn 29 (256, 225) 29
6 GB[11] (521, 132) Demo_sb_0/FABOSC_0/I_RCOSC_1MHZ_FAB_CLKINT/U0_YWn 25 1 (254, 207) 7
2 (255, 234) 6
3 (770, 234) 12
7 GB[4] (510, 132) Demo_sb_0/CORERESETP_0/sdif0_areset_n_rcosc_RNIEI67/U0_YWn 15 (255, 225) 15
8 GB[0] (506, 132) FCCC_0/GL1_INST/U0_YWn_GEast 1 (771, 231) 1
9 GB[1] (507, 132) FCCC_1/GL0_INST/U0_YWn_GEast 1 (771, 234) 1
10 GB[7] (513, 132) FCCC_0/GL0_INST/U0_YWn_GEast 1 (770, 231) 1