****************************************************************
                LIBERO , IP AND SOFTCONSOLE VERSIONS
****************************************************************

This application is tested with following 
Libero and SoftCosole versions.

Libero SoC   --  Version 11.7 SP2
SoftConsole  --  Version 4.0
System Builder Version: 1.0	
CORERESETP Version: 7.1.100
CoreConfigP Version: 7.1.100	
MSS Version: 1.1.400
SERDES_IF Version: 1.2.212
Chip Oscillators: 2.0.101
CCC Version: 2.0.200
CoreTSE_AHB Version : 2.1.105

******************************************
     DESIGN FILE DIRECTORY STRUCTURE
******************************************
m2s_dg0634_liberov11p7sp2_df
    |
    |
    |--- Libero Project
    |	 |
    |    |----Libero H/W project with Softconsole  
    |
    |    
    |   
    |    
    |	   
    |--- Programming File
    |    |
    |	 |----CoreTSE_Webserver.stp
    |    | 
    |
    |--- Readme
  
  
   
 
LiberoProject
****************
This folder consists of Libero SOC verilog project for SmartFusion2 Evaluation kit  .
Also, the software is a part of Libero SoC and can be found in the Softconsole folder.


Source Files
*******************
Soft Console project contains the required source files.


Programming File
****************
This folder consists of programming file (*.STP) in release mode that works for SmartFusion2 Evaluation kit(Rev D or later) .