@N: MF248 |Running in 64-bit mode.
@N: MF667 |Clock conversion disabled. (Command "set_option -fix_gated_and_generated_clocks 0" in the project file.)
@N: MO111 :"f:\11.8\sf2_edac_ddr_df\ddr_edac\component\work\edac\fabosc_0\edac_fabosc_0_osc.v":20:7:20:16|Tristate driver XTLOSC_O2F (in view: work.EDAC_FABOSC_0_OSC(verilog)) on net XTLOSC_O2F (in view: work.EDAC_FABOSC_0_OSC(verilog)) has its enable tied to GND.
@N: MO111 :"f:\11.8\sf2_edac_ddr_df\ddr_edac\component\work\edac\fabosc_0\edac_fabosc_0_osc.v":19:7:19:16|Tristate driver XTLOSC_CCC (in view: work.EDAC_FABOSC_0_OSC(verilog)) on net XTLOSC_CCC (in view: work.EDAC_FABOSC_0_OSC(verilog)) has its enable tied to GND.
@N: MO111 :"f:\11.8\sf2_edac_ddr_df\ddr_edac\component\work\edac\fabosc_0\edac_fabosc_0_osc.v":18:7:18:20|Tristate driver RCOSC_1MHZ_O2F (in view: work.EDAC_FABOSC_0_OSC(verilog)) on net RCOSC_1MHZ_O2F (in view: work.EDAC_FABOSC_0_OSC(verilog)) has its enable tied to GND.
@N: MO111 :"f:\11.8\sf2_edac_ddr_df\ddr_edac\component\work\edac\fabosc_0\edac_fabosc_0_osc.v":17:7:17:20|Tristate driver RCOSC_1MHZ_CCC (in view: work.EDAC_FABOSC_0_OSC(verilog)) on net RCOSC_1MHZ_CCC (in view: work.EDAC_FABOSC_0_OSC(verilog)) has its enable tied to GND.
@N: BN362 :"f:\11.8\sf2_edac_ddr_df\ddr_edac\component\actel\directcore\coreconfigp\7.1.100\rtl\vlog\core\coreconfigp.v":255:4:255:9|Removing sequential instance pwdata[16] (in view: work.CoreConfigP_Z1(verilog)) of type view:PrimLib.dffr(prim) because it does not drive other instances.
@N: BN362 :"f:\11.8\sf2_edac_ddr_df\ddr_edac\component\actel\directcore\coreconfigp\7.1.100\rtl\vlog\core\coreconfigp.v":255:4:255:9|Removing sequential instance pwdata[17] (in view: work.CoreConfigP_Z1(verilog)) of type view:PrimLib.dffr(prim) because it does not drive other instances.
@N: BN362 :"f:\11.8\sf2_edac_ddr_df\ddr_edac\component\actel\directcore\coreconfigp\7.1.100\rtl\vlog\core\coreconfigp.v":255:4:255:9|Removing sequential instance pwdata[18] (in view: work.CoreConfigP_Z1(verilog)) of type view:PrimLib.dffr(prim) because it does not drive other instances.
@N: BN362 :"f:\11.8\sf2_edac_ddr_df\ddr_edac\component\actel\directcore\coreconfigp\7.1.100\rtl\vlog\core\coreconfigp.v":255:4:255:9|Removing sequential instance pwdata[19] (in view: work.CoreConfigP_Z1(verilog)) of type view:PrimLib.dffr(prim) because it does not drive other instances.
@N: BN362 :"f:\11.8\sf2_edac_ddr_df\ddr_edac\component\actel\directcore\coreconfigp\7.1.100\rtl\vlog\core\coreconfigp.v":255:4:255:9|Removing sequential instance pwdata[20] (in view: work.CoreConfigP_Z1(verilog)) of type view:PrimLib.dffr(prim) because it does not drive other instances.
@N: BN362 :"f:\11.8\sf2_edac_ddr_df\ddr_edac\component\actel\directcore\coreconfigp\7.1.100\rtl\vlog\core\coreconfigp.v":255:4:255:9|Removing sequential instance pwdata[21] (in view: work.CoreConfigP_Z1(verilog)) of type view:PrimLib.dffr(prim) because it does not drive other instances.
@N: BN362 :"f:\11.8\sf2_edac_ddr_df\ddr_edac\component\actel\directcore\coreconfigp\7.1.100\rtl\vlog\core\coreconfigp.v":255:4:255:9|Removing sequential instance pwdata[22] (in view: work.CoreConfigP_Z1(verilog)) of type view:PrimLib.dffr(prim) because it does not drive other instances.
@N: BN362 :"f:\11.8\sf2_edac_ddr_df\ddr_edac\component\actel\directcore\coreconfigp\7.1.100\rtl\vlog\core\coreconfigp.v":255:4:255:9|Removing sequential instance pwdata[23] (in view: work.CoreConfigP_Z1(verilog)) of type view:PrimLib.dffr(prim) because it does not drive other instances.
@N: BN362 :"f:\11.8\sf2_edac_ddr_df\ddr_edac\component\actel\directcore\coreconfigp\7.1.100\rtl\vlog\core\coreconfigp.v":255:4:255:9|Removing sequential instance pwdata[24] (in view: work.CoreConfigP_Z1(verilog)) of type view:PrimLib.dffr(prim) because it does not drive other instances.
@N: BN362 :"f:\11.8\sf2_edac_ddr_df\ddr_edac\component\actel\directcore\coreconfigp\7.1.100\rtl\vlog\core\coreconfigp.v":255:4:255:9|Removing sequential instance pwdata[25] (in view: work.CoreConfigP_Z1(verilog)) of type view:PrimLib.dffr(prim) because it does not drive other instances.
@N: BN362 :"f:\11.8\sf2_edac_ddr_df\ddr_edac\component\actel\directcore\coreconfigp\7.1.100\rtl\vlog\core\coreconfigp.v":255:4:255:9|Removing sequential instance pwdata[26] (in view: work.CoreConfigP_Z1(verilog)) of type view:PrimLib.dffr(prim) because it does not drive other instances.
@N: BN362 :"f:\11.8\sf2_edac_ddr_df\ddr_edac\component\actel\directcore\coreconfigp\7.1.100\rtl\vlog\core\coreconfigp.v":255:4:255:9|Removing sequential instance pwdata[27] (in view: work.CoreConfigP_Z1(verilog)) of type view:PrimLib.dffr(prim) because it does not drive other instances.
@N: BN362 :"f:\11.8\sf2_edac_ddr_df\ddr_edac\component\actel\directcore\coreconfigp\7.1.100\rtl\vlog\core\coreconfigp.v":255:4:255:9|Removing sequential instance pwdata[28] (in view: work.CoreConfigP_Z1(verilog)) of type view:PrimLib.dffr(prim) because it does not drive other instances.
@N: BN362 :"f:\11.8\sf2_edac_ddr_df\ddr_edac\component\actel\directcore\coreconfigp\7.1.100\rtl\vlog\core\coreconfigp.v":255:4:255:9|Removing sequential instance pwdata[29] (in view: work.CoreConfigP_Z1(verilog)) of type view:PrimLib.dffr(prim) because it does not drive other instances.
@N: BN362 :"f:\11.8\sf2_edac_ddr_df\ddr_edac\component\actel\directcore\coreconfigp\7.1.100\rtl\vlog\core\coreconfigp.v":255:4:255:9|Removing sequential instance pwdata[30] (in view: work.CoreConfigP_Z1(verilog)) of type view:PrimLib.dffr(prim) because it does not drive other instances.
@N: BN362 :"f:\11.8\sf2_edac_ddr_df\ddr_edac\component\actel\directcore\coreconfigp\7.1.100\rtl\vlog\core\coreconfigp.v":255:4:255:9|Removing sequential instance pwdata[31] (in view: work.CoreConfigP_Z1(verilog)) of type view:PrimLib.dffr(prim) because it does not drive other instances.
@N: BN362 :"f:\11.8\sf2_edac_ddr_df\ddr_edac\component\actel\directcore\coreconfigp\7.1.100\rtl\vlog\core\coreconfigp.v":255:4:255:9|Removing sequential instance paddr[11] (in view: work.CoreConfigP_Z1(verilog)) of type view:PrimLib.dffr(prim) because it does not drive other instances.
@N: MO231 :"f:\11.8\sf2_edac_ddr_df\ddr_edac\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":1613:4:1613:9|Found counter in view:work.CoreResetP_Z2(verilog) instance count_ddr[13:0] 
@N: BN362 :"f:\11.8\sf2_edac_ddr_df\ddr_edac\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":1089:4:1089:9|Removing sequential instance EDAC_0.CORERESETP_0.DDR_READY_int (in view: work.EDAC_top(verilog)) because it does not drive other instances.
@N: BN362 :"f:\11.8\sf2_edac_ddr_df\ddr_edac\component\actel\directcore\coreconfigp\7.1.100\rtl\vlog\core\coreconfigp.v":255:4:255:9|Removing sequential instance EDAC_0.CORECONFIGP_0.paddr[14] (in view: work.EDAC_top(verilog)) because it does not drive other instances.
@N: FP130 |Promoting Net EDAC_0.CORECONFIGP_0_APB_S_PRESET_N on CLKINT  I_33 
@N: FP130 |Promoting Net EDAC_0.CORECONFIGP_0_APB_S_PCLK on CLKINT  I_34 
@N: FP130 |Promoting Net EDAC_0.CORERESETP_0.sm0_areset_n_clk_base on CLKINT  I_35 
@N: FP130 |Promoting Net EDAC_0.CORERESETP_0.sm0_areset_n_rcosc on CLKINT  I_36 
@N: FX1056 |Writing EDF file: F:\11.8\SF2_EDAC_DDR_DF\DDR_EDAC\synthesis\EDAC_top.edn
@N: BW103 |The default time unit for the Synopsys Constraint File (SDC or FDC) is 1ns.
@N: BW107 |Synopsys Constraint File capacitance units using default value of 1pF 
@N: MT320 |This timing report is an estimate of place and route data. For final timing results, use the FPGA vendor place and route report.
@N: MT322 |Clock constraints include only register-to-register paths associated with each individual clock.