Project Settings
Project Name top_syn Device Name synthesis: Microchip SmartFusion2 : M2S090T
Implementation Name synthesis Top Module top
Retiming 0 Resource Sharing 1
Fanout Guide 10000 Disable I/O Insertion 0
Disable Sequential Optimizations 0 FSM Compiler 1

Run Status
Job Name Status CPU Time Real Time Memory Date/Time
(compiler)Complete 265 408 0 - 00m:21s - 28-03-2021
21:10:33
(premap)Complete 118 45 0 0m:02s 0m:02s 188MB 28-03-2021
21:10:38
(fpga_mapper)Complete 64 133 0 0m:18s 0m:18s 252MB 28-03-2021
21:10:57
Multi-srs Generator Complete00m:01s28-03-2021
21:10:35

Area Summary
Carry Cells 967 Sequential Cells 2865
DSP Blocks (dsp_used) 0 I/O Cells 16
Global Clock Buffers 15 RAM1K18 (v_ram) 6
LUTs (total_luts) 3201

Timing Summary
Clock NameReq FreqEst FreqSlack
SERDES_EPCS_0/SERDES_IF2_0/SERDESIF_INST/EPCS_RXCLK[0]100.0 MHz116.2 MHz1.392
SERDES_EPCS_0/SERDES_IF2_0/SERDESIF_INST/EPCS_TXCLK[0]100.0 MHz133.6 MHz2.514
SF2_JESD204B_DEMO_sb_0/CCC_0/GL0100.0 MHz108.3 MHz0.769
SF2_JESD204B_DEMO_sb_0/FABOSC_0/I_RCOSC_25_50MHZ/CLKOUT50.0 MHz437.2 MHz17.713
SF2_JESD204B_DEMO_sb_0/SF2_JESD204B_DEMO_sb_MSS_0/CLK_CONFIG_APB25.0 MHz91.7 MHz14.548

Optimizations Summary
Combined Clock Conversion 4 / 1