Synopsys Generic Technology Pre-mapping, Version map201503actrcp1, Build 002R, Built Jul  1 2015 06:58:23
Copyright (C) 1994-2015, Synopsys, Inc. This software and the associated documentation are proprietary to Synopsys, Inc. This software may only be used in accordance with the terms and conditions of a written license agreement with Synopsys, Inc.  All other use, reproduction, or distribution of this software is strictly prohibited.
Product Version J-2015.03M-3

Mapper Startup Complete (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 99MB peak: 99MB)

Reading constraint file: E:\Libero_11p6_0_28_capture_test\SF2_JESD204B_DEMO\synthesis\SF2_JESD204B_DEMO_syn.fdc
Linked File: SF2_JESD204B_DEMO_scck.rpt
Printing clock  summary report in "E:\Libero_11p6_0_28_capture_test\SF2_JESD204B_DEMO\synthesis\SF2_JESD204B_DEMO_scck.rpt" file 
@N:MF248 :  | Running in 64-bit mode. 
@N:MF667 :  | Clock conversion disabled  

Design Input Complete (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 117MB peak: 122MB)


Mapper Initialization Complete (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 117MB peak: 122MB)


Start loading timing files (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 117MB peak: 122MB)


Finished loading timing files (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 118MB peak: 122MB)

@W:BN132 : coreresetp.v(1089) | Removing sequential instance SF2_JESD204B_DEMO_sb_0.CORERESETP_0.MDDR_DDR_AXI_S_CORE_RESET_N_int,  because it is equivalent to instance SF2_JESD204B_DEMO_sb_0.CORERESETP_0.FDDR_CORE_RESET_N_int
@N:BN362 : rx_ctrl.v(132) | Removing sequential instance MF_PHASE_ST_reg_3 of view:PrimLib.dffr(prim) in hierarchy view:work.CJESDRX_RX_CTRL_0s_0s_2s_9s_18s(verilog) because there are no references to its outputs 
@N:BN362 : rx_ctrl.v(132) | Removing sequential instance F_PHASE_ST_reg_3 of view:PrimLib.dffr(prim) in hierarchy view:work.CJESDRX_RX_CTRL_0s_0s_2s_9s_18s(verilog) because there are no references to its outputs 
@N:BN362 : enc_k.v(171) | Removing sequential instance K_ERR of view:PrimLib.dffr(prim) in hierarchy view:work.CJESDTX_ENC_K_0s_2(verilog) because there are no references to its outputs 
@N:BN362 : enc_k.v(171) | Removing sequential instance KCODE_6B_1[0] of view:PrimLib.dffs(prim) in hierarchy view:work.CJESDTX_ENC_K_0s_2(verilog) because there are no references to its outputs 
@N:BN362 : enc_k.v(171) | Removing sequential instance KCODE_6B_1[5:2] of view:PrimLib.dffpatr(prim) in hierarchy view:work.CJESDTX_ENC_K_0s_2(verilog) because there are no references to its outputs 
@N:BN362 : enc_k.v(171) | Removing sequential instance KCODE_4B[3:0] of view:PrimLib.dffpatr(prim) in hierarchy view:work.CJESDTX_ENC_K_0s_2(verilog) because there are no references to its outputs 
@N:BN362 : enc_k.v(171) | Removing sequential instance SP_4B_RDP of view:PrimLib.dffr(prim) in hierarchy view:work.CJESDTX_ENC_K_0s_2(verilog) because there are no references to its outputs 
@N:BN362 : enc_k.v(171) | Removing sequential instance SP_4B_RDN of view:PrimLib.dffr(prim) in hierarchy view:work.CJESDTX_ENC_K_0s_2(verilog) because there are no references to its outputs 
@N:BN362 : enc_flip.v(99) | Removing sequential instance EN_INV_6B of view:PrimLib.dffr(prim) in hierarchy view:work.CJESDTX_ENC_FLIP_0s_2(verilog) because there are no references to its outputs 
@N:BN362 : enc_flip.v(99) | Removing sequential instance EN_INV_4B of view:PrimLib.dffr(prim) in hierarchy view:work.CJESDTX_ENC_FLIP_0s_2(verilog) because there are no references to its outputs 
@N:BN362 : enc_flip.v(99) | Removing sequential instance INV_4B_RD of view:PrimLib.dffr(prim) in hierarchy view:work.CJESDTX_ENC_FLIP_0s_2(verilog) because there are no references to its outputs 
@N:BN362 : encoder_u.v(83) | Removing sequential instance INVALID_K of view:PrimLib.dffr(prim) in hierarchy view:work.CJESDTX_ENCODER_U_0s(verilog) because there are no references to its outputs 
@N:BN362 : encoder_l.v(84) | Removing sequential instance INVALID_K of view:PrimLib.dffr(prim) in hierarchy view:work.CJESDTX_ENCODER_L_0s(verilog) because there are no references to its outputs 
@N:BN362 : epcs_tx_intf.v(41) | Removing sequential instance txvalo of view:PrimLib.dffr(prim) in hierarchy view:work.epcs_tx_intf(verilog) because there are no references to its outputs 
@N:BN362 : coreconfigp.v(461) | Removing sequential instance MDDR_PENABLE of view:PrimLib.dffr(prim) in hierarchy view:work.CoreConfigP_Z13(verilog) because there are no references to its outputs 
@N:BN362 : coreconfigp.v(461) | Removing sequential instance FDDR_PENABLE of view:PrimLib.dffr(prim) in hierarchy view:work.CoreConfigP_Z13(verilog) because there are no references to its outputs 
@N:BN362 : coreconfigp.v(461) | Removing sequential instance SDIF2_PENABLE of view:PrimLib.dffr(prim) in hierarchy view:work.CoreConfigP_Z13(verilog) because there are no references to its outputs 
@N:BN362 : coreconfigp.v(461) | Removing sequential instance SDIF3_PENABLE of view:PrimLib.dffr(prim) in hierarchy view:work.CoreConfigP_Z13(verilog) because there are no references to its outputs 
@N:BN362 : coreresetp.v(1089) | Removing sequential instance DDR_READY_int of view:PrimLib.dffre(prim) in hierarchy view:work.CoreResetP_Z14(verilog) because there are no references to its outputs 
@N:BN362 : data_handle_fsm.v(190) | Removing sequential instance WR_ENABLE of view:PrimLib.dffre(prim) in hierarchy view:work.DATAHANDLE_FSM(verilog) because there are no references to its outputs 
@N:BN362 : rx_ctrl.v(132) | Removing sequential instance MF_PHASE_ST_reg_2 of view:PrimLib.dffr(prim) in hierarchy view:work.CJESDRX_RX_CTRL_0s_0s_2s_9s_18s(verilog) because there are no references to its outputs 
@N:BN362 : rx_ctrl.v(132) | Removing sequential instance F_PHASE_ST_reg_2 of view:PrimLib.dffr(prim) in hierarchy view:work.CJESDRX_RX_CTRL_0s_0s_2s_9s_18s(verilog) because there are no references to its outputs 
@N:BN362 : encoder_u.v(83) | Removing sequential instance BAD_K of view:PrimLib.dffr(prim) in hierarchy view:work.CJESDTX_ENCODER_U_0s(verilog) because there are no references to its outputs 
@N:BN362 : encoder_l.v(84) | Removing sequential instance BAD_K of view:PrimLib.dffr(prim) in hierarchy view:work.CJESDTX_ENCODER_L_0s(verilog) because there are no references to its outputs 
@N:BN362 : epcs_tx_intf.v(29) | Removing sequential instance txval_p of view:PrimLib.dffr(prim) in hierarchy view:work.epcs_tx_intf(verilog) because there are no references to its outputs 
@N:BN362 : coreresetp.v(1089) | Removing sequential instance FDDR_CORE_RESET_N_int of view:PrimLib.dffre(prim) in hierarchy view:work.CoreResetP_Z14(verilog) because there are no references to its outputs 
@N:BN362 : coreresetp.v(1235) | Removing sequential instance SDIF1_PHY_RESET_N_int of view:PrimLib.dffre(prim) in hierarchy view:work.CoreResetP_Z14(verilog) because there are no references to its outputs 
@N:BN362 : coreresetp.v(1235) | Removing sequential instance SDIF1_CORE_RESET_N_0 of view:PrimLib.dffre(prim) in hierarchy view:work.CoreResetP_Z14(verilog) because there are no references to its outputs 
@N:BN362 : coreresetp.v(1300) | Removing sequential instance SDIF2_PHY_RESET_N_int of view:PrimLib.dffre(prim) in hierarchy view:work.CoreResetP_Z14(verilog) because there are no references to its outputs 
@N:BN362 : coreresetp.v(1300) | Removing sequential instance SDIF2_CORE_RESET_N_0 of view:PrimLib.dffre(prim) in hierarchy view:work.CoreResetP_Z14(verilog) because there are no references to its outputs 
@N:BN362 : coreresetp.v(1365) | Removing sequential instance SDIF3_PHY_RESET_N_int of view:PrimLib.dffre(prim) in hierarchy view:work.CoreResetP_Z14(verilog) because there are no references to its outputs 
@N:BN362 : coreresetp.v(1365) | Removing sequential instance SDIF3_CORE_RESET_N_0 of view:PrimLib.dffre(prim) in hierarchy view:work.CoreResetP_Z14(verilog) because there are no references to its outputs 
@N:BN362 : rx_ctrl.v(132) | Removing sequential instance MF_PHASE_ST_reg_1 of view:PrimLib.dffr(prim) in hierarchy view:work.CJESDRX_RX_CTRL_0s_0s_2s_9s_18s(verilog) because there are no references to its outputs 
@N:BN362 : rx_ctrl.v(132) | Removing sequential instance F_PHASE_ST_reg_1 of view:PrimLib.dffr(prim) in hierarchy view:work.CJESDRX_RX_CTRL_0s_0s_2s_9s_18s(verilog) because there are no references to its outputs 
@N:BN362 : enc_flip.v(57) | Removing sequential instance X_7 of view:PrimLib.dffr(prim) in hierarchy view:work.CJESDTX_ENC_FLIP_0s_2(verilog) because there are no references to its outputs 
@N:BN362 : enc_flip.v(57) | Removing sequential instance Y_3 of view:PrimLib.dffr(prim) in hierarchy view:work.CJESDTX_ENC_FLIP_0s_2(verilog) because there are no references to its outputs 
@N:BN362 : rx_ctrl.v(132) | Removing sequential instance MF_PHASE_ST_reg_0 of view:PrimLib.dffr(prim) in hierarchy view:work.CJESDRX_RX_CTRL_0s_0s_2s_9s_18s(verilog) because there are no references to its outputs 
@N:BN362 : rx_ctrl.v(132) | Removing sequential instance F_PHASE_ST_reg_0 of view:PrimLib.dffr(prim) in hierarchy view:work.CJESDRX_RX_CTRL_0s_0s_2s_9s_18s(verilog) because there are no references to its outputs 
@N:BN362 : enc_k.v(117) | Removing sequential instance X_DLY[4:0] of view:PrimLib.dffpatr(prim) in hierarchy view:work.CJESDTX_ENC_K_0s_2(verilog) because there are no references to its outputs 
@N:BN362 : enc_k.v(117) | Removing sequential instance X_EQ_14 of view:PrimLib.dffr(prim) in hierarchy view:work.CJESDTX_ENC_K_0s_2(verilog) because there are no references to its outputs 
@N:BN362 : enc_k.v(117) | Removing sequential instance X_EQ_13 of view:PrimLib.dffr(prim) in hierarchy view:work.CJESDTX_ENC_K_0s_2(verilog) because there are no references to its outputs 
@N:BN362 : enc_k.v(117) | Removing sequential instance X_EQ_11 of view:PrimLib.dffr(prim) in hierarchy view:work.CJESDTX_ENC_K_0s_2(verilog) because there are no references to its outputs 
@N:BN362 : enc_k.v(117) | Removing sequential instance X_EQ_20 of view:PrimLib.dffr(prim) in hierarchy view:work.CJESDTX_ENC_K_0s_2(verilog) because there are no references to its outputs 
@N:BN362 : enc_k.v(117) | Removing sequential instance X_EQ_18 of view:PrimLib.dffr(prim) in hierarchy view:work.CJESDTX_ENC_K_0s_2(verilog) because there are no references to its outputs 
@N:BN362 : enc_k.v(117) | Removing sequential instance X_EQ_17 of view:PrimLib.dffr(prim) in hierarchy view:work.CJESDTX_ENC_K_0s_2(verilog) because there are no references to its outputs 
@N:BN362 : enc_k.v(171) | Removing sequential instance K_ERR of view:PrimLib.dffr(prim) in hierarchy view:work.CJESDTX_ENC_K_0s_0(verilog) because there are no references to its outputs 
@N:BN362 : enc_k.v(171) | Removing sequential instance K_ERR of view:PrimLib.dffr(prim) in hierarchy view:work.CJESDTX_ENC_K_0s_1(verilog) because there are no references to its outputs 
@N:BN362 : coreresetp.v(1235) | Removing sequential instance sdif1_state[3:0] of view:PrimLib.statemachine(prim) in hierarchy view:work.CoreResetP_Z14(verilog) because there are no references to its outputs 
@N:BN362 : coreresetp.v(1300) | Removing sequential instance sdif2_state[3:0] of view:PrimLib.statemachine(prim) in hierarchy view:work.CoreResetP_Z14(verilog) because there are no references to its outputs 
@N:BN362 : coreresetp.v(1365) | Removing sequential instance sdif3_state[3:0] of view:PrimLib.statemachine(prim) in hierarchy view:work.CoreResetP_Z14(verilog) because there are no references to its outputs 
@N:BN362 : enc_k.v(117) | Removing sequential instance Y_DLY[2:0] of view:PrimLib.dffpatr(prim) in hierarchy view:work.CJESDTX_ENC_K_0s_2(verilog) because there are no references to its outputs 
@N:BN362 : coreresetp.v(811) | Removing sequential instance sdif1_areset_n_clk_base of view:PrimLib.dffr(prim) in hierarchy view:work.CoreResetP_Z14(verilog) because there are no references to its outputs 
@N:BN362 : coreresetp.v(825) | Removing sequential instance sdif2_areset_n_clk_base of view:PrimLib.dffr(prim) in hierarchy view:work.CoreResetP_Z14(verilog) because there are no references to its outputs 
@N:BN362 : coreresetp.v(839) | Removing sequential instance sdif3_areset_n_clk_base of view:PrimLib.dffr(prim) in hierarchy view:work.CoreResetP_Z14(verilog) because there are no references to its outputs 
@N:BN362 : coreresetp.v(811) | Removing sequential instance sdif1_areset_n_q1 of view:PrimLib.dffr(prim) in hierarchy view:work.CoreResetP_Z14(verilog) because there are no references to its outputs 
@N:BN362 : coreresetp.v(825) | Removing sequential instance sdif2_areset_n_q1 of view:PrimLib.dffr(prim) in hierarchy view:work.CoreResetP_Z14(verilog) because there are no references to its outputs 
@N:BN362 : coreresetp.v(839) | Removing sequential instance sdif3_areset_n_q1 of view:PrimLib.dffr(prim) in hierarchy view:work.CoreResetP_Z14(verilog) because there are no references to its outputs 
syn_allowed_resources : blockrams=109  set on top level netlist SF2_JESD204B_DEMO

Finished netlist restructuring (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 150MB peak: 152MB)



@S |Clock Summary
*****************

Start                                                                   Requested     Requested     Clock        Clock              
Clock                                                                   Frequency     Period        Type         Group              
------------------------------------------------------------------------------------------------------------------------------------
SERDES_EPCS_SERDES_IF2_0_SERDES_IF2|EPCS_2_RX_CLK_inferred_clock        100.0 MHz     10.000        inferred     Inferred_clkgroup_3
SERDES_EPCS_SERDES_IF2_0_SERDES_IF2|EPCS_2_TX_CLK_inferred_clock        100.0 MHz     10.000        inferred     Inferred_clkgroup_2
SF2_JESD204B_DEMO_sb_0.SF2_JESD204B_DEMO_sb_MSS_0.FIC_2_APB_M_PCLK      25.0 MHz      40.000        declared     default_clkgroup   
SF2_JESD204B_DEMO_sb_CCC_0_FCCC|GL0_net_inferred_clock                  100.0 MHz     10.000        inferred     Inferred_clkgroup_0
SF2_JESD204B_DEMO_sb_FABOSC_0_OSC|RCOSC_25_50MHZ_CCC_inferred_clock     100.0 MHz     10.000        inferred     Inferred_clkgroup_1
System                                                                  100.0 MHz     10.000        system       system_clkgroup    
====================================================================================================================================

@W:MT530 : data_handle_fsm.v(131) | Found inferred clock SF2_JESD204B_DEMO_sb_CCC_0_FCCC|GL0_net_inferred_clock which controls 102 sequential elements including DATAHANDLE_FSM_0.DATA_WADDR1[10:0]. This clock has no specified timing constraint which may adversely impact design performance. 
@W:MT530 : coreresetp.v(1485) | Found inferred clock SF2_JESD204B_DEMO_sb_FABOSC_0_OSC|RCOSC_25_50MHZ_CCC_inferred_clock which controls 30 sequential elements including SF2_JESD204B_DEMO_sb_0.CORERESETP_0.count_sdif0[12:0]. This clock has no specified timing constraint which may adversely impact design performance. 
@W:MT530 : sync_dec.v(68) | Found inferred clock SERDES_EPCS_SERDES_IF2_0_SERDES_IF2|EPCS_2_TX_CLK_inferred_clock which controls 536 sequential elements including CoreJESD204BTX_0.CJESDTX_SYNC_DEC.sync_counter[2:0]. This clock has no specified timing constraint which may adversely impact design performance. 
@W:MT530 : sync_enc.v(83) | Found inferred clock SERDES_EPCS_SERDES_IF2_0_SERDES_IF2|EPCS_2_RX_CLK_inferred_clock which controls 1051 sequential elements including CoreJESD204BRX_0.CJESDRX_SYNC_ENC.SYNC_GEN_ST[2:0]. This clock has no specified timing constraint which may adversely impact design performance. 

Finished Pre Mapping Phase.
@N:BN225 :  | Writing default property annotation file E:\Libero_11p6_0_28_capture_test\SF2_JESD204B_DEMO\synthesis\SF2_JESD204B_DEMO.sap. 
Pre-mapping successful!

At Mapper Exit (Real Time elapsed 0h:00m:01s; CPU Time elapsed 0h:00m:01s; Memory used current: 83MB peak: 152MB)

Process took 0h:00m:01s realtime, 0h:00m:01s cputime
# Tue Jul 21 11:40:17 2015

###########################################################]