Synopsys Netlist Linker, version comp201503p1, Build 094R, built May 14 2015 @N: : | Running in 64-bit mode File E:\Libero_11p6_0_28_capture_test\SF2_JESD204B_DEMO\synthesis\synwork\SF2_JESD204B_DEMO_comp.srs changed - recompiling At syn_nfilter Exit (Real Time elapsed 0h:00m:02s; CPU Time elapsed 0h:00m:00s; Memory used current: 82MB peak: 83MB) Process took 0h:00m:02s realtime, 0h:00m:01s cputime # Tue Jul 21 11:35:23 2015 ###########################################################]