m255
K4
z2
!s11f MIXED_VERSIONS
13
!s112 1.1
!i10d 8192
!i10e 25
!i10f 100
cModel Technology
dD:/Projects/JESD204B/Code/SF2_JESD204B_DEMO/simulation
vCoreAPB3
Z0 !s110 1616945614
!i10b 1
!s100 g1nKjS5h04kl2gE:f3ON@0
Z1 !s11b Dg1SIo80bB@j0V0VzS_@n1
I@j>LnZUX5c<L8=dnO3YlY3
Z2 dC:/JUNK/m2s_dg0611_liberov11p8_df/liberodesign/Libero_Project/simulation
Z3 w1597483760
8C:/JUNK/m2s_dg0611_liberov11p8_df/liberodesign/Libero_Project/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3.v
FC:/JUNK/m2s_dg0611_liberov11p8_df/liberodesign/Libero_Project/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3.v
!i122 2
L0 31 576
Z4 VDg1SIo80bB@j0V0VzS_@n1
Z5 OW;L;2020.3;71
r1
!s85 0
31
Z6 !s108 1616945614.000000
!s107 C:/JUNK/m2s_dg0611_liberov11p8_df/liberodesign/Libero_Project/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3.v|
!s90 -reportprogress|300|-vlog01compat|-work|COREAPB3_LIB|C:/JUNK/m2s_dg0611_liberov11p8_df/liberodesign/Libero_Project/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3.v|
!s101 -O0
!i113 1
Z7 o-vlog01compat -work COREAPB3_LIB -O0
Z8 tCvgOpt 0
n@core@a@p@b3
vcoreapb3_iaddr_reg
R0
!i10b 1
!s100 HeBJolchlR:<SlBHKDng>2
R1
IEakIWGA]oad[DOnZK2f>S1
R2
R3
8C:/JUNK/m2s_dg0611_liberov11p8_df/liberodesign/Libero_Project/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3_iaddr_reg.v
FC:/JUNK/m2s_dg0611_liberov11p8_df/liberodesign/Libero_Project/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3_iaddr_reg.v
!i122 1
L0 21 110
R4
R5
r1
!s85 0
31
R6
!s107 C:/JUNK/m2s_dg0611_liberov11p8_df/liberodesign/Libero_Project/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3_iaddr_reg.v|
!s90 -reportprogress|300|-vlog01compat|-work|COREAPB3_LIB|C:/JUNK/m2s_dg0611_liberov11p8_df/liberodesign/Libero_Project/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3_iaddr_reg.v|
!s101 -O0
!i113 1
R7
R8
vCOREAPB3_MUXPTOB3
R0
!i10b 1
!s100 a?Y3]`<n[T0oj1Wn8g56K1
R1
IM<;7Z12ef76LK@[RN0<P23
R2
R3
8C:/JUNK/m2s_dg0611_liberov11p8_df/liberodesign/Libero_Project/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3_muxptob3.v
FC:/JUNK/m2s_dg0611_liberov11p8_df/liberodesign/Libero_Project/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3_muxptob3.v
!i122 0
L0 30 142
R4
R5
r1
!s85 0
31
R6
!s107 C:/JUNK/m2s_dg0611_liberov11p8_df/liberodesign/Libero_Project/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3_muxptob3.v|
!s90 -reportprogress|300|-vlog01compat|-work|COREAPB3_LIB|C:/JUNK/m2s_dg0611_liberov11p8_df/liberodesign/Libero_Project/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3_muxptob3.v|
!s101 -O0
!i113 1
R7
R8
n@c@o@r@e@a@p@b3_@m@u@x@p@t@o@b3