Global Net Report

Microsemi Corporation - Microsemi Libero Software Release v12.6 (Version 12.900.20.24)

Date: Sun Mar 28 21:14:42 2021

Global Nets Information

From GB Location Net Name Fanout
1 GB[11] (521, 132) SERDES_EPCS_0/SERDES_IF2_0/SERDESIF_INST_RNI2JRB/U0_YWn 2065
2 GB[1] (507, 132) CoreJESD204BRX_0/RESET_SYNC/genblk1.lane_syncd_rst_n_rep_RNIOQB2/U0_YWn_GEast 682
3 GB[12] (522, 132) SERDES_EPCS_0/SERDES_IF2_0/SERDESIF_INST_RNI2JRB_0/U0_YWn 595
4 GB[3] (509, 132) CoreJESD204BTX_0/RESET_SYNC/genblk1.lane_syncd_rst_n_rep_RNIQGS4/U0_YWn_GEast 314
5 GB[9] (519, 132) SERDES_EPCS_0/SERDES_IF2_0/SERDESIF_INST_RNI2JRB_2/U0_YWn 119
6 GB[4] (510, 132) SF2_JESD204B_DEMO_sb_0/SF2_JESD204B_DEMO_sb_MSS_0/FIC_2_APB_M_PRESET_N_keep_RNIGCS9/U0_YWn_GEast 110
7 GB[0] (506, 132) SF2_JESD204B_DEMO_sb_0/SF2_JESD204B_DEMO_sb_MSS_0/MSS_ADLIB_INST_RNIN0J7/U0_YWn 109
8 GB[10] (520, 132) SERDES_EPCS_0/SERDES_IF2_0/SERDESIF_INST_RNI2JRB_1/U0_YWn 100
9 GB[6] (512, 132) SF2_JESD204B_DEMO_sb_0/CCC_0/GL0_INST/U0_YWn 93
10 GB[2] (508, 132) CoreJESD204BRX_0/RESET_SYNC/genblk1.genblk1[0].epcs_rxclk_rxvalid_sync_f2_rep_RNIFO4[0]/U0_YWn 46
11 GB[5] (511, 132) CoreJESD204BTX_0/RESET_SYNC/genblk1.genblk1[0].epcs_txclk_txstbl_sync_f2_RNIKKNB[0]/U0_YWn_GEast 44
12 GB[15] (525, 132) SF2_JESD204B_DEMO_sb_0/FABOSC_0/I_RCOSC_25_50MHZ_FAB_CLKINT/U0_YWn_GEast 30
13 GB[13] (523, 132) SF2_JESD204B_DEMO_sb_0/CORERESETP_0/sm0_areset_n_clk_base_RNI9CBB/U0_YWn_GEast 25
14 GB[7] (513, 132) SF2_JESD204B_DEMO_sb_0/CORERESETP_0/sdif0_areset_n_RNISB46/U0_YWn_GEast 14
15 GB[14] (524, 132) SF2_JESD204B_DEMO_sb_0/CORERESETP_0/sdif0_areset_n_rcosc_RNIL4R4/U0_YWn_GEast 14

I/O to GB Connections

(none)

Fabric to GB Connections

From From Location To Net Name Net Type Fanout
1 SERDES_EPCS_0/SERDES_IF2_0/SERDESIF_INST/INST_SERDESIF_IP:EPCS_RXCLK[0] (12, 2) GB[11] SERDES_EPCS_0/SERDES_IF2_0/EPCS_RXCLK[0] ROUTED 1
2 CoreJESD204BRX_0/RESET_SYNC/genblk1.lane_syncd_rst_n_rep:Q (696, 136) GB[1] CoreJESD204BRX_0/RESET_SYNC/lane_syncd_rst_n_rep ROUTED 1
3 SERDES_EPCS_0/SERDES_IF2_0/SERDESIF_INST/INST_SERDESIF_IP:EPCS_TXCLK[0] (12, 2) GB[12] SERDES_EPCS_0/SERDES_IF2_0/EPCS_TXCLK[0] ROUTED 1
4 CoreJESD204BTX_0/RESET_SYNC/genblk1.lane_syncd_rst_n_rep:Q (680, 79) GB[3] CoreJESD204BTX_0/RESET_SYNC/lane_syncd_rst_n_rep ROUTED 1
5 SERDES_EPCS_0/SERDES_IF2_0/SERDESIF_INST/INST_SERDESIF_IP:EPCS_RXRSTN[0] (12, 2) GB[9] SERDES_EPCS_0.SERDES_IF2_0.EPCS_2_RX_RESET_N ROUTED 187
6 SF2_JESD204B_DEMO_sb_0/SF2_JESD204B_DEMO_sb_MSS_0/MSS_ADLIB_INST/INST_MSS_075_IP:CONFIG_PRESET_N (924, 266) GB[4] SF2_JESD204B_DEMO_sb_0.SF2_JESD204B_DEMO_sb_MSS_0.FIC_2_APB_M_PRESET_N ROUTED 2
7 SF2_JESD204B_DEMO_sb_0/SF2_JESD204B_DEMO_sb_MSS_0/MSS_ADLIB_INST/INST_MSS_075_IP:CLK_CONFIG_APB (924, 266) GB[0] SF2_JESD204B_DEMO_sb_0/SF2_JESD204B_DEMO_sb_MSS_0/CLK_CONFIG_APB ROUTED 1
8 SERDES_EPCS_0/SERDES_IF2_0/SERDESIF_INST/INST_SERDESIF_IP:EPCS_TXRSTN[0] (12, 2) GB[10] SERDES_EPCS_0.SERDES_IF2_0.EPCS_2_TX_RESET_N ROUTED 68
9 CoreJESD204BRX_0/RESET_SYNC/genblk1.genblk1[0].epcs_rxclk_rxvalid_sync_f2_rep[0]:Q (698, 136) GB[2] CoreJESD204BRX_0/RESET_SYNC/epcs_rxclk_rxvalid_sync_f2_rep[0] ROUTED 1
10 CoreJESD204BTX_0/RESET_SYNC/genblk1.genblk1[0].epcs_txclk_txstbl_sync_f2[0]:Q (210, 16) GB[5] CoreJESD204BTX_0/RESET_SYNC/epcs_txclk_txstbl_sync_f2_0Z[0] ROUTED 1
11 SF2_JESD204B_DEMO_sb_0/FABOSC_0/I_RCOSC_25_50MHZ_FAB:CLKOUT (25, 254) GB[15] SF2_JESD204B_DEMO_sb_0/FABOSC_0/N_RCOSC_25_50MHZ_CLKINT ROUTED 1
12 SF2_JESD204B_DEMO_sb_0/CORERESETP_0/sm0_areset_n_clk_base:Q (762, 139) GB[13] SF2_JESD204B_DEMO_sb_0/CORERESETP_0/sm0_areset_n_clk_base_0 ROUTED 1
13 SF2_JESD204B_DEMO_sb_0/CORERESETP_0/sdif0_areset_n:Y (807, 138) GB[7] SF2_JESD204B_DEMO_sb_0/CORERESETP_0/sm0_areset_n ROUTED 1
14 SF2_JESD204B_DEMO_sb_0/CORERESETP_0/sdif0_areset_n_rcosc:Q (745, 139) GB[14] SF2_JESD204B_DEMO_sb_0/CORERESETP_0/sdif0_areset_n_rcosc_0 ROUTED 1

CCC to GB Connections

From From Location Pin Swapped for Back Annotation Only To Net Name Net Type Fanout
1 SF2_JESD204B_DEMO_sb_0/CCC_0/CCC_INST/INST_CCC_IP:GL0 CCC-NW1 (18, 254) GL0 => GL2 GB[6] SF2_JESD204B_DEMO_sb_0/CCC_0/GL0_net HARDWIRED 1

CCC Input Connections

From From Location To (Pin Swapped for Back Annotation Only) CCC Location Net Name Net Type Fanout
1 SF2_JESD204B_DEMO_sb_0/FABOSC_0/I_RCOSC_25_50MHZ:CLKOUT (24, 254) SF2_JESD204B_DEMO_sb_0/CCC_0/CCC_INST/INST_CCC_IP:RCOSC_25_50MHZ CCC-NW1 (18, 254) SF2_JESD204B_DEMO_sb_0/FABOSC_0_RCOSC_25_50MHZ_CCC_OUT_RCOSC_25_50MHZ_CCC HARDWIRED 2

Local Nets to RGB Connections

(none)

Global Nets to RGB Connections

From From Location Net Name Fanout RGB Location Local Fanout
1 GB[11] (521, 132) SERDES_EPCS_0/SERDES_IF2_0/SERDESIF_INST_RNI2JRB/U0_YWn 2065 1 (255, 54) 18
2 (256, 60) 9
3 (256, 66) 18
2 GB[1] (507, 132) CoreJESD204BRX_0/RESET_SYNC/genblk1.lane_syncd_rst_n_rep_RNIOQB2/U0_YWn_GEast 682 1 (770, 126) 2
2 (770, 129) 4
3 (770, 141) 2
4 (770, 144) 23
5 (770, 147) 35
6 (770, 150) 30
7 (770, 153) 40
8 (770, 156) 31
9 (770, 159) 29
10 (770, 162) 33
11 (770, 165) 34
12 (770, 168) 7
13 (770, 171) 42
14 (770, 174) 32
15 (770, 177) 61
16 (770, 180) 29
17 (770, 183) 28
18 (770, 186) 31
19 (770, 189) 54
20 (770, 192) 30
21 (770, 195) 16
22 (770, 198) 3
23 (770, 201) 17
24 (770, 204) 28
25 (770, 207) 38
26 (770, 213) 3
3 GB[12] (522, 132) SERDES_EPCS_0/SERDES_IF2_0/SERDESIF_INST_RNI2JRB_0/U0_YWn 595 1 (255, 3) 23
2 (255, 6) 12
3 (255, 15) 17
4 (255, 60) 1
4 GB[3] (509, 132) CoreJESD204BTX_0/RESET_SYNC/genblk1.lane_syncd_rst_n_rep_RNIQGS4/U0_YWn_GEast 314 1 (770, 72) 7
2 (770, 75) 12
3 (770, 78) 62
4 (770, 81) 28
5 (770, 84) 55
6 (770, 87) 36
7 (770, 90) 7
8 (770, 96) 25
9 (771, 93) 20
10 (771, 99) 40
11 (771, 102) 22
5 GB[9] (519, 132) SERDES_EPCS_0/SERDES_IF2_0/SERDESIF_INST_RNI2JRB_2/U0_YWn 119 1 (254, 54) 18
2 (254, 60) 9
3 (254, 66) 15
6 GB[4] (510, 132) SF2_JESD204B_DEMO_sb_0/SF2_JESD204B_DEMO_sb_MSS_0/FIC_2_APB_M_PRESET_N_keep_RNIGCS9/U0_YWn_GEast 110 1 (770, 216) 11
2 (772, 138) 31
3 (773, 144) 21
4 (775, 141) 47
7 GB[0] (506, 132) SF2_JESD204B_DEMO_sb_0/SF2_JESD204B_DEMO_sb_MSS_0/MSS_ADLIB_INST_RNIN0J7/U0_YWn 109 (255, 0) 1
8 GB[10] (520, 132) SERDES_EPCS_0/SERDES_IF2_0/SERDESIF_INST_RNI2JRB_1/U0_YWn 100 1 (254, 3) 18
2 (254, 6) 12
3 (254, 15) 13
9 GB[6] (512, 132) SF2_JESD204B_DEMO_sb_0/CCC_0/GL0_INST/U0_YWn 93 (254, 0) 1
10 GB[2] (508, 132) CoreJESD204BRX_0/RESET_SYNC/genblk1.genblk1[0].epcs_rxclk_rxvalid_sync_f2_rep_RNIFO4[0]/U0_YWn 46 (255, 66) 3
11 GB[5] (511, 132) CoreJESD204BTX_0/RESET_SYNC/genblk1.genblk1[0].epcs_txclk_txstbl_sync_f2_RNIKKNB[0]/U0_YWn_GEast 44 1 (771, 54) 6
2 (771, 57) 16
3 (771, 60) 12
4 (772, 72) 10
12 GB[15] (525, 132) SF2_JESD204B_DEMO_sb_0/FABOSC_0/I_RCOSC_25_50MHZ_FAB_CLKINT/U0_YWn_GEast 30 1 (770, 135) 1
2 (770, 138) 11
3 (771, 141) 18
13 GB[13] (523, 132) SF2_JESD204B_DEMO_sb_0/CORERESETP_0/sm0_areset_n_clk_base_RNI9CBB/U0_YWn_GEast 25 1 (772, 144) 10
2 (773, 171) 5
3 (774, 141) 10
14 GB[7] (513, 132) SF2_JESD204B_DEMO_sb_0/CORERESETP_0/sdif0_areset_n_RNISB46/U0_YWn_GEast 14 (774, 138) 14
15 GB[14] (524, 132) SF2_JESD204B_DEMO_sb_0/CORERESETP_0/sdif0_areset_n_rcosc_RNIL4R4/U0_YWn_GEast 14 (772, 141) 14