Release 5 - December 2017 (SK2ABLSLST10_5_2.stp)

Updates
1. Libero version updated to 11.8 SP2

Release 4 - January 2015 (SK2ABLSLST10_5_2.stp)

Updates
1. GUI Drivers signed for Windows - modified Device ID, Product ID in SF2 project.

Release 3 - October 2015 (SK2ABLSLST10_5_1.stp)

Updates
1. Motor/System parameters can be configured using GUI.
2. GUI placed in a separate download link.

Release 2 - April 2015 (SK2ABLSLST10_4_3.stp)

Updates
1. Motors can be stopped individually.
2. Position control of Stepper motor fixed.

Release 1 - February 2015 (SK2ABLSLST10_4_1.stp)

This demo project contains a GUI installer and a programming file for SmartFusion2 Motor Control Starter Kit.