Release 6 - December 2017 (GUI v5.8)
Updates
1. Reference speed limitation to 5500RPM removed.
2. Bug fixes.


Release 5 - November 2016 (GUI v5.6)

Updates
1. Added feature to save data to be programmed in each register (Register dump) in a csv file.
2. Slider introduced for autocomputation of current PI parameters.


Release 4 - January 2016 (GUI v5.3)

Updates
1. USB Drivers signed for Windows.

Release 3 - October 2015 (GUI v5.2)

Updates
1. GUI updated to program motor parameters.
2. Programming file placed in a separate download link.

Release 2 - April 2015 (SK2ABLSLST10_4_3.stp)

Updates
1. Motors can be stopped individually.
2. Position control of Stepper motor fixed.


Release 1 - February 2015 (SK2ABLSLST10_4_1.stp)

This demo project contains a GUI installer and a programming file for SmartFusion2 Motor Control Starter Kit.