Project Settings
Project Name SF2_Standby_syn Implementation Name synthesis
Top Module [auto] Retiming 0
Resource Sharing 1 Fanout Guide 10000
Disable I/O Insertion 0 FSM Compiler 1

Run Status
Job Name Status CPU Time Real Time Memory Date/Time
(compiler)Complete 36 5 0 - 0m:01s - 2/17/2016
9:53:26 AM
(premap)Complete 3 2 0 0m:04s 0m:04s 335MB 2/17/2016
9:53:32 AM
(fpga_mapper)Complete 127 126 0 02m:02s 02m:03s 455MB 2/17/2016
9:55:36 AM
Multi-srs Generator Complete0m:01s2/17/2016
9:53:28 AM

Area Summary
Carry Cells 37882 Sequential Cells 33683
DSP Blocks (MACC) (dsp_used) 42 I/O Cells 39
Global Clock Buffers 6 Block Rams (RAM1K18) (v_ram) 55
Block Rams (RAM64x18) (v_ram) 56 LUTs (total_luts) 37911

Timing Summary
Clock NameReq FreqEst FreqSlack
SF2_Standby_FCCC_0_FCCC|GL0_net_inferred_clock100.0 MHz304.4 MHz6.715
System100.0 MHz149.5 MHz3.309

Optimizations Summary
Combined Clock Conversion 1 / 0