*******************************************
       Libero SoC, MSS and IP Core VERSIONS
*******************************************

This design was tested with the following: 
	Libero SoC Version: 11.7
	System Builder Version: 1.0	
	CORERESETP Version: 7.0.104
	CoreConfigP Version: 7.0.105	
	MSS Version: 1.1.400
	SERDES_IF Version: 1.2.210
	Chip Oscillators: 2.0.101
	CCC Version: 2.0.200		

******************************************
     DESIGN FILE DIRECTORY STRUCTURE
******************************************


M2S_PCIE_Control_DEMO_DF
    |
    |
    |---Drivers_64bitOS
    |      |
    |      |--PCIe_Demo.rar
    |
    |	   
    |---Libero Project
    |      |
    |      |--PCIe_HPDMA_SMC_FIC.rar
    |
    |---Programming File
    |      |
    |      |--PCIe_HPDMA_SMCFIC_top.stp
    |
    |
    |---Readme.txt
    

Drivers_64bitOS 
==================================
This folder consists the 64-bit OS based Host PC drivers for SmartFusion2 PCIe MSS HPDMA demo


LiberoProject
========
For reference, the final Libero SoC Verilog project of this demo is given under this folder.
The designs are created for SmartFusion2 M2S150 Advanced Development Kit

Programming File
============================
This folder consists the programming file along with the embedded application client