Synopsys Generic Technology Mapper, Version mapact, Build 1350R, Built Oct 16 2014 10:02:37
Copyright (C) 1994-2014, Synopsys, Inc. This software and the associated documentation are proprietary to Synopsys, Inc. This software may only be used in accordance with the terms and conditions of a written license agreement with Synopsys, Inc.  All other use, reproduction, or distribution of this software is strictly prohibited.
Product Version I-2014.03M-SP1

Mapper Startup Complete (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 99MB peak: 99MB)

@N:MF248 :  | Running in 64-bit mode. 
@N:MF667 :  | Clock conversion disabled  

Design Input Complete (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 98MB peak: 101MB)


Mapper Initialization Complete (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 98MB peak: 101MB)


Start loading timing files (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 100MB peak: 101MB)


Finished loading timing files (Real Time elapsed 0h:00m:01s; CPU Time elapsed 0h:00m:00s; Memory used current: 100MB peak: 102MB)



Starting Optimization and Mapping (Real Time elapsed 0h:00m:03s; CPU Time elapsed 0h:00m:00s; Memory used current: 135MB peak: 138MB)

@W:MO111 : pcie_hpdma_smcfic_fabosc_0_osc.v(20) | Tristate driver XTLOSC_O2F on net XTLOSC_O2F has its enable tied to GND (module PCIe_HPDMA_SMCFIC_FABOSC_0_OSC) 
@W:MO111 : pcie_hpdma_smcfic_fabosc_0_osc.v(19) | Tristate driver XTLOSC_CCC on net XTLOSC_CCC has its enable tied to GND (module PCIe_HPDMA_SMCFIC_FABOSC_0_OSC) 
@W:MO111 : pcie_hpdma_smcfic_fabosc_0_osc.v(18) | Tristate driver RCOSC_1MHZ_O2F on net RCOSC_1MHZ_O2F has its enable tied to GND (module PCIe_HPDMA_SMCFIC_FABOSC_0_OSC) 
@W:MO111 : pcie_hpdma_smcfic_fabosc_0_osc.v(17) | Tristate driver RCOSC_1MHZ_CCC on net RCOSC_1MHZ_CCC has its enable tied to GND (module PCIe_HPDMA_SMCFIC_FABOSC_0_OSC) 
@W:MO171 : coreresetp.v(695) | Sequential instance PCIe_HPDMA_SMCFIC_0.CORERESETP_0.SDIF1_PERST_N_q1 reduced to a combinational gate by constant propagation 
@W:MO171 : coreresetp.v(714) | Sequential instance PCIe_HPDMA_SMCFIC_0.CORERESETP_0.SDIF2_PERST_N_q1 reduced to a combinational gate by constant propagation 
@W:MO171 : coreresetp.v(733) | Sequential instance PCIe_HPDMA_SMCFIC_0.CORERESETP_0.SDIF3_PERST_N_q1 reduced to a combinational gate by constant propagation 
@W:MO171 : coreresetp.v(695) | Sequential instance PCIe_HPDMA_SMCFIC_0.CORERESETP_0.SDIF1_PERST_N_q2 reduced to a combinational gate by constant propagation 
@W:MO171 : coreresetp.v(714) | Sequential instance PCIe_HPDMA_SMCFIC_0.CORERESETP_0.SDIF2_PERST_N_q2 reduced to a combinational gate by constant propagation 
@W:MO171 : coreresetp.v(733) | Sequential instance PCIe_HPDMA_SMCFIC_0.CORERESETP_0.SDIF3_PERST_N_q2 reduced to a combinational gate by constant propagation 
@W:MO171 : coreresetp.v(769) | Sequential instance PCIe_HPDMA_SMCFIC_0.CORERESETP_0.sm1_areset_n_q1 reduced to a combinational gate by constant propagation 
@W:MO171 : coreresetp.v(695) | Sequential instance PCIe_HPDMA_SMCFIC_0.CORERESETP_0.SDIF1_PERST_N_q3 reduced to a combinational gate by constant propagation 
@W:MO171 : coreresetp.v(714) | Sequential instance PCIe_HPDMA_SMCFIC_0.CORERESETP_0.SDIF2_PERST_N_q3 reduced to a combinational gate by constant propagation 
@W:MO171 : coreresetp.v(733) | Sequential instance PCIe_HPDMA_SMCFIC_0.CORERESETP_0.SDIF3_PERST_N_q3 reduced to a combinational gate by constant propagation 
@W:BN132 : coreresetp.v(898) | Removing sequential instance PCIe_HPDMA_SMCFIC_0.CORERESETP_0.sdif2_areset_n_rcosc_q1,  because it is equivalent to instance PCIe_HPDMA_SMCFIC_0.CORERESETP_0.sdif1_areset_n_rcosc_q1
@W:BN132 : coreresetp.v(912) | Removing sequential instance PCIe_HPDMA_SMCFIC_0.CORERESETP_0.sdif3_areset_n_rcosc_q1,  because it is equivalent to instance PCIe_HPDMA_SMCFIC_0.CORERESETP_0.sdif1_areset_n_rcosc_q1
@W:BN132 : coreresetp.v(856) | Removing sequential instance PCIe_HPDMA_SMCFIC_0.CORERESETP_0.sm0_areset_n_rcosc_q1,  because it is equivalent to instance PCIe_HPDMA_SMCFIC_0.CORERESETP_0.sdif1_areset_n_rcosc_q1
@W:BN132 : coreresetp.v(912) | Removing sequential instance PCIe_HPDMA_SMCFIC_0.CORERESETP_0.sdif3_areset_n_rcosc,  because it is equivalent to instance PCIe_HPDMA_SMCFIC_0.CORERESETP_0.sm0_areset_n_rcosc
@W:BN132 : coreresetp.v(898) | Removing sequential instance PCIe_HPDMA_SMCFIC_0.CORERESETP_0.sdif2_areset_n_rcosc,  because it is equivalent to instance PCIe_HPDMA_SMCFIC_0.CORERESETP_0.sm0_areset_n_rcosc
@W:BN132 : coreresetp.v(884) | Removing sequential instance PCIe_HPDMA_SMCFIC_0.CORERESETP_0.sdif1_areset_n_rcosc,  because it is equivalent to instance PCIe_HPDMA_SMCFIC_0.CORERESETP_0.sm0_areset_n_rcosc
@W:BN132 : coreresetp.v(1581) | Removing sequential instance PCIe_HPDMA_SMCFIC_0.CORERESETP_0.release_sdif3_core,  because it is equivalent to instance PCIe_HPDMA_SMCFIC_0.CORERESETP_0.ddr_settled
@W:BN132 : coreresetp.v(1549) | Removing sequential instance PCIe_HPDMA_SMCFIC_0.CORERESETP_0.release_sdif2_core,  because it is equivalent to instance PCIe_HPDMA_SMCFIC_0.CORERESETP_0.ddr_settled
@W:BN132 : coreresetp.v(1517) | Removing sequential instance PCIe_HPDMA_SMCFIC_0.CORERESETP_0.release_sdif1_core,  because it is equivalent to instance PCIe_HPDMA_SMCFIC_0.CORERESETP_0.ddr_settled
@W:BN132 : coreresetp.v(1646) | Removing sequential instance PCIe_HPDMA_SMCFIC_0.CORERESETP_0.release_sdif2_core_q1,  because it is equivalent to instance PCIe_HPDMA_SMCFIC_0.CORERESETP_0.release_sdif1_core_q1
@W:BN132 : coreresetp.v(1646) | Removing sequential instance PCIe_HPDMA_SMCFIC_0.CORERESETP_0.release_sdif3_core_q1,  because it is equivalent to instance PCIe_HPDMA_SMCFIC_0.CORERESETP_0.release_sdif1_core_q1
@W:BN132 : coreresetp.v(1646) | Removing sequential instance PCIe_HPDMA_SMCFIC_0.CORERESETP_0.release_sdif1_core_q1,  because it is equivalent to instance PCIe_HPDMA_SMCFIC_0.CORERESETP_0.ddr_settled_q1
@W:BN132 : coreresetp.v(1646) | Removing sequential instance PCIe_HPDMA_SMCFIC_0.CORERESETP_0.release_sdif3_core_clk_base,  because it is equivalent to instance PCIe_HPDMA_SMCFIC_0.CORERESETP_0.release_sdif2_core_clk_base
@W:BN132 : coreresetp.v(1646) | Removing sequential instance PCIe_HPDMA_SMCFIC_0.CORERESETP_0.release_sdif2_core_clk_base,  because it is equivalent to instance PCIe_HPDMA_SMCFIC_0.CORERESETP_0.release_sdif1_core_clk_base
@W:BN132 : coreresetp.v(1646) | Removing sequential instance PCIe_HPDMA_SMCFIC_0.CORERESETP_0.release_sdif1_core_clk_base,  because it is equivalent to instance PCIe_HPDMA_SMCFIC_0.CORERESETP_0.ddr_settled_clk_base

Available hyper_sources - for debug and ip models
	None Found

@N:MT480 : pcie_hpdma_smcfic_top_syn.fdc(18) | Assigning clock "PCIe_HPDMA_SMCFIC_0.CCC_0.GL0_net" to command: create_clock {n:PCIe_HPDMA_SMCFIC_0.CCC_0.GL0_net} -period {5} -waveform {0 2.5} -add 
@W:MO129 : coreresetp.v(769) | Sequential instance PCIe_HPDMA_SMCFIC_0.CORERESETP_0.sm1_areset_n_clk_base reduced to a combinational gate by constant propagation
@W:MO129 : coreresetp.v(1388) | Sequential instance PCIe_HPDMA_SMCFIC_0.CORERESETP_0.RESET_N_F2M_int reduced to a combinational gate by constant propagation

Finished RTL optimizations (Real Time elapsed 0h:00m:08s; CPU Time elapsed 0h:00m:00s; Memory used current: 136MB peak: 138MB)

@N:BN362 : axi_master_to_slave.v(225) | Removing sequential instance AXI_MASTER_TO_SLAVE_0.AWSIZE[2] of view:PrimLib.dff(prim) in hierarchy view:work.PCIe_HPDMA_SMCFIC_top(verilog) because there are no references to its outputs 
@N:BN362 : axi_master_to_slave.v(225) | Removing sequential instance AXI_MASTER_TO_SLAVE_0.ARSIZE[2] of view:PrimLib.dff(prim) in hierarchy view:work.PCIe_HPDMA_SMCFIC_top(verilog) because there are no references to its outputs 
Encoding state machine ahb_fsm_current_state[6:0] (view:work.AHB_IF_0s_1s_2s_3s_4294967292s_4294967293s_4294967294s_0s_Z1(verilog))
original code -> new code
   000 -> 0000000
   001 -> 0000011
   010 -> 0000101
   011 -> 0001001
   100 -> 0010001
   101 -> 0100001
   110 -> 1000001
Encoding state machine rstate[3:0] (view:work.AXI_Slave(verilog))
original code -> new code
   00 -> 00
   01 -> 01
   10 -> 10
   11 -> 11
@N:MO225 : axi_slave.v(174) | No possible illegal states for state machine rstate[3:0],safe FSM implementation is disabled
Encoding state machine wstate[3:0] (view:work.AXI_Slave(verilog))
original code -> new code
   00 -> 00
   01 -> 01
   10 -> 10
   11 -> 11
@N:MO225 : axi_slave.v(82) | No possible illegal states for state machine wstate[3:0],safe FSM implementation is disabled
@N: : debounce.v(53) | Found counter in view:work.DEBOUNCE(verilog) inst q_reg[15:0]
Encoding state machine state[2:0] (view:work.CoreConfigP_Z2(verilog))
original code -> new code
   00 -> 00
   01 -> 01
   10 -> 10
Encoding state machine sm0_state[6:0] (view:work.CoreResetP_Z3(verilog))
original code -> new code
   000 -> 0000000
   001 -> 0000011
   010 -> 0000101
   011 -> 0001001
   100 -> 0010001
   101 -> 0100001
   110 -> 1000001
Encoding state machine sdif0_state[3:0] (view:work.CoreResetP_Z3(verilog))
original code -> new code
   000 -> 00
   001 -> 01
   010 -> 10
   011 -> 11
@N:MO225 : coreresetp.v(1170) | No possible illegal states for state machine sdif0_state[3:0],safe FSM implementation is disabled
@N: : coreresetp.v(1485) | Found counter in view:work.CoreResetP_Z3(verilog) inst count_sdif0[12:0]
@W:BN132 : coreresetp.v(1089) | Removing instance PCIe_HPDMA_SMCFIC_0.CORERESETP_0.SDIF_READY_int,  because it is equivalent to instance PCIe_HPDMA_SMCFIC_0.CORERESETP_0.sm0_state[6]
Encoding state machine state[3:0] (view:work.coreresetp_pcie_hotreset(verilog))
original code -> new code
   00 -> 00
   01 -> 01
   10 -> 10
   11 -> 11
@N:MO225 : coreresetp_pcie_hotreset.v(179) | No possible illegal states for state machine state[3:0],safe FSM implementation is disabled
@N: : coreresetp_pcie_hotreset.v(227) | Found counter in view:work.coreresetp_pcie_hotreset(verilog) inst count[6:0]

Finished factoring (Real Time elapsed 0h:00m:08s; CPU Time elapsed 0h:00m:00s; Memory used current: 141MB peak: 142MB)


Finished gated-clock and generated-clock conversion (Real Time elapsed 0h:00m:08s; CPU Time elapsed 0h:00m:00s; Memory used current: 139MB peak: 142MB)

Constraint Checker successful!

At Mapper Exit (Real Time elapsed 0h:00m:08s; CPU Time elapsed 0h:00m:00s; Memory used current: 77MB peak: 142MB)

Process took 0h:00m:09s realtime, 0h:00m:01s cputime
# Thu Dec 11 19:09:51 2014

###########################################################]