****************************************************************
                LIBERO SoC , IP and BOARD VERSIONS
****************************************************************

This application is tested with following Libero SoC , IP and board versions.

Libero SoC   --  Version: 12.6 
Flashpro Express    --  Version: 12.6
SoftConsole  --  Version: 6.5
System Builder   Version: 1.0
TPSRAM       --  Version: 1.0.101
Board	     --  SmartFusion2 Security Evaluation kit board with M2S090T device (Rev D)

******************************************
     DESIGN FILES DIRECTORY STRUCTURE
******************************************

  m2s_dg0534_df
    |
    |---Demo_Utility 
    |        
    |---Libero_project
    |         
    |---Programming_file
    |
    |---Source_files
    |
    |---readme.txt
    
 
Demo_Utility 
=====================
This folder contains SF2_MDDR_Demo.exe file 

Libero_project
=====================
This folder consists of Libero SoC Verilog project for M2S090T based SmartFusion2 Security Evaluation kit board.

Programming_file
=====================
This folder contains the programming file SF2_MDDR_Demo.stp for M2S090T based SmartFusion2 Security Evaluation kit board.

Source_files
====================
This folder consists of LPDDR_config.txt  Configuration file.AXI_testbench.v,dram.v,dram_parameters.vh stimulus files and wave.do simulation file.