#####  START OF RAM REPORT  #####

#####  LSRAM REPORT  #####

INSTANTIATED     RTL_INSTANCE                                        PRIMITIVE_TYPE     USER_ATTRIBUTE     MAPPED_INSTANCE                                     DEPTH_X_WIDTH(A/B)     LOW-POWER_MODE     ECC     A_DOUT_PIPE_REG(EN/ARST/SRST)     B_DOUT_PIPE_REG(EN/ARST/SRST)     WRITE_MODE(A/B)      
----------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------
YES              UART_IF_0.TPSRAM_0.UART_IF_TPSRAM_0_TPSRAM_R0C0     NA                 NA                 UART_IF_0.TPSRAM_0.UART_IF_TPSRAM_0_TPSRAM_R0C0     2KX8_1KX16             NA                 0       0(0/0/0)                          0(0/0/0)                          (NO_CHANGE/NO_CHANGE)
                                                                                                                                                                                                                                                                                                          
YES              UART_IF_0.TPSRAM_0.UART_IF_TPSRAM_0_TPSRAM_R0C1     NA                 NA                 UART_IF_0.TPSRAM_0.UART_IF_TPSRAM_0_TPSRAM_R0C1     2KX8_1KX16             NA                 0       0(0/0/0)                          0(0/0/0)                          (NO_CHANGE/NO_CHANGE)
                                                                                                                                                                                                                                                                                                          
YES              UART_IF_0.TPSRAM_0.UART_IF_TPSRAM_0_TPSRAM_R0C2     NA                 NA                 UART_IF_0.TPSRAM_0.UART_IF_TPSRAM_0_TPSRAM_R0C2     2KX8_1KX16             NA                 0       0(0/0/0)                          0(0/0/0)                          (NO_CHANGE/NO_CHANGE)
                                                                                                                                                                                                                                                                                                          
YES              UART_IF_0.TPSRAM_0.UART_IF_TPSRAM_0_TPSRAM_R0C3     NA                 NA                 UART_IF_0.TPSRAM_0.UART_IF_TPSRAM_0_TPSRAM_R0C3     2KX8_1KX16             NA                 0       0(0/0/0)                          0(0/0/0)                          (NO_CHANGE/NO_CHANGE)
==========================================================================================================================================================================================================================================================================================================

#####  URAM REPORT  #####

INSTANTIATED     RTL_INSTANCE     PRIMITIVE_TYPE     USER_ATTRIBUTE     MAPPED_INSTANCE     DEPTH_X_WIDTH     LOW-POWER_MODE     ECC     A_ADDR_REG(EN/ARST/SRST)     B_ADDR_REG(EN/ARST/SRST)     A_DATA_PIPE_REG(EN/ARST/SRST)     B_DATA_PIPE_REG(EN/ARST/SRST)
------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------
==================================================================================================================================================================================================================================================================

#####  END OF RAM REPORT  #####