Synopsys Netlist Linker, version comp201503sp1p1, Build 240R, built Dec  1 2015
@N: :  | Running in 64-bit mode 
File E:\Libero_11p7_capture_tests\new_flow\SF2_MDDR_Demo\synthesis\synwork\SF2_MDDR_Demo_comp.srs changed - recompiling

At syn_nfilter Exit (Real Time elapsed 0h:00m:03s; CPU Time elapsed 0h:00m:00s; Memory used current: 92MB peak: 93MB)

Process took 0h:00m:03s realtime, 0h:00m:01s cputime
# Tue Jan 12 10:52:13 2016

###########################################################]