m255
K4
z2
!s11f MIXED_VERSIONS
13
!s112 1.1
!i10d 8192
!i10e 25
!i10f 100
cModel Technology
dE:/Libero_11p7_capture_tests/new_flow/SF2_MDDR_Demo/simulation
vCoreAPB3
!s110 1617902759
!i10b 1
!s100 g1nKjS5h04kl2gE:f3ON@0
Z0 !s11b Dg1SIo80bB@j0V0VzS_@n1
I493ih5D<MzaGB8LgD>n2g3
Z1 dC:/Users/I63442/Desktop/v12.6 updates/Smart fusion2/New folder/m2s_dg0568_liberov11p8_sp1_df/SF2_MDDR_Demo_DF/Final/m2s_dg0534_df/Libero_Project/simulation
Z2 w1617257416
8C:/Users/I63442/Desktop/v12.6 updates/Smart fusion2/New folder/m2s_dg0568_liberov11p8_sp1_df/SF2_MDDR_Demo_DF/Final/m2s_dg0534_df/Libero_Project/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3.v
FC:/Users/I63442/Desktop/v12.6 updates/Smart fusion2/New folder/m2s_dg0568_liberov11p8_sp1_df/SF2_MDDR_Demo_DF/Final/m2s_dg0534_df/Libero_Project/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3.v
!i122 5
L0 31 576
Z3 VDg1SIo80bB@j0V0VzS_@n1
Z4 OW;L;2020.3;71
r1
!s85 0
31
!s108 1617902758.000000
!s107 C:/Users/I63442/Desktop/v12.6 updates/Smart fusion2/New folder/m2s_dg0568_liberov11p8_sp1_df/SF2_MDDR_Demo_DF/Final/m2s_dg0534_df/Libero_Project/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3.v|
!s90 -reportprogress|300|-vlog01compat|-work|COREAPB3_LIB|C:/Users/I63442/Desktop/v12.6 updates/Smart fusion2/New folder/m2s_dg0568_liberov11p8_sp1_df/SF2_MDDR_Demo_DF/Final/m2s_dg0534_df/Libero_Project/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3.v|
!s101 -O0
!i113 1
Z5 o-vlog01compat -work COREAPB3_LIB -O0
Z6 tCvgOpt 0
n@core@a@p@b3
vcoreapb3_iaddr_reg
!s110 1617902758
!i10b 1
!s100 HeBJolchlR:<SlBHKDng>2
R0
IXgjR0Ie0OhgBYNXDfZQb52
R1
R2
8C:/Users/I63442/Desktop/v12.6 updates/Smart fusion2/New folder/m2s_dg0568_liberov11p8_sp1_df/SF2_MDDR_Demo_DF/Final/m2s_dg0534_df/Libero_Project/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3_iaddr_reg.v
FC:/Users/I63442/Desktop/v12.6 updates/Smart fusion2/New folder/m2s_dg0568_liberov11p8_sp1_df/SF2_MDDR_Demo_DF/Final/m2s_dg0534_df/Libero_Project/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3_iaddr_reg.v
!i122 4
L0 21 110
R3
R4
r1
!s85 0
31
Z7 !s108 1617902757.000000
!s107 C:/Users/I63442/Desktop/v12.6 updates/Smart fusion2/New folder/m2s_dg0568_liberov11p8_sp1_df/SF2_MDDR_Demo_DF/Final/m2s_dg0534_df/Libero_Project/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3_iaddr_reg.v|
!s90 -reportprogress|300|-vlog01compat|-work|COREAPB3_LIB|C:/Users/I63442/Desktop/v12.6 updates/Smart fusion2/New folder/m2s_dg0568_liberov11p8_sp1_df/SF2_MDDR_Demo_DF/Final/m2s_dg0534_df/Libero_Project/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3_iaddr_reg.v|
!s101 -O0
!i113 1
R5
R6
vCOREAPB3_MUXPTOB3
!s110 1617902757
!i10b 1
!s100 a?Y3]`<n[T0oj1Wn8g56K1
R0
IlbCkZ8]fHbDga_JGEUN^D3
R1
R2
8C:/Users/I63442/Desktop/v12.6 updates/Smart fusion2/New folder/m2s_dg0568_liberov11p8_sp1_df/SF2_MDDR_Demo_DF/Final/m2s_dg0534_df/Libero_Project/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3_muxptob3.v
FC:/Users/I63442/Desktop/v12.6 updates/Smart fusion2/New folder/m2s_dg0568_liberov11p8_sp1_df/SF2_MDDR_Demo_DF/Final/m2s_dg0534_df/Libero_Project/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3_muxptob3.v
!i122 3
L0 30 142
R3
R4
r1
!s85 0
31
R7
!s107 C:/Users/I63442/Desktop/v12.6 updates/Smart fusion2/New folder/m2s_dg0568_liberov11p8_sp1_df/SF2_MDDR_Demo_DF/Final/m2s_dg0534_df/Libero_Project/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3_muxptob3.v|
!s90 -reportprogress|300|-vlog01compat|-work|COREAPB3_LIB|C:/Users/I63442/Desktop/v12.6 updates/Smart fusion2/New folder/m2s_dg0568_liberov11p8_sp1_df/SF2_MDDR_Demo_DF/Final/m2s_dg0534_df/Libero_Project/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3_muxptob3.v|
!s101 -O0
!i113 1
R5
R6
n@c@o@r@e@a@p@b3_@m@u@x@p@t@o@b3