@W: CG168 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite.v":541:2:541:11|Type of parameter M0_AHBSLOTENABLE on the instance matrix4x16 is not in accordance with the type of parameter on corresponding module. Please update RTL with correct parameter type 
@W: CG168 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite.v":541:2:541:11|Type of parameter M1_AHBSLOTENABLE on the instance matrix4x16 is not in accordance with the type of parameter on corresponding module. Please update RTL with correct parameter type 
@W: CG168 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite.v":541:2:541:11|Type of parameter M2_AHBSLOTENABLE on the instance matrix4x16 is not in accordance with the type of parameter on corresponding module. Please update RTL with correct parameter type 
@W: CG168 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite.v":541:2:541:11|Type of parameter M3_AHBSLOTENABLE on the instance matrix4x16 is not in accordance with the type of parameter on corresponding module. Please update RTL with correct parameter type 
@W: CG168 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":2639:2:2639:14|Type of parameter M_AHBSLOTENABLE on the instance masterstage_0 is not in accordance with the type of parameter on corresponding module. Please update RTL with correct parameter type 
@W: CG168 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite_masterstage.v":209:2:209:15|Type of parameter M_AHBSLOTENABLE on the instance address_decode is not in accordance with the type of parameter on corresponding module. Please update RTL with correct parameter type 
@W: CL177 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite_masterstage.v":625:0:625:5|Sharing sequential element addrRegSMCurrentState. Add a syn_preserve attribute to the element to prevent sharing.
@W: CG168 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":2703:2:2703:14|Type of parameter M_AHBSLOTENABLE on the instance masterstage_1 is not in accordance with the type of parameter on corresponding module. Please update RTL with correct parameter type 
@W: CG168 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite_masterstage.v":209:2:209:15|Type of parameter M_AHBSLOTENABLE on the instance address_decode is not in accordance with the type of parameter on corresponding module. Please update RTL with correct parameter type 
@W: CL177 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite_masterstage.v":625:0:625:5|Sharing sequential element addrRegSMCurrentState. Add a syn_preserve attribute to the element to prevent sharing.
@W: CG168 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":2767:2:2767:14|Type of parameter M_AHBSLOTENABLE on the instance masterstage_2 is not in accordance with the type of parameter on corresponding module. Please update RTL with correct parameter type 
@W: CG168 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":2831:2:2831:14|Type of parameter M_AHBSLOTENABLE on the instance masterstage_3 is not in accordance with the type of parameter on corresponding module. Please update RTL with correct parameter type 
@W: CL169 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\COREAHBLSRAM\2.0.113\rtl\vlog\core\AHBLSramIf.v":161:3:161:8|Pruning unused register HWDATA_d[31:0]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\COREAHBLSRAM\2.0.113\rtl\vlog\core\AHBLSramIf.v":161:3:161:8|Pruning unused register HTRANS_d[1:0]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\COREAHBLSRAM\2.0.113\rtl\vlog\core\AHBLSramIf.v":161:3:161:8|Pruning unused register HSEL_d. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\COREAHBLSRAM\2.0.113\rtl\vlog\core\AHBLSramIf.v":161:3:161:8|Pruning unused register HREADYIN_d. Make sure that there are no unused intermediate registers.
@W: CL265 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\work\Webserver_TCP_sb\COREAHBLSRAM_0_0\rtl\vlog\core\lsram_2048to139264x8.v":229:4:229:9|Removing unused bit 15 of ckRdAddr[15:9]. Either assign all bits or reduce the width of the signal.
@W: CL265 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\work\Webserver_TCP_sb\COREAHBLSRAM_0_0\rtl\vlog\core\lsram_2048to139264x8.v":229:4:229:9|Removing unused bit 9 of ckRdAddr[15:9]. Either assign all bits or reduce the width of the signal.
@W: CL279 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\work\Webserver_TCP_sb\COREAHBLSRAM_0_0\rtl\vlog\core\lsram_2048to139264x8.v":229:4:229:9|Pruning register bits 13 to 10 of ckRdAddr[14:10]. If this is not the intended behavior, drive the inputs with valid values, or inputs from the top level.
@W: CG133 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\work\Webserver_TCP_sb\COREAHBLSRAM_0_0\rtl\vlog\core\SramCtrlIf.v":95:31:95:49|Object ahbsram_wdata_upd_r is declared but not assigned. Either assign a value or remove the declaration.
@W: CG133 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\work\Webserver_TCP_sb\COREAHBLSRAM_0_0\rtl\vlog\core\SramCtrlIf.v":96:31:96:51|Object u_ahbsram_wdata_upd_r is declared but not assigned. Either assign a value or remove the declaration.
@W: CG360 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\work\Webserver_TCP_sb\COREAHBLSRAM_0_0\rtl\vlog\core\SramCtrlIf.v":103:31:103:42|Removing wire u_BUSY_all_0, as there is no assignment to it.
@W: CG360 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\work\Webserver_TCP_sb\COREAHBLSRAM_0_0\rtl\vlog\core\SramCtrlIf.v":104:31:104:42|Removing wire u_BUSY_all_1, as there is no assignment to it.
@W: CG360 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\work\Webserver_TCP_sb\COREAHBLSRAM_0_0\rtl\vlog\core\SramCtrlIf.v":105:31:105:42|Removing wire u_BUSY_all_2, as there is no assignment to it.
@W: CG360 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\work\Webserver_TCP_sb\COREAHBLSRAM_0_0\rtl\vlog\core\SramCtrlIf.v":106:31:106:42|Removing wire u_BUSY_all_3, as there is no assignment to it.
@W: CG360 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\work\Webserver_TCP_sb\COREAHBLSRAM_0_0\rtl\vlog\core\SramCtrlIf.v":113:31:113:49|Removing wire u_ahbsram_wdata_upd, as there is no assignment to it.
@W: CL169 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":1549:4:1549:9|Pruning unused register count_sdif2[12:0]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":1517:4:1517:9|Pruning unused register count_sdif1[12:0]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":1485:4:1485:9|Pruning unused register count_sdif0[12:0]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":1455:4:1455:9|Pruning unused register count_sdif0_enable_q1. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":1455:4:1455:9|Pruning unused register count_sdif1_enable_q1. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":1455:4:1455:9|Pruning unused register count_sdif2_enable_q1. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":1455:4:1455:9|Pruning unused register count_sdif0_enable_rcosc. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":1455:4:1455:9|Pruning unused register count_sdif1_enable_rcosc. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":1455:4:1455:9|Pruning unused register count_sdif2_enable_rcosc. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":1300:4:1300:9|Pruning unused register count_sdif2_enable. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":1235:4:1235:9|Pruning unused register count_sdif1_enable. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":1170:4:1170:9|Pruning unused register count_sdif0_enable. Make sure that there are no unused intermediate registers.
@W: CL177 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":1388:4:1388:9|Sharing sequential element M3_RESET_N_int. Add a syn_preserve attribute to the element to prevent sharing.
@W: CL177 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":963:4:963:9|Sharing sequential element sdif1_spll_lock_q1. Add a syn_preserve attribute to the element to prevent sharing.
@W: CL177 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":963:4:963:9|Sharing sequential element sdif0_spll_lock_q1. Add a syn_preserve attribute to the element to prevent sharing.
@W: CL177 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":963:4:963:9|Sharing sequential element fpll_lock_q1. Add a syn_preserve attribute to the element to prevent sharing.
@W: CL190 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":1433:4:1433:9|Optimizing register bit EXT_RESET_OUT_int to a constant 0. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: CL169 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":1089:4:1089:9|Pruning unused register release_ext_reset. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":1433:4:1433:9|Pruning unused register EXT_RESET_OUT_int. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":1433:4:1433:9|Pruning unused register sm2_state[2:0]. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":783:4:783:9|Pruning unused register sm2_areset_n_q1. Make sure that there are no unused intermediate registers.
@W: CL169 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":783:4:783:9|Pruning unused register sm2_areset_n_clk_base. Make sure that there are no unused intermediate registers.
@W: CL318 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\work\Webserver_TCP_sb\FABOSC_0\Webserver_TCP_sb_FABOSC_0_OSC.v":17:7:17:20|*Output RCOSC_1MHZ_CCC has undriven bits; assigning undriven bits to 'Z'.  Simulation mismatch possible. Assign all bits of the output.
@W: CL318 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\work\Webserver_TCP_sb\FABOSC_0\Webserver_TCP_sb_FABOSC_0_OSC.v":18:7:18:20|*Output RCOSC_1MHZ_O2F has undriven bits; assigning undriven bits to 'Z'.  Simulation mismatch possible. Assign all bits of the output.
@W: CL318 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\work\Webserver_TCP_sb\FABOSC_0\Webserver_TCP_sb_FABOSC_0_OSC.v":19:7:19:16|*Output XTLOSC_CCC has undriven bits; assigning undriven bits to 'Z'.  Simulation mismatch possible. Assign all bits of the output.
@W: CL318 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\work\Webserver_TCP_sb\FABOSC_0\Webserver_TCP_sb_FABOSC_0_OSC.v":20:7:20:16|*Output XTLOSC_O2F has undriven bits; assigning undriven bits to 'Z'.  Simulation mismatch possible. Assign all bits of the output.
@W: CL247 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp_pcie_hotreset.v":36:24:36:29|Input port bit 31 of prdata[31:0] is unused
@W: CL246 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp_pcie_hotreset.v":36:24:36:29|Input port bits 25 to 0 of prdata[31:0] are unused. Assign logic for all port bits or change the input port size.
@W: CL177 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":963:4:963:9|Sharing sequential element sdif0_spll_lock_q2. Add a syn_preserve attribute to the element to prevent sharing.
@W: CL177 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":963:4:963:9|Sharing sequential element sdif1_spll_lock_q2. Add a syn_preserve attribute to the element to prevent sharing.
@W: CL177 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":963:4:963:9|Sharing sequential element fpll_lock_q2. Add a syn_preserve attribute to the element to prevent sharing.
@W: CL246 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\work\Webserver_TCP_sb\COREAHBLSRAM_0_0\rtl\vlog\core\CoreAHBLSRAM.v":68:28:68:32|Input port bits 31 to 20 of HADDR[31:0] are unused. Assign logic for all port bits or change the input port size.
@W: CL247 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\work\Webserver_TCP_sb\COREAHBLSRAM_0_0\rtl\vlog\core\lsram_2048to139264x8.v":61:26:61:34|Input port bit 15 of writeAddr[15:0] is unused
@W: CL247 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\work\Webserver_TCP_sb\COREAHBLSRAM_0_0\rtl\vlog\core\lsram_2048to139264x8.v":62:26:62:33|Input port bit 15 of readAddr[15:0] is unused
@W: CL246 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\work\Webserver_TCP_sb\COREAHBLSRAM_0_0\rtl\vlog\core\lsram_2048to139264x8.v":62:26:62:33|Input port bits 13 to 0 of readAddr[15:0] are unused. Assign logic for all port bits or change the input port size.
@W: CL246 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\work\Webserver_TCP_sb\COREAHBLSRAM_0_0\rtl\vlog\core\SramCtrlIf.v":72:29:72:40|Input port bits 19 to 18 of ahbsram_addr[19:0] are unused. Assign logic for all port bits or change the input port size.
@W: CL247 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite.v":120:15:120:23|Input port bit 0 of HTRANS_M0[1:0] is unused
@W: CL247 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite.v":131:15:131:23|Input port bit 0 of HTRANS_M1[1:0] is unused
@W: CL247 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite.v":142:15:142:23|Input port bit 0 of HTRANS_M2[1:0] is unused
@W: CL247 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite.v":153:15:153:23|Input port bit 0 of HTRANS_M3[1:0] is unused
@W: CL247 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite.v":163:15:163:22|Input port bit 1 of HRESP_S0[1:0] is unused
@W: CL247 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite.v":176:15:176:22|Input port bit 1 of HRESP_S1[1:0] is unused
@W: CL247 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite.v":189:15:189:22|Input port bit 1 of HRESP_S2[1:0] is unused
@W: CL247 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite.v":202:15:202:22|Input port bit 1 of HRESP_S3[1:0] is unused
@W: CL247 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite.v":215:15:215:22|Input port bit 1 of HRESP_S4[1:0] is unused
@W: CL247 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite.v":228:15:228:22|Input port bit 1 of HRESP_S5[1:0] is unused
@W: CL247 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite.v":241:15:241:22|Input port bit 1 of HRESP_S6[1:0] is unused
@W: CL247 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite.v":254:15:254:22|Input port bit 1 of HRESP_S7[1:0] is unused
@W: CL247 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite.v":267:15:267:22|Input port bit 1 of HRESP_S8[1:0] is unused
@W: CL247 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite.v":280:15:280:22|Input port bit 1 of HRESP_S9[1:0] is unused
@W: CL247 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite.v":293:15:293:23|Input port bit 1 of HRESP_S10[1:0] is unused
@W: CL247 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite.v":306:15:306:23|Input port bit 1 of HRESP_S11[1:0] is unused
@W: CL247 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite.v":319:15:319:23|Input port bit 1 of HRESP_S12[1:0] is unused
@W: CL247 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite.v":332:15:332:23|Input port bit 1 of HRESP_S13[1:0] is unused
@W: CL247 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite.v":345:15:345:23|Input port bit 1 of HRESP_S14[1:0] is unused
@W: CL247 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite.v":358:15:358:23|Input port bit 1 of HRESP_S15[1:0] is unused
@W: CL247 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite.v":371:15:371:23|Input port bit 1 of HRESP_S16[1:0] is unused
@W: CL246 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite_masterstage.v":42:16:42:25|Input port bits 16 to 1 of SDATAREADY[16:0] are unused. Assign logic for all port bits or change the input port size.
@W: CL246 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\Actel\DirectCore\CoreAHBLite\5.2.100\rtl\vlog\core\coreahblite_masterstage.v":43:16:43:21|Input port bits 16 to 1 of SHRESP[16:0] are unused. Assign logic for all port bits or change the input port size.
@W: CL156 :"C:\tcl_update\sf2\dg0516\516_v8\DG0516_SF2_Secure_Webserver_TCP_Demo\Libero_Project\component\work\top\SERDES_IF_0\top_SERDES_IF_0_SERDES_IF.v":198:35:206:69|*Input un1_gnd_net[63:0] to expression [instance] has undriven bits; assigning undriven bits to 0.  Simulation mismatch possible. Assign all bits of the input.