Global Net Report

Microsemi Corporation - Microsemi Libero Software Release v2021.1 (Version 2021.1.0.17)

Date: Fri Jun 11 23:20:27 2021

Global Nets Information

From GB Location Net Name Fanout
1 GB[6] (728, 156) Webserver_TCP_sb_0/CCC_0/GL0_INST/U0_YWn 283
2 GB[0] (722, 156) Webserver_TCP_sb_0/Webserver_TCP_sb_MSS_0/MSS_ADLIB_INST_RNIL2V5/U0_YWn_GEast 112
3 GB[5] (727, 156) Webserver_TCP_sb_0/Webserver_TCP_sb_MSS_0/FIC_2_APB_M_PRESET_N_keep_RNIEOFD/U0_YWn_GEast 112
4 GB[3] (725, 156) Webserver_TCP_sb_0/CORERESETP_0/MSS_HPMS_READY_int_rep_RNIJ8M8/U0_YWn_GEast 110
5 GB[11] (737, 156) Webserver_TCP_sb_0/FABOSC_0/I_RCOSC_25_50MHZ_FAB_CLKINT/U0_YWn_GEast 46
6 GB[1] (723, 156) Webserver_TCP_sb_0/CORERESETP_0/sm0_areset_n_clk_base_RNIOOE1/U0_YWn_GEast 26
7 GB[4] (726, 156) Webserver_TCP_sb_0/CORERESETP_0/sm0_areset_n_rcosc_RNIUQKD/U0_YWn_GEast 19
8 GB[2] (724, 156) Webserver_TCP_sb_0/CORERESETP_0/sdif0_areset_n_RNIBFK5/U0_YWn_GEast 14
9 GB[7] (729, 156) Webserver_TCP_sb_0/CORERESETP_0/sdif3_areset_n_rcosc_RNI7FT3/U0_YWn_GEast 14
10 GB[8] (734, 156) FCCC_1/GL0_INST/U0_YWn_GEast 1
11 GB[14] (740, 156) FCCC_0/GL1_INST/U0_YWn_GEast 1
12 GB[15] (741, 156) FCCC_0/GL0_INST/U0_YWn_GEast 1

I/O to GB Connections

(none)

Fabric to GB Connections

From From Location To Net Name Net Type Fanout
1 Webserver_TCP_sb_0/Webserver_TCP_sb_MSS_0/MSS_ADLIB_INST/INST_MSS_120_IP:CLK_CONFIG_APB (1200, 314) GB[0] Webserver_TCP_sb_0/Webserver_TCP_sb_MSS_0/CLK_CONFIG_APB ROUTED 1
2 Webserver_TCP_sb_0/Webserver_TCP_sb_MSS_0/MSS_ADLIB_INST/INST_MSS_120_IP:CONFIG_PRESET_N (1200, 314) GB[5] Webserver_TCP_sb_0.Webserver_TCP_sb_MSS_0.FIC_2_APB_M_PRESET_N ROUTED 3
3 Webserver_TCP_sb_0/CORERESETP_0/MSS_HPMS_READY_int_rep:Q (1218, 256) GB[3] Webserver_TCP_sb_0/CORERESETP_0/MSS_HPMS_READY_int_rep_Z ROUTED 1
4 Webserver_TCP_sb_0/FABOSC_0/I_RCOSC_25_50MHZ_FAB:CLKOUT (25, 302) GB[11] Webserver_TCP_sb_0/FABOSC_0/N_RCOSC_25_50MHZ_CLKINT ROUTED 1
5 Webserver_TCP_sb_0/CORERESETP_0/sm0_areset_n_clk_base:Q (1321, 253) GB[1] Webserver_TCP_sb_0/CORERESETP_0/sm0_areset_n_clk_base_0 ROUTED 1
6 Webserver_TCP_sb_0/CORERESETP_0/sm0_areset_n_rcosc:Q (1327, 244) GB[4] Webserver_TCP_sb_0/CORERESETP_0/sm0_areset_n_rcosc_0 ROUTED 1
7 Webserver_TCP_sb_0/CORERESETP_0/sdif0_areset_n:Y (1033, 213) GB[2] Webserver_TCP_sb_0/CORERESETP_0/sm0_areset_n ROUTED 1
8 Webserver_TCP_sb_0/CORERESETP_0/sdif3_areset_n_rcosc:Q (1330, 244) GB[7] Webserver_TCP_sb_0/CORERESETP_0/sdif3_areset_n_rcosc_0 ROUTED 1

CCC to GB Connections

From From Location Pin Swapped for Back Annotation Only To Net Name Net Type Fanout
1 Webserver_TCP_sb_0/CCC_0/CCC_INST/INST_CCC_IP:GL0 CCC-NW1 (18, 302) GL0 => GL2 GB[6] Webserver_TCP_sb_0/CCC_0/GL0_net HARDWIRED 1
2 FCCC_1/CCC_INST/INST_CCC_IP:GL0 CCC-SE1 (1446, 11) None GB[8] FCCC_1/GL0_net HARDWIRED 1
3 FCCC_0/CCC_INST/INST_CCC_IP:GL1 CCC-SE0 (1428, 11) GL1 => GL2 GB[14] FCCC_0/GL1_net HARDWIRED 1
4 FCCC_0/CCC_INST/INST_CCC_IP:GL0 CCC-SE0 (1428, 11) GL0 => GL3 GB[15] FCCC_0/GL0_net HARDWIRED 1

CCC Input Connections

From From Location To (Pin Swapped for Back Annotation Only) CCC Location Net Name Net Type Fanout
1 Webserver_TCP_sb_0/FABOSC_0/I_RCOSC_25_50MHZ:CLKOUT (24, 302) Webserver_TCP_sb_0/CCC_0/CCC_INST/INST_CCC_IP:RCOSC_25_50MHZ CCC-NW1 (18, 302) Webserver_TCP_sb_0/FABOSC_0_RCOSC_25_50MHZ_CCC_OUT_RCOSC_25_50MHZ_CCC HARDWIRED 2
2 SERDES_IF_0/SERDESIF_INST/INST_SERDESIF_IP:EPCS_TXCLK[1] (1140, 2) FCCC_1/CCC_INST/INST_CCC_IP:CLK0 CCC-SE1 (1446, 11) SERDES_IF_0_EPCS_3_TX_CLK ROUTED 1
3 SERDES_IF_0/SERDESIF_INST/INST_SERDESIF_IP:EPCS_RXCLK[1] (1140, 2) FCCC_0/CCC_INST/INST_CCC_IP:CLK0 CCC-SE0 (1428, 11) SERDES_IF_0_EPCS_3_RX_CLK ROUTED 1

Local Nets to RGB Connections

(none)

Global Nets to RGB Connections

From From Location Net Name Fanout RGB Location RGB Fanout
1 GB[6] (728, 156) Webserver_TCP_sb_0/CCC_0/GL0_INST/U0_YWn 283 1 (362, 216) 2
2 (362, 264) 4
3 (362, 300) 4
2 GB[0] (722, 156) Webserver_TCP_sb_0/Webserver_TCP_sb_MSS_0/MSS_ADLIB_INST_RNIL2V5/U0_YWn_GEast 112 1 (1094, 0) 1
2 (1094, 312) 1
3 (1095, 267) 27
4 (1095, 270) 42
5 (1095, 273) 30
6 (1095, 276) 7
7 (1097, 249) 1
8 (1097, 258) 2
9 (1097, 261) 1
3 GB[5] (727, 156) Webserver_TCP_sb_0/Webserver_TCP_sb_MSS_0/FIC_2_APB_M_PRESET_N_keep_RNIEOFD/U0_YWn_GEast 112 1 (1094, 249) 1
2 (1094, 267) 27
3 (1094, 270) 42
4 (1094, 273) 30
5 (1094, 276) 7
6 (1095, 258) 4
7 (1095, 261) 1
4 GB[3] (725, 156) Webserver_TCP_sb_0/CORERESETP_0/MSS_HPMS_READY_int_rep_RNIJ8M8/U0_YWn_GEast 110 1 (1094, 252) 18
2 (1094, 255) 64
3 (1094, 258) 5
4 (1094, 261) 23
5 GB[11] (737, 156) Webserver_TCP_sb_0/FABOSC_0/I_RCOSC_25_50MHZ_FAB_CLKINT/U0_YWn_GEast 46 1 (1095, 243) 32
2 (1095, 249) 14
6 GB[1] (723, 156) Webserver_TCP_sb_0/CORERESETP_0/sm0_areset_n_clk_base_RNIOOE1/U0_YWn_GEast 26 1 (1094, 240) 8
2 (1094, 246) 18
7 GB[4] (726, 156) Webserver_TCP_sb_0/CORERESETP_0/sm0_areset_n_rcosc_RNIUQKD/U0_YWn_GEast 19 (1094, 243) 19
8 GB[2] (724, 156) Webserver_TCP_sb_0/CORERESETP_0/sdif0_areset_n_RNIBFK5/U0_YWn_GEast 14 1 (1095, 252) 4
2 (1096, 243) 10
9 GB[7] (729, 156) Webserver_TCP_sb_0/CORERESETP_0/sdif3_areset_n_rcosc_RNI7FT3/U0_YWn_GEast 14 (1096, 249) 14
10 GB[8] (734, 156) FCCC_1/GL0_INST/U0_YWn_GEast 1 (1095, 282) 1
11 GB[14] (740, 156) FCCC_0/GL1_INST/U0_YWn_GEast 1 (1096, 282) 1
12 GB[15] (741, 156) FCCC_0/GL0_INST/U0_YWn_GEast 1 (1094, 282) 1