*******************************************
       Libero SoC, MSS and IP Core VERSIONS
*******************************************

This design was tested with the following: 
	Libero SoC Version: 2021.1
	SOftConsole Version: 2021.1


******************************************
     DESIGN FILE DIRECTORY STRUCTURE
******************************************


m2s_dg0476_df
    |
    |
    |---Libero_Project
    |         
    |
    |---Programming_Job
    |      |
    |      |
    |      |     
    |      |-----top.job
    |            
    |           
    |            
    |---usb drivers		 
    |
    |
    |
    |---readme.txt
    

Libero_Project
==================================
For reference, the final Libero SoC Verilog project of this demo is given under this folder. 
The designs are created for SmartFusion2 M2S090 Evaluation Kit Board Rev D or later.


Programming_Job
============================
This folder consists the programming file along with the embedded application client.


usb drivers
============================
This folder consists the customized usb firmware drivers for USB OTG.