#Build: Synplify Pro (R) Q-2020.03M-SP1, Build 166R, Oct 19 2020 #install: C:\Microsemi\Libero_SoC_v12.6\SynplifyPro #OS: Windows 8 6.2 #Hostname: HYD-LT-I53165 # Thu Apr 22 15:42:35 2021 #Implementation: synthesis Copyright (C) 1994-2020 Synopsys, Inc. This Synopsys software and all associated documentation are proprietary to Synopsys, Inc. and may only be used pursuant to the terms and conditions of a written license agreement with Synopsys, Inc. All other use, reproduction, modification, or distribution of the Synopsys software or the associated documentation is strictly prohibited. Tool: Synplify Pro (R) Build: Q-2020.03M-SP1 Install: C:\Microsemi\Libero_SoC_v12.6\SynplifyPro OS: Windows 6.2 Hostname: HYD-LT-I53165 Implementation : synthesis Synopsys HDL Compiler, Version comp202003synp2, Build 166R, Built Oct 19 2020 10:50:56, @ @N: : | Running in 64-bit mode ###########################################################[ Copyright (C) 1994-2020 Synopsys, Inc. This Synopsys software and all associated documentation are proprietary to Synopsys, Inc. and may only be used pursuant to the terms and conditions of a written license agreement with Synopsys, Inc. All other use, reproduction, modification, or distribution of the Synopsys software or the associated documentation is strictly prohibited. Tool: Synplify Pro (R) Build: Q-2020.03M-SP1 Install: C:\Microsemi\Libero_SoC_v12.6\SynplifyPro OS: Windows 6.2 Hostname: HYD-LT-I53165 Implementation : synthesis Synopsys Verilog Compiler, Version comp202003synp2, Build 170R, Built Oct 21 2020 10:52:30, @ @N: : | Running in 64-bit mode @N:CG1349 : | Running Verilog Compiler in System Verilog mode @I::"C:\Microsemi\Libero_SoC_v12.6\SynplifyPro\lib\generic\smartfusion2.v" (library work) @I::"C:\Microsemi\Libero_SoC_v12.6\SynplifyPro\lib\vlog\hypermods.v" (library __hyper__lib__) @I::"C:\Microsemi\Libero_SoC_v12.6\SynplifyPro\lib\vlog\umr_capim.v" (library snps_haps) @I::"C:\Microsemi\Libero_SoC_v12.6\SynplifyPro\lib\vlog\scemi_objects.v" (library snps_haps) @I::"C:\Microsemi\Libero_SoC_v12.6\SynplifyPro\lib\vlog\scemi_pipes.svh" (library snps_haps) @I::"C:\tcl_update\sf2\dg0472\472_v4\Libero_Project\component\work\SB_sb\CCC_0\SB_sb_CCC_0_FCCC.v" (library work) @I::"C:\tcl_update\sf2\dg0472\472_v4\Libero_Project\component\Actel\SgCore\OSC\2.0.101\osc_comps.v" (library work) @I::"C:\tcl_update\sf2\dg0472\472_v4\Libero_Project\component\work\SB_sb\FABOSC_0\SB_sb_FABOSC_0_OSC.v" (library work) @I::"C:\tcl_update\sf2\dg0472\472_v4\Libero_Project\component\work\SB_sb_MSS\SB_sb_MSS_syn.v" (library work) @I::"C:\tcl_update\sf2\dg0472\472_v4\Libero_Project\component\work\SB_sb_MSS\SB_sb_MSS.v" (library work) @I::"C:\tcl_update\sf2\dg0472\472_v4\Libero_Project\component\Actel\DirectCore\CoreConfigP\7.1.100\rtl\vlog\core\coreconfigp.v" (library work) @I::"C:\tcl_update\sf2\dg0472\472_v4\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp_pcie_hotreset.v" (library work) @I::"C:\tcl_update\sf2\dg0472\472_v4\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v" (library work) @I::"C:\tcl_update\sf2\dg0472\472_v4\Libero_Project\component\work\SB_sb\SB_sb.v" (library work) @I::"C:\tcl_update\sf2\dg0472\472_v4\Libero_Project\component\work\top\FCCC_0\top_FCCC_0_FCCC.v" (library work) @I::"C:\tcl_update\sf2\dg0472\472_v4\Libero_Project\component\work\top\FCCC_1\top_FCCC_1_FCCC.v" (library work) @I::"C:\tcl_update\sf2\dg0472\472_v4\Libero_Project\component\work\top\SERDES_IF_0\top_SERDES_IF_0_SERDES_IF_syn.v" (library work) @I::"C:\tcl_update\sf2\dg0472\472_v4\Libero_Project\component\work\top\SERDES_IF_0\top_SERDES_IF_0_SERDES_IF.v" (library work) @I::"C:\tcl_update\sf2\dg0472\472_v4\Libero_Project\component\work\top\top.v" (library work) Verilog syntax check successful! Selecting top level module top @N:CG364 : smartfusion2.v(126) | Synthesizing module AND2 in library work. Running optimization stage 1 on AND2 ....... @N:CG364 : smartfusion2.v(286) | Synthesizing module BIBUF in library work. Running optimization stage 1 on BIBUF ....... @N:CG364 : smartfusion2.v(362) | Synthesizing module CLKINT in library work. Running optimization stage 1 on CLKINT ....... @N:CG364 : smartfusion2.v(376) | Synthesizing module VCC in library work. Running optimization stage 1 on VCC ....... @N:CG364 : smartfusion2.v(372) | Synthesizing module GND in library work. Running optimization stage 1 on GND ....... @N:CG364 : smartfusion2.v(729) | Synthesizing module CCC in library work. Running optimization stage 1 on CCC ....... @N:CG364 : top_FCCC_0_FCCC.v(5) | Synthesizing module top_FCCC_0_FCCC in library work. Running optimization stage 1 on top_FCCC_0_FCCC ....... @N:CG364 : top_FCCC_1_FCCC.v(5) | Synthesizing module top_FCCC_1_FCCC in library work. Running optimization stage 1 on top_FCCC_1_FCCC ....... @N:CG364 : smartfusion2.v(268) | Synthesizing module INBUF in library work. Running optimization stage 1 on INBUF ....... @N:CG364 : SB_sb_CCC_0_FCCC.v(5) | Synthesizing module SB_sb_CCC_0_FCCC in library work. Running optimization stage 1 on SB_sb_CCC_0_FCCC ....... @N:CG364 : coreconfigp.v(22) | Synthesizing module CoreConfigP in library work. FAMILY=32'b00000000000000000000000000010011 MDDR_IN_USE=32'b00000000000000000000000000000001 FDDR_IN_USE=32'b00000000000000000000000000000000 SDIF0_IN_USE=32'b00000000000000000000000000000000 SDIF1_IN_USE=32'b00000000000000000000000000000000 SDIF2_IN_USE=32'b00000000000000000000000000000000 SDIF3_IN_USE=32'b00000000000000000000000000000001 SDIF0_PCIE=32'b00000000000000000000000000000000 SDIF1_PCIE=32'b00000000000000000000000000000000 SDIF2_PCIE=32'b00000000000000000000000000000000 SDIF3_PCIE=32'b00000000000000000000000000000001 ENABLE_SOFT_RESETS=32'b00000000000000000000000000000001 DEVICE_090=32'b00000000000000000000000000000000 VERSION_MAJOR=32'b00000000000000000000000000000111 VERSION_MINOR=32'b00000000000000000000000000000000 VERSION_MAJOR_VECTOR=16'b0000000000000111 VERSION_MINOR_VECTOR=16'b0000000000000000 S0=2'b00 S1=2'b01 S2=2'b10 Generated name = CoreConfigP_Z1 Running optimization stage 1 on CoreConfigP_Z1 ....... @N:CG364 : coreresetp.v(23) | Synthesizing module CoreResetP in library work. FAMILY=32'b00000000000000000000000000010011 EXT_RESET_CFG=32'b00000000000000000000000000000000 DEVICE_VOLTAGE=32'b00000000000000000000000000000010 MDDR_IN_USE=32'b00000000000000000000000000000001 FDDR_IN_USE=32'b00000000000000000000000000000000 SDIF0_IN_USE=32'b00000000000000000000000000000000 SDIF1_IN_USE=32'b00000000000000000000000000000000 SDIF2_IN_USE=32'b00000000000000000000000000000000 SDIF3_IN_USE=32'b00000000000000000000000000000001 SDIF0_PCIE=32'b00000000000000000000000000000000 SDIF1_PCIE=32'b00000000000000000000000000000000 SDIF2_PCIE=32'b00000000000000000000000000000000 SDIF3_PCIE=32'b00000000000000000000000000000001 SDIF0_PCIE_HOTRESET=32'b00000000000000000000000000000001 SDIF1_PCIE_HOTRESET=32'b00000000000000000000000000000001 SDIF2_PCIE_HOTRESET=32'b00000000000000000000000000000001 SDIF3_PCIE_HOTRESET=32'b00000000000000000000000000000001 SDIF0_PCIE_L2P2=32'b00000000000000000000000000000001 SDIF1_PCIE_L2P2=32'b00000000000000000000000000000001 SDIF2_PCIE_L2P2=32'b00000000000000000000000000000001 SDIF3_PCIE_L2P2=32'b00000000000000000000000000000001 ENABLE_SOFT_RESETS=32'b00000000000000000000000000000001 DEVICE_090=32'b00000000000000000000000000000000 DDR_WAIT=32'b00000000000000000000000011001000 RCOSC_MEGAHERTZ=32'b00000000000000000000000000110010 SDIF_INTERVAL=32'b00000000000000000001100101100100 DDR_INTERVAL=32'b00000000000000000010011100010000 COUNT_WIDTH_SDIF=32'b00000000000000000000000000001101 COUNT_WIDTH_DDR=32'b00000000000000000000000000001110 S0=32'b00000000000000000000000000000000 S1=32'b00000000000000000000000000000001 S2=32'b00000000000000000000000000000010 S3=32'b00000000000000000000000000000011 S4=32'b00000000000000000000000000000100 S5=32'b00000000000000000000000000000101 S6=32'b00000000000000000000000000000110 Generated name = CoreResetP_Z2 @N:CG364 : coreresetp_pcie_hotreset.v(31) | Synthesizing module coreresetp_pcie_hotreset in library work. Running optimization stage 1 on coreresetp_pcie_hotreset ....... Running optimization stage 1 on CoreResetP_Z2 ....... @W:CL169 : coreresetp.v(1549) | Pruning unused register count_sdif2[12:0]. Make sure that there are no unused intermediate registers. @W:CL169 : coreresetp.v(1517) | Pruning unused register count_sdif1[12:0]. Make sure that there are no unused intermediate registers. @W:CL169 : coreresetp.v(1485) | Pruning unused register count_sdif0[12:0]. Make sure that there are no unused intermediate registers. @W:CL169 : coreresetp.v(1455) | Pruning unused register count_sdif0_enable_q1. Make sure that there are no unused intermediate registers. @W:CL169 : coreresetp.v(1455) | Pruning unused register count_sdif1_enable_q1. Make sure that there are no unused intermediate registers. @W:CL169 : coreresetp.v(1455) | Pruning unused register count_sdif2_enable_q1. Make sure that there are no unused intermediate registers. @W:CL169 : coreresetp.v(1455) | Pruning unused register count_sdif0_enable_rcosc. Make sure that there are no unused intermediate registers. @W:CL169 : coreresetp.v(1455) | Pruning unused register count_sdif1_enable_rcosc. Make sure that there are no unused intermediate registers. @W:CL169 : coreresetp.v(1455) | Pruning unused register count_sdif2_enable_rcosc. Make sure that there are no unused intermediate registers. @W:CL169 : coreresetp.v(1300) | Pruning unused register count_sdif2_enable. Make sure that there are no unused intermediate registers. @W:CL169 : coreresetp.v(1235) | Pruning unused register count_sdif1_enable. Make sure that there are no unused intermediate registers. @W:CL169 : coreresetp.v(1170) | Pruning unused register count_sdif0_enable. Make sure that there are no unused intermediate registers. @W:CL177 : coreresetp.v(1388) | Sharing sequential element M3_RESET_N_int. Add a syn_preserve attribute to the element to prevent sharing. @W:CL177 : coreresetp.v(963) | Sharing sequential element sdif1_spll_lock_q1. Add a syn_preserve attribute to the element to prevent sharing. @W:CL177 : coreresetp.v(963) | Sharing sequential element sdif0_spll_lock_q1. Add a syn_preserve attribute to the element to prevent sharing. @W:CL177 : coreresetp.v(963) | Sharing sequential element fpll_lock_q1. Add a syn_preserve attribute to the element to prevent sharing. @W:CL190 : coreresetp.v(1433) | Optimizing register bit EXT_RESET_OUT_int to a constant 0. To keep the instance, apply constraint syn_preserve=1 on the instance. @W:CL169 : coreresetp.v(1089) | Pruning unused register release_ext_reset. Make sure that there are no unused intermediate registers. @W:CL169 : coreresetp.v(1433) | Pruning unused register EXT_RESET_OUT_int. Make sure that there are no unused intermediate registers. @W:CL169 : coreresetp.v(1433) | Pruning unused register sm2_state[2:0]. Make sure that there are no unused intermediate registers. @W:CL169 : coreresetp.v(783) | Pruning unused register sm2_areset_n_q1. Make sure that there are no unused intermediate registers. @W:CL169 : coreresetp.v(783) | Pruning unused register sm2_areset_n_clk_base. Make sure that there are no unused intermediate registers. @N:CG364 : osc_comps.v(51) | Synthesizing module RCOSC_25_50MHZ_FAB in library work. Running optimization stage 1 on RCOSC_25_50MHZ_FAB ....... @N:CG364 : osc_comps.v(11) | Synthesizing module RCOSC_25_50MHZ in library work. Running optimization stage 1 on RCOSC_25_50MHZ ....... @N:CG364 : SB_sb_FABOSC_0_OSC.v(5) | Synthesizing module SB_sb_FABOSC_0_OSC in library work. Running optimization stage 1 on SB_sb_FABOSC_0_OSC ....... @W:CL318 : SB_sb_FABOSC_0_OSC.v(15) | *Output RCOSC_25_50MHZ_CCC has undriven bits; assigning undriven bits to 'Z'. Simulation mismatch possible. Assign all bits of the output. @W:CL318 : SB_sb_FABOSC_0_OSC.v(17) | *Output RCOSC_1MHZ_CCC has undriven bits; assigning undriven bits to 'Z'. Simulation mismatch possible. Assign all bits of the output. @W:CL318 : SB_sb_FABOSC_0_OSC.v(18) | *Output RCOSC_1MHZ_O2F has undriven bits; assigning undriven bits to 'Z'. Simulation mismatch possible. Assign all bits of the output. @W:CL318 : SB_sb_FABOSC_0_OSC.v(19) | *Output XTLOSC_CCC has undriven bits; assigning undriven bits to 'Z'. Simulation mismatch possible. Assign all bits of the output. @W:CL318 : SB_sb_FABOSC_0_OSC.v(20) | *Output XTLOSC_O2F has undriven bits; assigning undriven bits to 'Z'. Simulation mismatch possible. Assign all bits of the output. @N:CG364 : smartfusion2.v(274) | Synthesizing module OUTBUF in library work. Running optimization stage 1 on OUTBUF ....... @N:CG364 : smartfusion2.v(326) | Synthesizing module OUTBUF_DIFF in library work. Running optimization stage 1 on OUTBUF_DIFF ....... @N:CG364 : smartfusion2.v(338) | Synthesizing module BIBUF_DIFF in library work. Running optimization stage 1 on BIBUF_DIFF ....... @N:CG364 : smartfusion2.v(280) | Synthesizing module TRIBUFF in library work. Running optimization stage 1 on TRIBUFF ....... @N:CG364 : SB_sb_MSS_syn.v(5) | Synthesizing module MSS_120 in library work. Running optimization stage 1 on MSS_120 ....... @N:CG364 : SB_sb_MSS.v(9) | Synthesizing module SB_sb_MSS in library work. Running optimization stage 1 on SB_sb_MSS ....... @N:CG364 : smartfusion2.v(720) | Synthesizing module SYSRESET in library work. Running optimization stage 1 on SYSRESET ....... @N:CG364 : SB_sb.v(9) | Synthesizing module SB_sb in library work. Running optimization stage 1 on SB_sb ....... @N:CG364 : smartfusion2.v(320) | Synthesizing module INBUF_DIFF in library work. Running optimization stage 1 on INBUF_DIFF ....... @N:CG364 : top_SERDES_IF_0_SERDES_IF_syn.v(5) | Synthesizing module SERDESIF_120_3 in library work. Running optimization stage 1 on SERDESIF_120_3 ....... @N:CG364 : top_SERDES_IF_0_SERDES_IF.v(5) | Synthesizing module top_SERDES_IF_0_SERDES_IF in library work. Running optimization stage 1 on top_SERDES_IF_0_SERDES_IF ....... @N:CG364 : top.v(9) | Synthesizing module top in library work. Running optimization stage 1 on top ....... Running optimization stage 2 on top ....... Running optimization stage 2 on top_SERDES_IF_0_SERDES_IF ....... @W:CL156 : top_SERDES_IF_0_SERDES_IF.v(198) | *Input un1_gnd_net[63:0] to expression [instance] has undriven bits; assigning undriven bits to 0. Simulation mismatch possible. Assign all bits of the input. Running optimization stage 2 on SERDESIF_120_3 ....... Running optimization stage 2 on INBUF_DIFF ....... Running optimization stage 2 on SB_sb ....... Running optimization stage 2 on SYSRESET ....... Running optimization stage 2 on SB_sb_MSS ....... Running optimization stage 2 on MSS_120 ....... Running optimization stage 2 on TRIBUFF ....... Running optimization stage 2 on BIBUF_DIFF ....... Running optimization stage 2 on OUTBUF_DIFF ....... Running optimization stage 2 on OUTBUF ....... Running optimization stage 2 on SB_sb_FABOSC_0_OSC ....... @N:CL159 : SB_sb_FABOSC_0_OSC.v(14) | Input XTL is unused. Running optimization stage 2 on RCOSC_25_50MHZ ....... Running optimization stage 2 on RCOSC_25_50MHZ_FAB ....... Running optimization stage 2 on coreresetp_pcie_hotreset ....... @N:CL201 : coreresetp_pcie_hotreset.v(179) | Trying to extract state machine for register state. Extracted state machine for register state State machine has 4 reachable states with original encodings of: 00 01 10 11 @W:CL247 : coreresetp_pcie_hotreset.v(36) | Input port bit 31 of prdata[31:0] is unused @W:CL246 : coreresetp_pcie_hotreset.v(36) | Input port bits 25 to 0 of prdata[31:0] are unused. Assign logic for all port bits or change the input port size. Running optimization stage 2 on CoreResetP_Z2 ....... @W:CL177 : coreresetp.v(963) | Sharing sequential element sdif0_spll_lock_q2. Add a syn_preserve attribute to the element to prevent sharing. @W:CL177 : coreresetp.v(963) | Sharing sequential element sdif1_spll_lock_q2. Add a syn_preserve attribute to the element to prevent sharing. @W:CL177 : coreresetp.v(963) | Sharing sequential element fpll_lock_q2. Add a syn_preserve attribute to the element to prevent sharing. @N:CL201 : coreresetp.v(1365) | Trying to extract state machine for register sdif3_state. Extracted state machine for register sdif3_state State machine has 4 reachable states with original encodings of: 000 001 010 011 @N:CL201 : coreresetp.v(1300) | Trying to extract state machine for register sdif2_state. Extracted state machine for register sdif2_state State machine has 4 reachable states with original encodings of: 000 001 010 011 @N:CL201 : coreresetp.v(1235) | Trying to extract state machine for register sdif1_state. Extracted state machine for register sdif1_state State machine has 4 reachable states with original encodings of: 000 001 010 011 @N:CL201 : coreresetp.v(1170) | Trying to extract state machine for register sdif0_state. Extracted state machine for register sdif0_state State machine has 4 reachable states with original encodings of: 000 001 010 011 @N:CL201 : coreresetp.v(1089) | Trying to extract state machine for register sm0_state. Extracted state machine for register sm0_state State machine has 7 reachable states with original encodings of: 000 001 010 011 100 101 110 @N:CL159 : coreresetp.v(56) | Input FPLL_LOCK is unused. @N:CL159 : coreresetp.v(59) | Input SDIF0_SPLL_LOCK is unused. @N:CL159 : coreresetp.v(68) | Input SDIF1_SPLL_LOCK is unused. @N:CL159 : coreresetp.v(72) | Input SDIF2_SPLL_LOCK is unused. @N:CL159 : coreresetp.v(90) | Input SDIF0_PSEL is unused. @N:CL159 : coreresetp.v(91) | Input SDIF0_PWRITE is unused. @N:CL159 : coreresetp.v(92) | Input SDIF0_PRDATA is unused. @N:CL159 : coreresetp.v(93) | Input SDIF1_PSEL is unused. @N:CL159 : coreresetp.v(94) | Input SDIF1_PWRITE is unused. @N:CL159 : coreresetp.v(95) | Input SDIF1_PRDATA is unused. @N:CL159 : coreresetp.v(96) | Input SDIF2_PSEL is unused. @N:CL159 : coreresetp.v(97) | Input SDIF2_PWRITE is unused. @N:CL159 : coreresetp.v(98) | Input SDIF2_PRDATA is unused. Running optimization stage 2 on CoreConfigP_Z1 ....... @N:CL201 : coreconfigp.v(447) | Trying to extract state machine for register state. Extracted state machine for register state State machine has 3 reachable states with original encodings of: 00 01 10 Running optimization stage 2 on SB_sb_CCC_0_FCCC ....... Running optimization stage 2 on INBUF ....... Running optimization stage 2 on top_FCCC_1_FCCC ....... Running optimization stage 2 on top_FCCC_0_FCCC ....... Running optimization stage 2 on CCC ....... Running optimization stage 2 on GND ....... Running optimization stage 2 on VCC ....... Running optimization stage 2 on CLKINT ....... Running optimization stage 2 on BIBUF ....... Running optimization stage 2 on AND2 ....... For a summary of runtime and memory usage per design unit, please see file: ========================================================== Linked File: layer0.rt.csv At c_ver Exit (Real Time elapsed 0h:00m:05s; CPU Time elapsed 0h:00m:05s; Memory used current: 98MB peak: 99MB) Process took 0h:00m:05s realtime, 0h:00m:05s cputime Process completed successfully. # Thu Apr 22 15:42:41 2021 ###########################################################] ###########################################################[ Copyright (C) 1994-2020 Synopsys, Inc. This Synopsys software and all associated documentation are proprietary to Synopsys, Inc. and may only be used pursuant to the terms and conditions of a written license agreement with Synopsys, Inc. All other use, reproduction, modification, or distribution of the Synopsys software or the associated documentation is strictly prohibited. Tool: Synplify Pro (R) Build: Q-2020.03M-SP1 Install: C:\Microsemi\Libero_SoC_v12.6\SynplifyPro OS: Windows 6.2 Hostname: HYD-LT-I53165 Implementation : synthesis Synopsys Synopsys Netlist Linker, Version comp202003synp2, Build 166R, Built Oct 19 2020 10:50:56, @ @N: : | Running in 64-bit mode At syn_nfilter Exit (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 94MB peak: 95MB) Process took 0h:00m:01s realtime, 0h:00m:01s cputime Process completed successfully. # Thu Apr 22 15:42:41 2021 ###########################################################] For a summary of runtime and memory usage for all design units, please see file: ========================================================== Linked File: top_comp.rt.csv @END At c_hdl Exit (Real Time elapsed 0h:00m:05s; CPU Time elapsed 0h:00m:05s; Memory used current: 23MB peak: 23MB) Process took 0h:00m:05s realtime, 0h:00m:05s cputime Process completed successfully. # Thu Apr 22 15:42:41 2021 ###########################################################]