Global Net Report

Microsemi Corporation - Microsemi Libero Software Release v12.6 (Version 12.900.20.24)

Date: Thu Apr 22 15:43:46 2021

Global Nets Information

From GB Location Net Name Fanout
1 GB[2] (724, 156) SB_sb_0/SB_sb_MSS_0/MSS_ADLIB_INST_RNI9KE2/U0_YWn_GEast 112
2 GB[3] (725, 156) SB_sb_0/SB_sb_MSS_0/FIC_2_APB_M_PRESET_N_keep_RNI26D2/U0_YWn_GEast 112
3 GB[5] (727, 156) SB_sb_0/FABOSC_0/I_RCOSC_25_50MHZ_FAB_CLKINT/U0_YWn_GEast 46
4 GB[12] (738, 156) SB_sb_0/CCC_0/GL0_INST/U0_YWn_GEast 44
5 GB[4] (726, 156) SB_sb_0/CORERESETP_0/sm0_areset_n_clk_base_RNIIRP3/U0_YWn_GEast 26
6 GB[6] (728, 156) SB_sb_0/CORERESETP_0/sm0_areset_n_rcosc_RNIOFJB/U0_YWn_GEast 19
7 GB[1] (723, 156) SB_sb_0/CORERESETP_0/sdif0_areset_n_RNI5S31/U0_YWn_GEast 14
8 GB[7] (729, 156) SB_sb_0/CORERESETP_0/sdif3_areset_n_rcosc_RNI1OV3/U0_YWn_GEast 14
9 GB[8] (734, 156) FCCC_0/GL0_INST/U0_YWn_GEast 1
10 GB[14] (740, 156) FCCC_0/GL1_INST/U0_YWn_GEast 1
11 GB[15] (741, 156) FCCC_1/GL0_INST/U0_YWn_GEast 1

I/O to GB Connections

(none)

Fabric to GB Connections

From From Location To Net Name Net Type Fanout
1 SB_sb_0/SB_sb_MSS_0/MSS_ADLIB_INST/INST_MSS_120_IP:CLK_CONFIG_APB (1200, 314) GB[2] SB_sb_0/SB_sb_MSS_0/CLK_CONFIG_APB ROUTED 1
2 SB_sb_0/SB_sb_MSS_0/MSS_ADLIB_INST/INST_MSS_120_IP:CONFIG_PRESET_N (1200, 314) GB[3] SB_sb_0.SB_sb_MSS_0.FIC_2_APB_M_PRESET_N ROUTED 3
3 SB_sb_0/FABOSC_0/I_RCOSC_25_50MHZ_FAB:CLKOUT (25, 302) GB[5] SB_sb_0/FABOSC_0/N_RCOSC_25_50MHZ_CLKINT ROUTED 1
4 SB_sb_0/CORERESETP_0/sm0_areset_n_clk_base:Q (739, 166) GB[4] SB_sb_0/CORERESETP_0/sm0_areset_n_clk_base_0 ROUTED 1
5 SB_sb_0/CORERESETP_0/sm0_areset_n_rcosc:Q (756, 169) GB[6] SB_sb_0/CORERESETP_0/sm0_areset_n_rcosc_0 ROUTED 1
6 SB_sb_0/CORERESETP_0/sdif0_areset_n:Y (787, 168) GB[1] SB_sb_0/CORERESETP_0/sm0_areset_n ROUTED 1
7 SB_sb_0/CORERESETP_0/sdif3_areset_n_rcosc:Q (759, 169) GB[7] SB_sb_0/CORERESETP_0/sdif3_areset_n_rcosc_0 ROUTED 1

CCC to GB Connections

From From Location Pin Swapped for Back Annotation Only To Net Name Net Type Fanout
1 SB_sb_0/CCC_0/CCC_INST/INST_CCC_IP:GL0 CCC-NE0 (1428, 302) None GB[12] SB_sb_0/CCC_0/GL0_net HARDWIRED 1
2 FCCC_0/CCC_INST/INST_CCC_IP:GL0 CCC-SE1 (1446, 11) None GB[8] FCCC_0/GL0_net HARDWIRED 1
3 FCCC_0/CCC_INST/INST_CCC_IP:GL1 CCC-SE1 (1446, 11) GL1 => GL2 GB[14] FCCC_0/GL1_net HARDWIRED 1
4 FCCC_1/CCC_INST/INST_CCC_IP:GL0 CCC-SE0 (1428, 11) GL0 => GL3 GB[15] FCCC_1/GL0_net HARDWIRED 1

CCC Input Connections

Port Name Pin Number I/O Function From From Location To (Pin Swapped for Back Annotation Only) CCC Location Net Name Net Type Fanout
1 CLK0_PAD P1 MSIO39PB4/CCC_NE0_CLKI1 SB_sb_0/CCC_0/CLK0_PAD_INST/U_IOPAD:Y (1452, 124) CLK0_PAD => CLK1_PAD CCC-NE0 (1428, 302) SB_sb_0/CCC_0/CLK0_PAD_net HARDWIRED 2
2 - - - SERDES_IF_0/SERDESIF_INST/INST_SERDESIF_IP:EPCS_RXCLK[1] (1140, 2) FCCC_0/CCC_INST/INST_CCC_IP:CLK0 CCC-SE1 (1446, 11) SERDES_IF_0_EPCS_3_RX_CLK ROUTED 1
3 - - - SERDES_IF_0/SERDESIF_INST/INST_SERDESIF_IP:EPCS_TXCLK[1] (1140, 2) FCCC_1/CCC_INST/INST_CCC_IP:CLK0 CCC-SE0 (1428, 11) SERDES_IF_0_EPCS_3_TX_CLK ROUTED 1

Local Nets to RGB Connections

(none)

Global Nets to RGB Connections

From From Location Net Name Fanout RGB Location Local Fanout
1 GB[2] (724, 156) SB_sb_0/SB_sb_MSS_0/MSS_ADLIB_INST_RNI9KE2/U0_YWn_GEast 112 1 (1094, 0) 1
2 (1094, 267) 11
3 (1094, 270) 52
4 (1094, 273) 32
5 (1094, 276) 13
6 (1094, 312) 1
7 (1096, 177) 2
2 GB[3] (725, 156) SB_sb_0/SB_sb_MSS_0/FIC_2_APB_M_PRESET_N_keep_RNI26D2/U0_YWn_GEast 112 1 (1095, 174) 2
2 (1095, 267) 11
3 (1095, 270) 52
4 (1095, 273) 32
5 (1095, 276) 13
6 (1097, 177) 2
3 GB[5] (727, 156) SB_sb_0/FABOSC_0/I_RCOSC_25_50MHZ_FAB_CLKINT/U0_YWn_GEast 46 1 (1097, 168) 26
2 (1097, 171) 20
4 GB[12] (738, 156) SB_sb_0/CCC_0/GL0_INST/U0_YWn_GEast 44 1 (1094, 165) 5
2 (1094, 168) 9
3 (1094, 171) 23
4 (1094, 174) 3
5 (1094, 177) 3
6 (1094, 294) 1
5 GB[4] (726, 156) SB_sb_0/CORERESETP_0/sm0_areset_n_clk_base_RNIIRP3/U0_YWn_GEast 26 1 (1095, 171) 23
2 (1095, 177) 3
6 GB[6] (728, 156) SB_sb_0/CORERESETP_0/sm0_areset_n_rcosc_RNIOFJB/U0_YWn_GEast 19 (1096, 171) 19
7 GB[1] (723, 156) SB_sb_0/CORERESETP_0/sdif0_areset_n_RNI5S31/U0_YWn_GEast 14 1 (1095, 165) 3
2 (1096, 168) 11
8 GB[7] (729, 156) SB_sb_0/CORERESETP_0/sdif3_areset_n_rcosc_RNI1OV3/U0_YWn_GEast 14 (1095, 168) 14
9 GB[8] (734, 156) FCCC_0/GL0_INST/U0_YWn_GEast 1 (1094, 282) 1
10 GB[14] (740, 156) FCCC_0/GL1_INST/U0_YWn_GEast 1 (1096, 282) 1
11 GB[15] (741, 156) FCCC_1/GL0_INST/U0_YWn_GEast 1 (1095, 282) 1