/*
 ***********************************************************************
 ** md5.c -- the source code for MD5 routines                         **
 ** RSA Data Security, Inc. MD5 Message-Digest Algorithm              **
 ** Created: 2/17/90 RLR                                              **
 ** Revised: 1/91 SRD,AJ,BSK,JT Reference C ver., 7/10 constant corr. **
 ***********************************************************************
 */

/*
 ***********************************************************************
 ** Copyright (C) 1990, RSA Data Security, Inc. All rights reserved.  **
 **                                                                   **
 ** License to copy and use this software is granted provided that    **
 ** it is identified as the "RSA Data Security, Inc. MD5 Message-     **
 ** Digest Algorithm" in all material mentioning or referencing this  **
 ** software or this function.                                        **
 **                                                                   **
 ** License is also granted to make and use derivative works          **
 ** provided that such works are identified as "derived from the RSA  **
 ** Data Security, Inc. MD5 Message-Digest Algorithm" in all          **
 ** material mentioning or referencing the derived work.              **
 **                                                                   **
 ** RSA Data Security, Inc. makes no representations concerning       **
 ** either the merchantability of this software or the suitability    **
 ** of this software for any particular purpose.  It is provided "as  **
 ** is" without express or implied warranty of any kind.              **
 **                                                                   **
 ** These notices must be retained in any copies of any part of this  **
 ** documentation and/or software.                                    **
 ***********************************************************************
 */

#include "lwip/opt.h"

#if PPP_SUPPORT /* don't build if not configured for use in lwipopts.h */

#if CHAP_SUPPORT || MD5_SUPPORT

#include "ppp_impl.h"
#include "pppdebug.h"

#include "md5.h"

#include <string.h>

/*
 ***********************************************************************
 **  Message-digest routines:                                         **
 **  To form the message digest for a message M                       **
 **    (1) Initialize a context buffer mdContext using MD5Init        **
 **    (2) Call MD5Update on mdContext and M                          **
 **    (3) Call MD5Final on mdContext                                 **
 **  The message digest is now in mdContext->digest[0...15]           **
 ***********************************************************************
 */

/* forward declaration */
static void Transform (u32_t *buf, u32_t *in);

static unsigned char PADDING[64] = {
  0x80, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00,
  0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00,
  0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00,
  0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00,
  0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00,
  0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00,
  0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00,
  0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00
};

/* F, G, H and I are basic MD5 functions */
#define F(x, y, z) (((x) & (y)) | ((~x) & (z)))
#define G(x, y, z) (((x) & (z)) | ((y) & (~z)))
#define H(x, y, z) ((x) ^ (y) ^ (z))
#define I(x, y, z) ((y) ^ ((x) | (~z)))

/* ROTATE_LEFT rotates x left n bits */
#define ROTATE_LEFT(x, n) (((x) << (n)) | ((x) >> (32-(n))))

/* FF, GG, HH, and II transformations for rounds 1, 2, 3, and 4 */
/* Rotation is separate from addition to prevent recomputation */
#define FF(a, b, c, d, x, s, ac) \
  {(a) += F ((b), (c), (d)) + (x) + (u32_t)(ac); \
   (a) = ROTATE_LEFT ((a), (s)); \
   (a) += (b); \
  }
#define GG(a, b, c, d, x, s, ac) \
  {(a) += G ((b), (c), (d)) + (x) + (u32_t)(ac); \
   (a) = ROTATE_LEFT ((a), (s)); \
   (a) += (b); \
  }
#define HH(a, b, c, d, x, s, ac) \
  {(a) += H ((b), (c), (d)) + (x) + (u32_t)(ac); \
   (a) = ROTATE_LEFT ((a), (s)); \
   (a) += (b); \
  }
#define II(a, b, c, d, x, s, ac) \
  {(a) += I ((b), (c), (d)) + (x) + (u32_t)(ac); \
   (a) = ROTATE_LEFT ((a), (s)); \
   (a) += (b); \
  }

#ifdef __STDC__
#define UL(x) x##UL
#else
#ifdef WIN32
#define UL(x) x##UL
#else
#define UL(x) x
#endif
#endif

/* The routine MD5Init initializes the message-digest context
   mdContext. All fields are set to zero.
 */
void
MD5Init (MD5_CTX *mdContext)
{
  mdContext->i[0] = mdContext->i[1] = (u32_t)0;

  /* Load magic initialization constants. */
  mdContext->buf[0] = (u32_t)0x67452301UL;
  mdContext->buf[1] = (u32_t)0xefcdab89UL;
  mdContext->buf[2] = (u32_t)0x98badcfeUL;
  mdContext->buf[3] = (u32_t)0x10325476UL;
}

/* The routine MD5Update updates the message-digest context to
   account for the presence of each of the characters inBuf[0..inLen-1]
   in the message whose digest is being computed.
 */
void
MD5Update(MD5_CTX *mdContext, unsigned char *inBuf, unsigned int inLen)
{
  u32_t in[16];
  int mdi;
  unsigned int i, ii;

#if 0
  PPPDEBUG(LOG_INFO, ("MD5Update: %u:%.*H\n", inLen, LWIP_MIN(inLen, 20) * 2, inBuf));
  PPPDEBUG(LOG_INFO, ("MD5Update: %u:%s\n", inLen, inBuf));
#endif
  
  /* compute number of bytes mod 64 */
  mdi = (int)((mdContext->i[0] >> 3) & 0x3F);

  /* update number of bits */
  if ((mdContext->i[0] + ((u32_t)inLen << 3)) < mdContext->i[0]) {
    mdContext->i[1]++;
  }
  mdContext->i[0] += ((u32_t)inLen << 3);
  mdContext->i[1] += ((u32_t)inLen >> 29);

  while (inLen--) {
    /* add new character to buffer, increment mdi */
    mdContext->in[mdi++] = *inBuf++;

    /* transform if necessary */
    if (mdi == 0x40) {
      for (i = 0, ii = 0; i < 16; i++, ii += 4) {
        in[i] = (((u32_t)mdContext->in[ii+3]) << 24) |
                (((u32_t)mdContext->in[ii+2]) << 16) |
                (((u32_t)mdContext->in[ii+1]) << 8)  |
                ((u32_t)mdContext->in[ii]);
      }
      Transform (mdContext->buf, in);
      mdi = 0;
    }
  }
}

/* The routine MD5Final terminates the message-digest computation and
   ends with the desired message digest in mdContext->digest[0...15].
 */
void
MD5Final (unsigned char hash[], MD5_CTX *mdContext)
{
  u32_t in[16];
  int mdi;
  unsigned int i, ii;
  unsigned int padLen;

  /* save number of bits */
  in[14] = mdContext->i[0];
  in[15] = mdContext->i[1];

  /* compute number of bytes mod 64 */
  mdi = (int)((mdContext->i[0] >> 3) & 0x3F);

  /* pad out to 56 mod 64 */
  padLen = (mdi < 56) ? (56 - mdi) : (120 - mdi);
  MD5Update (mdContext, PADDING, padLen);

  /* append length in bits and transform */
  for (i = 0, ii = 0; i < 14; i++, ii += 4) {
    in[i] = (((u32_t)mdContext->in[ii+3]) << 24) |
            (((u32_t)mdContext->in[ii+2]) << 16) |
            (((u32_t)mdContext->in[ii+1]) << 8)  |
            ((u32_t)mdContext->in[ii]);
  }
  Transform (mdContext->buf, in);

  /* store buffer in digest */
  for (i = 0, ii = 0; i < 4; i++, ii += 4) {
    mdContext->digest[ii]   = (unsigned char)(mdContext->buf[i] & 0xFF);
    mdContext->digest[ii+1] =
      (unsigned char)((mdContext->buf[i] >> 8)  & 0xFF);
    mdContext->digest[ii+2] =
      (unsigned char)((mdContext->buf[i] >> 16) & 0xFF);
    mdContext->digest[ii+3] =
      (unsigned char)((mdContext->buf[i] >> 24) & 0xFF);
  }
  SMEMCPY(hash, mdContext->digest, 16);
}

/* Basic MD5 step. Transforms buf based on in.
 */
static void
Transform (u32_t *buf, u32_t *in)
{
  u32_t a = buf[0], b = buf[1], c = buf[2], d = buf[3];

  /* Round 1 */
#define S11 7
#define S12 12
#define S13 17
#define S14 22
  FF ( a, b, c, d, in[ 0], S11, UL(3614090360)); /* 1 */
  FF ( d, a, b, c, in[ 1], S12, UL(3905402710)); /* 2 */
  FF ( c, d, a, b, in[ 2], S13, UL( 606105819)); /* 3 */
  FF ( b, c, d, a, in[ 3], S14, UL(3250441966)); /* 4 */
  FF ( a, b, c, d, in[ 4], S11, UL(4118548399)); /* 5 */
  FF ( d, a, b, c, in[ 5], S12, UL(1200080426)); /* 6 */
  FF ( c, d, a, b, in[ 6], S13, UL(2821735955)); /* 7 */
  FF ( b, c, d, a, in[ 7], S14, UL(4249261313)); /* 8 */
  FF ( a, b, c, d, in[ 8], S11, UL(1770035416)); /* 9 */
  FF ( d, a, b, c, in[ 9], S12, UL(2336552879)); /* 10 */
  FF ( c, d, a, b, in[10], S13, UL(4294925233)); /* 11 */
  FF ( b, c, d, a, in[11], S14, UL(2304563134)); /* 12 */
  FF ( a, b, c, d, in[12], S11, UL(1804603682)); /* 13 */
  FF ( d, a, b, c, in[13], S12, UL(4254626195)); /* 14 */
  FF ( c, d, a, b, in[14], S13, UL(2792965006)); /* 15 */
  FF ( b, c, d, a, in[15], S14, UL(1236535329)); /* 16 */

  /* Round 2 */
#define S21 5
#define S22 9
#define S23 14
#define S24 20
  GG ( a, b, c, d, in[ 1], S21, UL(4129170786)); /* 17 */
  GG ( d, a, b, c, in[ 6], S22, UL(3225465664)); /* 18 */
  GG ( c, d, a, b, in[11], S23, UL( 643717713)); /* 19 */
  GG ( b, c, d, a, in[ 0], S24, UL(3921069994)); /* 20 */
  GG ( a, b, c, d, in[ 5], S21, UL(3593408605)); /* 21 */
  GG ( d, a, b, c, in[10], S22, UL(  38016083)); /* 22 */
  GG ( c, d, a, b, in[15], S23, UL(3634488961)); /* 23 */
  GG ( b, c, d, a, in[ 4], S24, UL(3889429448)); /* 24 */
  GG ( a, b, c, d, in[ 9], S21, UL( 568446438)); /* 25 */
  GG ( d, a, b, c, in[14], S22, UL(3275163606)); /* 26 */
  GG ( c, d, a, b, in[ 3], S23, UL(4107603335)); /* 27 */
  GG ( b, c, d, a, in[ 8], S24, UL(1163531501)); /* 28 */
  GG ( a, b, c, d, in[13], S21, UL(2850285829)); /* 29 */
  GG ( d, a, b, c, in[ 2], S22, UL(4243563512)); /* 30 */
  GG ( c, d, a, b, in[ 7], S23, UL(1735328473)); /* 31 */
  GG ( b, c, d, a, in[12], S24, UL(2368359562)); /* 32 */

  /* Round 3 */
#define S31 4
#define S32 11
#define S33 16
#define S34 23
  HH ( a, b, c, d, in[ 5], S31, UL(4294588738)); /* 33 */
  HH ( d, a, b, c, in[ 8], S32, UL(2272392833)); /* 34 */
  HH ( c, d, a, b, in[11], S33, UL(1839030562)); /* 35 */
  HH ( b, c, d, a, in[14], S34, UL(4259657740)); /* 36 */
  HH ( a, b, c, d, in[ 1], S31, UL(2763975236)); /* 37 */
  HH ( d, a, b, c, in[ 4], S32, UL(1272893353)); /* 38 */
  HH ( c, d, a, b, in[ 7], S33, UL(4139469664)); /* 39 */
  HH ( b, c, d, a, in[10], S34, UL(3200236656)); /* 40 */
  HH ( a, b, c, d, in[13], S31, UL( 681279174)); /* 41 */
  HH ( d, a, b, c, in[ 0], S32, UL(3936430074)); /* 42 */
  HH ( c, d, a, b, in[ 3], S33, UL(3572445317)); /* 43 */
  HH ( b, c, d, a, in[ 6], S34, UL(  76029189)); /* 44 */
  HH ( a, b, c, d, in[ 9], S31, UL(3654602809)); /* 45 */
  HH ( d, a, b, c, in[12], S32, UL(3873151461)); /* 46 */
  HH ( c, d, a, b, in[15], S33, UL( 530742520)); /* 47 */
  HH ( b, c, d, a, in[ 2], S34, UL(3299628645)); /* 48 */

  /* Round 4 */
#define S41 6
#define S42 10
#define S43 15
#define S44 21
  II ( a, b, c, d, in[ 0], S41, UL(4096336452)); /* 49 */
  II ( d, a, b, c, in[ 7], S42, UL(1126891415)); /* 50 */
  II ( c, d, a, b, in[14], S43, UL(2878612391)); /* 51 */
  II ( b, c, d, a, in[ 5], S44, UL(4237533241)); /* 52 */
  II ( a, b, c, d, in[12], S41, UL(1700485571)); /* 53 */
  II ( d, a, b, c, in[ 3], S42, UL(2399980690)); /* 54 */
  II ( c, d, a, b, in[10], S43, UL(4293915773)); /* 55 */
  II ( b, c, d, a, in[ 1], S44, UL(2240044497)); /* 56 */
  II ( a, b, c, d, in[ 8], S41, UL(1873313359)); /* 57 */
  II ( d, a, b, c, in[15], S42, UL(4264355552)); /* 58 */
  II ( c, d, a, b, in[ 6], S43, UL(2734768916)); /* 59 */
  II ( b, c, d, a, in[13], S44, UL(1309151649)); /* 60 */
  II ( a, b, c, d, in[ 4], S41, UL(4149444226)); /* 61 */
  II ( d, a, b, c, in[11], S42, UL(3174756917)); /* 62 */
  II ( c, d, a, b, in[ 2], S43, UL( 718787259)); /* 63 */
  II ( b, c, d, a, in[ 9], S44, UL(3951481745)); /* 64 */

  buf[0] += a;
  buf[1] += b;
  buf[2] += c;
  buf[3] += d;
}

#endif /* CHAP_SUPPORT || MD5_SUPPORT */

#endif /* PPP_SUPPORT */