@N|Running in 64-bit mode
@N|Running in 64-bit mode
@N: CG364 :"F:\11.8\sf2_isp_using_uart_interface_demo_df\libero\hdl\blink1.v":18:7:18:15|Synthesizing module BLINK_LED in library work.
@N: CG179 :"F:\11.8\sf2_isp_using_uart_interface_demo_df\libero\hdl\blink1.v":55:18:55:21|Removing redundant assignment.
@N: CG179 :"F:\11.8\sf2_isp_using_uart_interface_demo_df\libero\hdl\blink1.v":56:18:56:21|Removing redundant assignment.
@N: CG179 :"F:\11.8\sf2_isp_using_uart_interface_demo_df\libero\hdl\blink1.v":57:18:57:21|Removing redundant assignment.
@N: CG179 :"F:\11.8\sf2_isp_using_uart_interface_demo_df\libero\hdl\blink1.v":58:18:58:21|Removing redundant assignment.
@N: CG364 :"D:\microsemi\Libero_v11.8\SynplifyPro\lib\generic\smartfusion2.v":376:7:376:9|Synthesizing module VCC in library work.
@N: CG364 :"D:\microsemi\Libero_v11.8\SynplifyPro\lib\generic\smartfusion2.v":372:7:372:9|Synthesizing module GND in library work.
@N: CG364 :"D:\microsemi\Libero_v11.8\SynplifyPro\lib\generic\smartfusion2.v":362:7:362:12|Synthesizing module CLKINT in library work.
@N: CG364 :"D:\microsemi\Libero_v11.8\SynplifyPro\lib\generic\smartfusion2.v":727:7:727:9|Synthesizing module CCC in library work.
@N: CG364 :"F:\11.8\sf2_isp_using_uart_interface_demo_df\libero\component\work\demo\CCC_0\demo_CCC_0_FCCC.v":5:7:5:21|Synthesizing module demo_CCC_0_FCCC in library work.
@N: CG364 :"F:\11.8\sf2_isp_using_uart_interface_demo_df\libero\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":23:7:23:16|Synthesizing module CoreResetP in library work.
@N: CG364 :"D:\microsemi\Libero_v11.8\SynplifyPro\lib\generic\smartfusion2.v":268:7:268:11|Synthesizing module INBUF in library work.
@N: CG364 :"D:\microsemi\Libero_v11.8\SynplifyPro\lib\generic\smartfusion2.v":280:7:280:13|Synthesizing module TRIBUFF in library work.
@N: CG364 :"F:\11.8\sf2_isp_using_uart_interface_demo_df\libero\component\work\demo_MSS\demo_MSS_syn.v":5:7:5:13|Synthesizing module MSS_075 in library work.
@N: CG364 :"F:\11.8\sf2_isp_using_uart_interface_demo_df\libero\component\work\demo_MSS\demo_MSS.v":9:7:9:14|Synthesizing module demo_MSS in library work.
@N: CG364 :"F:\11.8\sf2_isp_using_uart_interface_demo_df\libero\component\Actel\SgCore\OSC\2.0.101\osc_comps.v":51:7:51:24|Synthesizing module RCOSC_25_50MHZ_FAB in library work.
@N: CG364 :"F:\11.8\sf2_isp_using_uart_interface_demo_df\libero\component\Actel\SgCore\OSC\2.0.101\osc_comps.v":11:7:11:20|Synthesizing module RCOSC_25_50MHZ in library work.
@N: CG364 :"F:\11.8\sf2_isp_using_uart_interface_demo_df\libero\component\work\demo\FABOSC_0\demo_FABOSC_0_OSC.v":5:7:5:23|Synthesizing module demo_FABOSC_0_OSC in library work.
@N: CG364 :"D:\microsemi\Libero_v11.8\SynplifyPro\lib\generic\smartfusion2.v":718:7:718:14|Synthesizing module SYSRESET in library work.
@N: CG364 :"F:\11.8\sf2_isp_using_uart_interface_demo_df\libero\component\work\demo\demo.v":9:7:9:10|Synthesizing module demo in library work.
@N: CG364 :"F:\11.8\sf2_isp_using_uart_interface_demo_df\libero\component\work\demo_top\demo_top.v":9:7:9:14|Synthesizing module demo_top in library work.
@N: CL159 :"F:\11.8\sf2_isp_using_uart_interface_demo_df\libero\component\work\demo\FABOSC_0\demo_FABOSC_0_OSC.v":14:7:14:9|Input XTL is unused.
@N: CL201 :"F:\11.8\sf2_isp_using_uart_interface_demo_df\libero\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":1365:4:1365:9|Trying to extract state machine for register sdif3_state.
@N: CL201 :"F:\11.8\sf2_isp_using_uart_interface_demo_df\libero\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":1300:4:1300:9|Trying to extract state machine for register sdif2_state.
@N: CL201 :"F:\11.8\sf2_isp_using_uart_interface_demo_df\libero\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":1235:4:1235:9|Trying to extract state machine for register sdif1_state.
@N: CL201 :"F:\11.8\sf2_isp_using_uart_interface_demo_df\libero\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":1170:4:1170:9|Trying to extract state machine for register sdif0_state.
@N: CL201 :"F:\11.8\sf2_isp_using_uart_interface_demo_df\libero\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":1089:4:1089:9|Trying to extract state machine for register sm0_state.
@N: CL159 :"F:\11.8\sf2_isp_using_uart_interface_demo_df\libero\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":29:20:29:28|Input CLK_LTSSM is unused.
@N: CL159 :"F:\11.8\sf2_isp_using_uart_interface_demo_df\libero\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":56:20:56:28|Input FPLL_LOCK is unused.
@N: CL159 :"F:\11.8\sf2_isp_using_uart_interface_demo_df\libero\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":59:20:59:34|Input SDIF0_SPLL_LOCK is unused.
@N: CL159 :"F:\11.8\sf2_isp_using_uart_interface_demo_df\libero\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":68:20:68:34|Input SDIF1_SPLL_LOCK is unused.
@N: CL159 :"F:\11.8\sf2_isp_using_uart_interface_demo_df\libero\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":72:20:72:34|Input SDIF2_SPLL_LOCK is unused.
@N: CL159 :"F:\11.8\sf2_isp_using_uart_interface_demo_df\libero\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":76:20:76:34|Input SDIF3_SPLL_LOCK is unused.
@N: CL159 :"F:\11.8\sf2_isp_using_uart_interface_demo_df\libero\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":90:20:90:29|Input SDIF0_PSEL is unused.
@N: CL159 :"F:\11.8\sf2_isp_using_uart_interface_demo_df\libero\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":91:20:91:31|Input SDIF0_PWRITE is unused.
@N: CL159 :"F:\11.8\sf2_isp_using_uart_interface_demo_df\libero\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":92:20:92:31|Input SDIF0_PRDATA is unused.
@N: CL159 :"F:\11.8\sf2_isp_using_uart_interface_demo_df\libero\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":93:20:93:29|Input SDIF1_PSEL is unused.
@N: CL159 :"F:\11.8\sf2_isp_using_uart_interface_demo_df\libero\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":94:20:94:31|Input SDIF1_PWRITE is unused.
@N: CL159 :"F:\11.8\sf2_isp_using_uart_interface_demo_df\libero\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":95:20:95:31|Input SDIF1_PRDATA is unused.
@N: CL159 :"F:\11.8\sf2_isp_using_uart_interface_demo_df\libero\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":96:20:96:29|Input SDIF2_PSEL is unused.
@N: CL159 :"F:\11.8\sf2_isp_using_uart_interface_demo_df\libero\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":97:20:97:31|Input SDIF2_PWRITE is unused.
@N: CL159 :"F:\11.8\sf2_isp_using_uart_interface_demo_df\libero\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":98:20:98:31|Input SDIF2_PRDATA is unused.
@N: CL159 :"F:\11.8\sf2_isp_using_uart_interface_demo_df\libero\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":99:20:99:29|Input SDIF3_PSEL is unused.
@N: CL159 :"F:\11.8\sf2_isp_using_uart_interface_demo_df\libero\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":100:20:100:31|Input SDIF3_PWRITE is unused.
@N: CL159 :"F:\11.8\sf2_isp_using_uart_interface_demo_df\libero\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":101:20:101:31|Input SDIF3_PRDATA is unused.
@N: CL159 :"F:\11.8\sf2_isp_using_uart_interface_demo_df\libero\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":107:20:107:37|Input SOFT_EXT_RESET_OUT is unused.
@N: CL159 :"F:\11.8\sf2_isp_using_uart_interface_demo_df\libero\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":108:20:108:33|Input SOFT_RESET_F2M is unused.
@N: CL159 :"F:\11.8\sf2_isp_using_uart_interface_demo_df\libero\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":109:20:109:32|Input SOFT_M3_RESET is unused.
@N: CL159 :"F:\11.8\sf2_isp_using_uart_interface_demo_df\libero\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":110:20:110:49|Input SOFT_MDDR_DDR_AXI_S_CORE_RESET is unused.
@N: CL159 :"F:\11.8\sf2_isp_using_uart_interface_demo_df\libero\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":111:20:111:39|Input SOFT_FDDR_CORE_RESET is unused.
@N: CL159 :"F:\11.8\sf2_isp_using_uart_interface_demo_df\libero\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":112:20:112:39|Input SOFT_SDIF0_PHY_RESET is unused.
@N: CL159 :"F:\11.8\sf2_isp_using_uart_interface_demo_df\libero\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":113:20:113:40|Input SOFT_SDIF0_CORE_RESET is unused.
@N: CL159 :"F:\11.8\sf2_isp_using_uart_interface_demo_df\libero\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":114:20:114:39|Input SOFT_SDIF1_PHY_RESET is unused.
@N: CL159 :"F:\11.8\sf2_isp_using_uart_interface_demo_df\libero\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":115:20:115:40|Input SOFT_SDIF1_CORE_RESET is unused.
@N: CL159 :"F:\11.8\sf2_isp_using_uart_interface_demo_df\libero\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":116:20:116:39|Input SOFT_SDIF2_PHY_RESET is unused.
@N: CL159 :"F:\11.8\sf2_isp_using_uart_interface_demo_df\libero\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":117:20:117:40|Input SOFT_SDIF2_CORE_RESET is unused.
@N: CL159 :"F:\11.8\sf2_isp_using_uart_interface_demo_df\libero\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":118:20:118:39|Input SOFT_SDIF3_PHY_RESET is unused.
@N: CL159 :"F:\11.8\sf2_isp_using_uart_interface_demo_df\libero\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":119:20:119:40|Input SOFT_SDIF3_CORE_RESET is unused.
@N: CL159 :"F:\11.8\sf2_isp_using_uart_interface_demo_df\libero\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":123:20:123:42|Input SOFT_SDIF0_0_CORE_RESET is unused.
@N: CL159 :"F:\11.8\sf2_isp_using_uart_interface_demo_df\libero\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v":124:20:124:42|Input SOFT_SDIF0_1_CORE_RESET is unused.
@N|Running in 64-bit mode