****************************************************************
               Libero SoC,SoftConsole and IP Core Versions
****************************************************************

This design was tested with the following: 

	Libero SoC Version: 11.8 - SP1
	SoftConsole : 4.0
	System Builder Version: 1.0
	CoreFIR  Version :8.6.101
        CoreFFT  Version :7.0.104
	TPSRAM : 1.0.101

******************************************
     DESIGN FILE DIRECTORY STRUCTURE
******************************************


SF2_Eval_Adaptive_FIR_filter_Demo_DF
    |
    |
    |---Design files
    |      |
    |      |---Adaptive_FIR_filter_demo
    |          |
    |          |---Liber Project files
    |
    |
    |---GUI
    |      |
    |      |---SF2_Adaptive_FIR_Filter.exe
    |      |
    |      |---help.docx
    |      |
    |      |---ZedGraph.dll
    |      
    |          
    |               
    |---Programming File
    |      |
    |      |---Adaptive_FIR_top.stp
    |      
    |              
    |---Readme.txt


         
Design Files
============================
This folder consists of Libero Verilog project for M2S090TS based SmartFusion2 Security evaluation Kit board.

GUI
============================
This folder consists of SF2_Adaptive_FIR_Filter.exe file to launch the Adaptive FIR Filter Demo GUI. 

Programming File
==================
This folder consists of programming file, Adaptive_FIR_top.stp for M2S090TS based SmartFusion2 Security evaluation Kit board.


Note : All the source files are provided for demo purpose only.