Synopsys Netlist Linker, version comp201503sp1p1, Build 240R, built Dec  1 2015
@N: :  | Running in 64-bit mode 
File D:\DATA\CORETSE _MSSMAC\DG0440 _11.7_ SP2\SF2_MODBUS_TCP\synthesis\synwork\Modbus_TCP_top_comp.srs changed - recompiling

At syn_nfilter Exit (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 73MB peak: 74MB)

Process took 0h:00m:01s realtime, 0h:00m:01s cputime
# Mon Nov 21 18:11:05 2016

###########################################################]