#--  Synopsys, Inc.
#--  Version L-2016.09M-2
#--  Project file D:\Libero11.8\m2s_dg0440_liberov11p7sp2_df\SF2_Modbus_TCP_Ref_Design_DF\Libero\SF2_MODBUS_TCP\synthesis\run_options.txt
#--  Written on Tue Mar 14 12:30:28 2017


#project files
add_file -verilog "D:/Libero11.8/m2s_dg0440_liberov11p7sp2_df/SF2_Modbus_TCP_Ref_Design_DF/Libero/SF2_MODBUS_TCP/component/work/Modbus_TCP_top/FCCC_0/Modbus_TCP_top_FCCC_0_FCCC.v"
add_file -verilog "D:/Libero11.8/m2s_dg0440_liberov11p7sp2_df/SF2_Modbus_TCP_Ref_Design_DF/Libero/SF2_MODBUS_TCP/component/work/Modbus_TCP_top/FCCC_1/Modbus_TCP_top_FCCC_1_FCCC.v"
add_file -verilog "D:/Libero11.8/m2s_dg0440_liberov11p7sp2_df/SF2_Modbus_TCP_Ref_Design_DF/Libero/SF2_MODBUS_TCP/component/work/Modbus_TCP_top/SERDES_IF_0/Modbus_TCP_top_SERDES_IF_0_SERDES_IF_syn.v"
add_file -verilog "D:/Libero11.8/m2s_dg0440_liberov11p7sp2_df/SF2_Modbus_TCP_Ref_Design_DF/Libero/SF2_MODBUS_TCP/component/work/Modbus_TCP_top/SERDES_IF_0/Modbus_TCP_top_SERDES_IF_0_SERDES_IF.v"
add_file -verilog "D:/Libero11.8/m2s_dg0440_liberov11p7sp2_df/SF2_Modbus_TCP_Ref_Design_DF/Libero/SF2_MODBUS_TCP/component/Actel/DirectCore/CoreConfigP/7.1.100/rtl/vlog/core/coreconfigp.v"
add_file -verilog "D:/Libero11.8/m2s_dg0440_liberov11p7sp2_df/SF2_Modbus_TCP_Ref_Design_DF/Libero/SF2_MODBUS_TCP/component/Actel/DirectCore/CoreResetP/7.1.100/rtl/vlog/core/coreresetp_pcie_hotreset.v"
add_file -verilog "D:/Libero11.8/m2s_dg0440_liberov11p7sp2_df/SF2_Modbus_TCP_Ref_Design_DF/Libero/SF2_MODBUS_TCP/component/Actel/DirectCore/CoreResetP/7.1.100/rtl/vlog/core/coreresetp.v"
add_file -verilog "D:/Libero11.8/m2s_dg0440_liberov11p7sp2_df/SF2_Modbus_TCP_Ref_Design_DF/Libero/SF2_MODBUS_TCP/component/work/Modbus_TCP_top_sb/CCC_0/Modbus_TCP_top_sb_CCC_0_FCCC.v"
add_file -verilog "D:/Libero11.8/m2s_dg0440_liberov11p7sp2_df/SF2_Modbus_TCP_Ref_Design_DF/Libero/SF2_MODBUS_TCP/component/Actel/SgCore/OSC/2.0.101/osc_comps.v"
add_file -verilog "D:/Libero11.8/m2s_dg0440_liberov11p7sp2_df/SF2_Modbus_TCP_Ref_Design_DF/Libero/SF2_MODBUS_TCP/component/work/Modbus_TCP_top_sb/FABOSC_0/Modbus_TCP_top_sb_FABOSC_0_OSC.v"
add_file -verilog "D:/Libero11.8/m2s_dg0440_liberov11p7sp2_df/SF2_Modbus_TCP_Ref_Design_DF/Libero/SF2_MODBUS_TCP/component/work/Modbus_TCP_top_sb_MSS/Modbus_TCP_top_sb_MSS_syn.v"
add_file -verilog "D:/Libero11.8/m2s_dg0440_liberov11p7sp2_df/SF2_Modbus_TCP_Ref_Design_DF/Libero/SF2_MODBUS_TCP/component/work/Modbus_TCP_top_sb_MSS/Modbus_TCP_top_sb_MSS.v"
add_file -verilog "D:/Libero11.8/m2s_dg0440_liberov11p7sp2_df/SF2_Modbus_TCP_Ref_Design_DF/Libero/SF2_MODBUS_TCP/component/work/Modbus_TCP_top_sb/Modbus_TCP_top_sb.v"
add_file -verilog "D:/Libero11.8/m2s_dg0440_liberov11p7sp2_df/SF2_Modbus_TCP_Ref_Design_DF/Libero/SF2_MODBUS_TCP/component/work/Modbus_TCP_top/Modbus_TCP_top.v"
add_file -fpga_constraint "D:/Libero11.8/m2s_dg0440_liberov11p7sp2_df/SF2_Modbus_TCP_Ref_Design_DF/Libero/SF2_MODBUS_TCP/designer/Modbus_TCP_top/synthesis.fdc"



#implementation: "synthesis"
impl -add synthesis -type fpga

#
#implementation attributes

set_option -vlog_std v2001

#device options
set_option -technology SmartFusion2
set_option -part M2S150T
set_option -package FC1152
set_option -speed_grade -1
set_option -part_companion ""

#compilation/mapping options
set_option -use_fsm_explorer 0
set_option -top_module "Modbus_TCP_top"

# hdl_compiler_options
set_option -distributed_compile 0

# mapper_without_write_options
set_option -frequency 100.000
set_option -srs_instrumentation 1

# mapper_options
set_option -write_verilog 0
set_option -write_vhdl 0

# actel_options
set_option -rw_check_on_ram 0

# Microsemi G4
set_option -run_prop_extract 1
set_option -maxfan 10000
set_option -clock_globalthreshold 2
set_option -async_globalthreshold 12
set_option -globalthreshold 5000
set_option -low_power_ram_decomp 0
set_option -seqshift_to_uram 0
set_option -disable_io_insertion 0
set_option -opcond COMTC
set_option -retiming 0
set_option -report_path 4000
set_option -update_models_cp 0
set_option -preserve_registers 0

# NFilter
set_option -no_sequential_opt 0

# sequential_optimization_options
set_option -symbolic_fsm_compiler 1

# Compiler Options
set_option -compiler_compatible 0
set_option -resource_sharing 1

# Compiler Options
set_option -auto_infer_blackbox 0

#automatic place and route (vendor) options
set_option -write_apr_constraint 1

#set result format/file last
project -result_file "./Modbus_TCP_top.edn"
impl -active "synthesis"