****************************************************************
               Libero SoC AND SoftConsole VERSIONS
****************************************************************

This application is tested with following 
Libero SoC and SoftCosole versions.

Libero SoC   --  Version: 2021.1
SoftConsole  --  Version: 2021.1  
Flashpro Express    --  Version: 2021.1


******************************************
     DESIGN FILE DIRECTORY STRUCTURE
******************************************



m2s_dg0438_df
    |
    |
    |
    |---Libero_Project
    |---GUI
    |      |
    |      |---FSF2_FIR_Filter.exe
    |      |
    |      |---Filter_Coefficient_high_cutoff_15Mhz.txt
    |      |
    |      |---help.docx
    |      |
    |      |---ZedGraph.dll
    |      
    |          
    |               
    |---Programming_Job
    |      |
    |      |---top.job
    |
    | 
    |
    |              
    |---Readme.txt


         
         
         
         
    
    
Libero_Project
============================
This folder consists of Libero Verilog project for M2S090TS based SmartFusion2 Security evaluation Kit board.

GUI
============================
This folder consists of SF2_FIR_Filter.exe file to launch the FILTER_FIR_DEMO GUI. 

Programming_Job
==================
This folder consists of programming file, FILTER_FIR_DEMO.stp for M2S090TS based SmartFusion2 Security evaluation Kit board.

Note : All the source files are provided for demo purpose only.