#####  START OF DSP REPORT  #####

SNo     Instantiated     Instance_Name                                                                                                   User_Attribute     MACC_Structure     MACC_Name                                                                                                       Primitive_Type     DOTP     P_REG(L-U)(EN/ARST/SRST)     A_REG(L-U)(EN/ARST/SRST)     B_REG(L-U)(EN/ARST/SRST)     C_REG(L-U)(EN/ARST/SRST)     SUB_REG(EN/ARST/SRST)
--------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------
1       YES              COREFFT_0.genblk1\.DUT_INPLACE.bfly_0.cmplx_0.genblk1\.cmplx18_0.half_0.mx_0.g4_macc\.macc_0                    NA                 NA                 COREFFT_0.genblk1\.DUT_INPLACE.bfly_0.cmplx_0.genblk1\.cmplx18_0.half_0.mx_0.g4_macc\.macc_0                    MACC               0        1(0/0/0)-1(0/0/0)            1(0/0/0)-1(0/0/0)            1(0/0/0)-1(0/0/0)            1(0/0/1)-1(0/0/1)            0(0/0/0)             
        YES              COREFFT_0.genblk1\.DUT_INPLACE.bfly_0.cmplx_0.genblk1\.cmplx18_0.half_0.mx_1.g4_macc\.macc_0                    NA                 NA                 COREFFT_0.genblk1\.DUT_INPLACE.bfly_0.cmplx_0.genblk1\.cmplx18_0.half_0.mx_1.g4_macc\.macc_0                    MACC               0        1(0/0/0)-1(0/0/0)            1(0/0/0)-1(0/0/0)            1(0/0/0)-1(0/0/0)            1(0/0/1)-1(0/0/1)            0(0/0/0)             
                                                                                                                                                                                                                                                                                                                                                                                                                                                                    
2       YES              COREFFT_0.genblk1\.DUT_INPLACE.bfly_0.cmplx_0.genblk1\.cmplx18_0.half_1.mx_0.g4_macc\.macc_0                    NA                 NA                 COREFFT_0.genblk1\.DUT_INPLACE.bfly_0.cmplx_0.genblk1\.cmplx18_0.half_1.mx_0.g4_macc\.macc_0                    MACC               0        1(0/0/0)-1(0/0/0)            1(0/0/0)-1(0/0/0)            1(0/0/0)-1(0/0/0)            1(0/0/1)-1(0/0/1)            0(0/0/0)             
        YES              COREFFT_0.genblk1\.DUT_INPLACE.bfly_0.cmplx_0.genblk1\.cmplx18_0.half_1.mx_1.g4_macc\.macc_0                    NA                 NA                 COREFFT_0.genblk1\.DUT_INPLACE.bfly_0.cmplx_0.genblk1\.cmplx18_0.half_1.mx_1.g4_macc\.macc_0                    MACC               0        1(0/0/0)-1(0/0/0)            1(0/0/0)-1(0/0/0)            1(0/0/0)-1(0/0/0)            1(0/0/1)-1(0/0/1)            0(0/0/0)             
                                                                                                                                                                                                                                                                                                                                                                                                                                                                    
3       YES              COREFIR_0.enum_g4\.enum_fir_g4.fir_enum_g4_0.taps\.tap\[0\]\.a_tap.mac_enum_0.adder2\.adder2_0.mac_0.mac_0      NA                 NA                 COREFIR_0.enum_g4\.enum_fir_g4.fir_enum_g4_0.taps\.tap\[0\]\.a_tap.mac_enum_0.adder2\.adder2_0.mac_0.mac_0      MACC               0        1(1/1/0)-1(1/1/0)            1(0/1/0)-1(0/1/0)            1(1/1/0)-1(1/1/0)            1(1/1/0)-1(1/1/0)            0(0/0/0)             
        YES              COREFIR_0.enum_g4\.enum_fir_g4.fir_enum_g4_0.taps\.tap\[1\]\.a_tap.mac_enum_0.adder2\.adder2_0.mac_0.mac_0      NA                 NA                 COREFIR_0.enum_g4\.enum_fir_g4.fir_enum_g4_0.taps\.tap\[1\]\.a_tap.mac_enum_0.adder2\.adder2_0.mac_0.mac_0      MACC               0        1(1/1/0)-1(1/1/0)            1(0/1/0)-1(0/1/0)            1(1/1/0)-1(1/1/0)            1(1/1/1)-1(1/1/1)            0(0/0/0)             
        YES              COREFIR_0.enum_g4\.enum_fir_g4.fir_enum_g4_0.taps\.tap\[2\]\.a_tap.mac_enum_0.adder2\.adder2_0.mac_0.mac_0      NA                 NA                 COREFIR_0.enum_g4\.enum_fir_g4.fir_enum_g4_0.taps\.tap\[2\]\.a_tap.mac_enum_0.adder2\.adder2_0.mac_0.mac_0      MACC               0        1(1/1/0)-1(1/1/0)            1(0/1/0)-1(0/1/0)            1(1/1/0)-1(1/1/0)            1(1/1/1)-1(1/1/1)            0(0/0/0)             
        YES              COREFIR_0.enum_g4\.enum_fir_g4.fir_enum_g4_0.taps\.tap\[3\]\.a_tap.mac_enum_0.adder2\.adder2_0.mac_0.mac_0      NA                 NA                 COREFIR_0.enum_g4\.enum_fir_g4.fir_enum_g4_0.taps\.tap\[3\]\.a_tap.mac_enum_0.adder2\.adder2_0.mac_0.mac_0      MACC               0        1(1/1/0)-1(1/1/0)            1(0/1/0)-1(0/1/0)            1(1/1/0)-1(1/1/0)            1(1/1/1)-1(1/1/1)            0(0/0/0)             
        YES              COREFIR_0.enum_g4\.enum_fir_g4.fir_enum_g4_0.taps\.tap\[4\]\.a_tap.mac_enum_0.adder2\.adder2_0.mac_0.mac_0      NA                 NA                 COREFIR_0.enum_g4\.enum_fir_g4.fir_enum_g4_0.taps\.tap\[4\]\.a_tap.mac_enum_0.adder2\.adder2_0.mac_0.mac_0      MACC               0        1(1/1/0)-1(1/1/0)            1(0/1/0)-1(0/1/0)            1(1/1/0)-1(1/1/0)            1(1/1/1)-1(1/1/1)            0(0/0/0)             
        YES              COREFIR_0.enum_g4\.enum_fir_g4.fir_enum_g4_0.taps\.tap\[5\]\.a_tap.mac_enum_0.adder2\.adder2_0.mac_0.mac_0      NA                 NA                 COREFIR_0.enum_g4\.enum_fir_g4.fir_enum_g4_0.taps\.tap\[5\]\.a_tap.mac_enum_0.adder2\.adder2_0.mac_0.mac_0      MACC               0        1(1/1/0)-1(1/1/0)            1(0/1/0)-1(0/1/0)            1(1/1/0)-1(1/1/0)            1(1/1/1)-1(1/1/1)            0(0/0/0)             
        YES              COREFIR_0.enum_g4\.enum_fir_g4.fir_enum_g4_0.taps\.tap\[6\]\.a_tap.mac_enum_0.adder2\.adder2_0.mac_0.mac_0      NA                 NA                 COREFIR_0.enum_g4\.enum_fir_g4.fir_enum_g4_0.taps\.tap\[6\]\.a_tap.mac_enum_0.adder2\.adder2_0.mac_0.mac_0      MACC               0        1(1/1/0)-1(1/1/0)            1(0/1/0)-1(0/1/0)            1(1/1/0)-1(1/1/0)            1(1/1/1)-1(1/1/1)            0(0/0/0)             
        YES              COREFIR_0.enum_g4\.enum_fir_g4.fir_enum_g4_0.taps\.tap\[7\]\.a_tap.mac_enum_0.adder2\.adder2_0.mac_0.mac_0      NA                 NA                 COREFIR_0.enum_g4\.enum_fir_g4.fir_enum_g4_0.taps\.tap\[7\]\.a_tap.mac_enum_0.adder2\.adder2_0.mac_0.mac_0      MACC               0        1(1/1/0)-1(1/1/0)            1(0/1/0)-1(0/1/0)            1(1/1/0)-1(1/1/0)            1(1/1/1)-1(1/1/1)            0(0/0/0)             
        YES              COREFIR_0.enum_g4\.enum_fir_g4.fir_enum_g4_0.taps\.tap\[8\]\.a_tap.mac_enum_0.adder2\.adder2_0.mac_0.mac_0      NA                 NA                 COREFIR_0.enum_g4\.enum_fir_g4.fir_enum_g4_0.taps\.tap\[8\]\.a_tap.mac_enum_0.adder2\.adder2_0.mac_0.mac_0      MACC               0        1(1/1/0)-1(1/1/0)            1(0/1/0)-1(0/1/0)            1(1/1/0)-1(1/1/0)            1(1/1/1)-1(1/1/1)            0(0/0/0)             
        YES              COREFIR_0.enum_g4\.enum_fir_g4.fir_enum_g4_0.taps\.tap\[9\]\.a_tap.mac_enum_0.adder2\.adder2_0.mac_0.mac_0      NA                 NA                 COREFIR_0.enum_g4\.enum_fir_g4.fir_enum_g4_0.taps\.tap\[9\]\.a_tap.mac_enum_0.adder2\.adder2_0.mac_0.mac_0      MACC               0        1(1/1/0)-1(1/1/0)            1(0/1/0)-1(0/1/0)            1(1/1/0)-1(1/1/0)            1(1/1/1)-1(1/1/1)            0(0/0/0)             
        YES              COREFIR_0.enum_g4\.enum_fir_g4.fir_enum_g4_0.taps\.tap\[10\]\.a_tap.mac_enum_0.adder2\.adder2_0.mac_0.mac_0     NA                 NA                 COREFIR_0.enum_g4\.enum_fir_g4.fir_enum_g4_0.taps\.tap\[10\]\.a_tap.mac_enum_0.adder2\.adder2_0.mac_0.mac_0     MACC               0        1(1/1/0)-1(1/1/0)            1(0/1/0)-1(0/1/0)            1(1/1/0)-1(1/1/0)            1(1/1/1)-1(1/1/1)            0(0/0/0)             
        YES              COREFIR_0.enum_g4\.enum_fir_g4.fir_enum_g4_0.taps\.tap\[11\]\.a_tap.mac_enum_0.adder2\.adder2_0.mac_0.mac_0     NA                 NA                 COREFIR_0.enum_g4\.enum_fir_g4.fir_enum_g4_0.taps\.tap\[11\]\.a_tap.mac_enum_0.adder2\.adder2_0.mac_0.mac_0     MACC               0        1(1/1/0)-1(1/1/0)            1(0/1/0)-1(0/1/0)            1(1/1/0)-1(1/1/0)            1(1/1/1)-1(1/1/1)            0(0/0/0)             
        YES              COREFIR_0.enum_g4\.enum_fir_g4.fir_enum_g4_0.taps\.tap\[12\]\.a_tap.mac_enum_0.adder2\.adder2_0.mac_0.mac_0     NA                 NA                 COREFIR_0.enum_g4\.enum_fir_g4.fir_enum_g4_0.taps\.tap\[12\]\.a_tap.mac_enum_0.adder2\.adder2_0.mac_0.mac_0     MACC               0        1(1/1/0)-1(1/1/0)            1(0/1/0)-1(0/1/0)            1(1/1/0)-1(1/1/0)            1(1/1/1)-1(1/1/1)            0(0/0/0)             
        YES              COREFIR_0.enum_g4\.enum_fir_g4.fir_enum_g4_0.taps\.tap\[13\]\.a_tap.mac_enum_0.adder2\.adder2_0.mac_0.mac_0     NA                 NA                 COREFIR_0.enum_g4\.enum_fir_g4.fir_enum_g4_0.taps\.tap\[13\]\.a_tap.mac_enum_0.adder2\.adder2_0.mac_0.mac_0     MACC               0        1(1/1/0)-1(1/1/0)            1(0/1/0)-1(0/1/0)            1(1/1/0)-1(1/1/0)            1(1/1/1)-1(1/1/1)            0(0/0/0)             
        YES              COREFIR_0.enum_g4\.enum_fir_g4.fir_enum_g4_0.taps\.tap\[14\]\.a_tap.mac_enum_0.adder2\.adder2_0.mac_0.mac_0     NA                 NA                 COREFIR_0.enum_g4\.enum_fir_g4.fir_enum_g4_0.taps\.tap\[14\]\.a_tap.mac_enum_0.adder2\.adder2_0.mac_0.mac_0     MACC               0        1(1/1/0)-1(1/1/0)            1(0/1/0)-1(0/1/0)            1(1/1/0)-1(1/1/0)            1(1/1/1)-1(1/1/1)            0(0/0/0)             
        YES              COREFIR_0.enum_g4\.enum_fir_g4.fir_enum_g4_0.odd_tap\.last_tap.mac_enum_0.adder2\.adder2_0.mac_0.mac_0          NA                 NA                 COREFIR_0.enum_g4\.enum_fir_g4.fir_enum_g4_0.odd_tap\.last_tap.mac_enum_0.adder2\.adder2_0.mac_0.mac_0          MACC               0        1(1/1/0)-1(1/1/0)            1(0/1/0)-1(0/1/0)            1(1/1/0)-1(1/1/0)            1(1/1/1)-1(1/1/1)            0(0/0/0)             
====================================================================================================================================================================================================================================================================================================================================================================================================================================================================

#####  END OF DSP REPORT  #####