Data Sheet: top

Project Settings
FAM: SmartFusion2
Die: M2S090TS
Package: 484 FBGA
Speed Grade: -1
Voltage: 1.2
HDL: Verilog
Project Description:
Location: C:/WFH_Tasks/IGLOO2_SF2_v12.6_QR/DG0438/Libero_Project/component/work/top
State (Time): GENERATED ( Sun May 30 19:17:25 2021 )

Table of Contents

No IO's

top of page

Cores

No Instances

top of page


No Firmware Generated. Design may not contain any processor subsystems, or firmware have not been downloaded to your vault

top of page

Memory Map
The SmartDesign top contains the following Masters under its hierarchy


CM3

Peripheral Offset Address Range High Address DRC
DDR_0_SPACE_3 0xD000_0000 256MB 0xDFFF_FFFF
DDR_0_SPACE_2 0xC000_0000 256MB 0xCFFF_FFFF
DDR_0_SPACE_1 0xB000_0000 256MB 0xBFFF_FFFF
DDR_0_SPACE_0 0xA000_0000 256MB 0xAFFF_FFFF
AHB2ENVM1_REGISTERS 0x600C_0000 256KB 0x600F_FFFF
AHB2ENVM0_REGISTERS 0x6008_0000 256KB 0x600B_FFFF
ENTIRE_ENVM 0x6000_0000 512KB 0x6007_FFFF
ENVM-client0 0x6000_0000 6KB 0x6000_18FF
DATAHANDLE_FSM_0:BIF_1 0x5000_0000
0x3000_0000
4KB 0x5000_0FFF
0x3000_0FFF
CACHE_BACKDOOR 0x4040_0000 64KB 0x4040_FFFF
SYSREG 0x4003_8000 4KB 0x4003_8FFF
MSSFIC2TOFABRIC 0x4002_0000 96KB 0x4003_7FFF
COMBLK 0x4001_6000 4KB 0x4001_6FFF
HDMA 0x4001_4000 4KB 0x4001_4FFF
GPIO 0x4001_3000 4KB 0x4001_3FFF
MMUART_1 0x4001_0000 4KB 0x4001_0FFF
H2FINTERRUPT 0x4000_6000 4KB 0x4000_6FFF
TIMER 0x4000_4000 4KB 0x4000_4FFF
RECYCLED_ESRAM1 0x2001_2000 8KB 0x2001_3FFF
RECYCLED_ESRAM0 0x2001_0000 8KB 0x2001_1FFF
ESRAM1 0x2000_8000 32KB 0x2000_FFFF
ESRAM0 0x2000_0000 32KB 0x2000_7FFF
master list, top of page