Data Sheet: top

Project Settings
FAM: SmartFusion2
Die: M2S090TS
Package: 484 FBGA
Speed Grade: -1
Voltage: 1.2
HDL: Verilog
Project Description:
Location: C:/WFH_Tasks/IGLOO2_SF2_v12.6_QR/v12.5_IGLOO2/v12.6_updates/SF2/DG0388/DG0388_SF2_eSRAM1_EDAC_DEMO/Libero_Project/component/work/top
State (Time): GENERATED ( Fri Mar 19 19:24:52 2021 )

Table of Contents

No IO's

top of page

Cores

No Instances

top of page


No Firmware Generated. Design may not contain any processor subsystems, or firmware have not been downloaded to your vault

top of page

Memory Map
The project contains the following subsystems:


  • CM3 Subsystem

    Master(s) on this bus:
  • CM3
  • FABRIC2MSSFIC2


  • Address Range
    DDR_0_SPACE_3 0xD000_0000 - 0xDFFF_FFFF
    DDR_0_SPACE_2 0xC000_0000 - 0xCFFF_FFFF
    DDR_0_SPACE_1 0xB000_0000 - 0xBFFF_FFFF
    DDR_0_SPACE_0 0xA000_0000 - 0xAFFF_FFFF
    AHB2ENVM1_REGISTERS 0x600C_0000 - 0x600F_FFFF
    AHB2ENVM0_REGISTERS 0x6008_0000 - 0x600B_FFFF
    ENTIRE_ENVM 0x6000_0000 - 0x6007_FFFF
    ENVM-Application 0x6000_0000 - 0x6000_207F
    CACHE_BACKDOOR 0x4040_0000 - 0x4040_FFFF
    SYSREG : RegisterMap 0x4003_8000 - 0x4003_8FFF
    CFGM 0x4002_0800 - 0x4002_0FFF
    COMBLK 0x4001_6000 - 0x4001_6FFF
    HDMA 0x4001_4000 - 0x4001_4FFF
    MMUART_1 0x4001_0000 - 0x4001_0FFF
    H2FINTERRUPT 0x4000_6000 - 0x4000_6FFF
    TIMER 0x4000_4000 - 0x4000_4FFF
    RECYCLED_ESRAM1 0x2001_2000 - 0x2001_3FFF
    RECYCLED_ESRAM0 0x2001_0000 - 0x2001_1FFF
    ESRAM1 0x2000_8000 - 0x2000_FFFF
    ESRAM0 0x2000_0000 - 0x2000_7FFF
    subsystem list, top of page


    range: 0x1000_0000
    back to CM3 Memory Map


    range: 0x1000_0000
    back to CM3 Memory Map


    range: 0x1000_0000
    back to CM3 Memory Map


    range: 0x1000_0000
    back to CM3 Memory Map


    range: 0x0004_0000
    back to CM3 Memory Map


    range: 0x0004_0000
    back to CM3 Memory Map


    range: 0x0008_0000
    back to CM3 Memory Map


    range: 0x2080
    back to CM3 Memory Map


    range: 0x0001_0000
    back to CM3 Memory Map


    range: 0x0000_1000
    Address Name R/W Width Reset Value Description
    0x400308000 ESRAM_CR R/W 32 0x0
    0x400308004 ESRAM_MAX_LAT R/W 32 0x0
    0x400308008 DDR_CR R/W 32 0x0
    0x40030800C ENVM_CR R/W 32 0x0
    0x400308010 ENVM_REMAP_BASE_CR R/W 32 0x0
    0x400308014 ENVM_REMAP_FAB_CR R/W 32 0x0
    0x400308018 CC_CR R/W 32 0x0
    0x40030801C CC_REGION_CR R/W 32 0x0
    0x400308020 CC_LOCK_BASE_ADDR_CR R/W 32 0x0
    0x400308024 CC_FLUSH_INDX_CR R/W 32 0x0
    0x400308028 DDRB_BUF_TIMER_CR R/W 32 0x0
    0x40030802C DDRB_NB_ADDR_CR R/W 32 0x0
    0x400308030 DDRB_NB_SIZE_CR R/W 32 0x0
    0x400308034 DDRB_CR R/W 32 0x0
    0x400308038 EDAC_CR R/W 32 0x0
    0x40030803C MASTER_WEIGHT0_CR R/W 32 0x0
    0x400308040 MASTER_WEIGHT1_CR R/W 32 0x0
    0x400308044 SOFT_IRQ_CR R/W 32 0x0
    0x400308048 SOFT_RESET_CR R/W 32 0x0
    0x40030804C M3_CR R/W 32 0x0
    0x400308050 FAB_IF_CR R/W 32 0x0
    0x400308054 LOOPBACK_CR R/W 32 0x0
    0x400308058 GPIO_SYSRESET_SEL_CR R/W 32 0x0
    0x40030805C GPIN_SRC_SEL_CR R/W 32 0x0
    0x400308060 MDDR_CR R/W 32 0x0
    0x400308064 USB_IO_INPUT_SEL_CR R/W 32 0x0
    0x400308068 PERIPH_CLK_MUX_SEL_CR R/W 32 0x0
    0x40030806C WDOG_CR R/W 32 0x0
    0x400308070 MDDR_IO_CALIB_CR R/W 32 0x0
    0x400308074 RESERVED R/W 32 0x0
    0x400308078 EDAC_IRQ_ENABLE_CR R/W 32 0x0
    0x40030807C USB_CR R/W 32 0x0
    0x400308080 ESRAM_PIPELINE_CR R/W 32 0x0
    0x400308084 MSS_IRQ_ENABLE_CR R/W 32 0x0
    0x400308088 RTC_WAKEUP_CR R/W 32 0x0
    0x40030808C MAC_CR R/W 32 0x0
    0x400308090 MSSDDR_PLL_STATUS_LOW_CR R/W 32 0x0
    0x400308094 MSSDDR_PLL_STATUS_HIGH_CR R/W 32 0x0
    0x400308098 MSSDDR_FACC1_CR R/W 32 0x0
    0x40030809C MSSDDR_FACC2_CR R/W 32 0x0
    0x4003080A0 PLL_LOCK_EN_CR R/W 32 0x0
    0x4003080A4 MSSDDR_CLK_CALIB_CR R/W 32 0x0
    0x4003080A8 PLL_DELAY_LINE_SEL_CR R/W 32 0x0
    0x4003080AC MAC_STAT_CLRONRD_CR R/W 32 0x0
    0x4003080B0 RESET_SOURCE_CR R/W 32 0x0
    0x4003080B4 CC_DC_ERR_ADDR_SR R/W 32 0x0
    0x4003080B8 CC_IC_ERR_ADDR_SR R/W 32 0x0
    0x4003080BC CC_SB_ERR_ADDR_SR R/W 32 0x0
    0x4003080C0 RESERVED R/W 32 0x0
    0x4003080C4 CC_IC_MISS_CNTR_SR R/W 32 0x0
    0x4003080C8 CC_IC_HIT_CNTR_SR R/W 32 0x0
    0x4003080CC CC_DC_MISS_CNTR_SR R/W 32 0x0
    0x4003080D0 CC_DC_HIT_CNTR_SR R/W 32 0x0
    0x4003080D4 CC_IC_TRANS_CNTR_SR R/W 32 0x0
    0x4003080D8 CC_DC_TRANS_CNTR_SR R/W 32 0x0
    0x4003080DC DDRB_DS_ERR_ADR_SR R/W 32 0x0
    0x4003080E0 DDRB_HPD_ERR_ADR_SR R/W 32 0x0
    0x4003080E4 DDRB_SW_ERR_ADDR_SR R/W 32 0x0
    0x4003080E8 DDRB_BUF_EMPTY_SR R/W 32 0x0
    0x4003080EC DDRB_DSBL_DN_SR R/W 32 0x0
    0x4003080F0 ESRAM0_EDAC_CNT R/W 32 0x0
    0x4003080F4 ERAM1_EDDAC_CNT R/W 32 0x0
    0x4003080F8 CC_EDAC_CNT R/W 32 0x0
    0x4003080FC MAC_EDAC_TX_CNT R/W 32 0x0
    0x400308100 MAC_EDAC_RX_CNT R/W 32 0x0
    0x400308104 USB_EDAC_CNT R/W 32 0x0
    0x400308108 CAN_EDAC_CNT R/W 32 0x0
    0x40030810C ESRAM0_EDAC_ADR R/W 32 0x0
    0x400308110 ERSAM1_EDAC_ADR R/W 32 0x0
    0x400308114 MAC_EDAC_RX_ADR R/W 32 0x0
    0x400308118 MAC_EDAC_TX_ADR R/W 32 0x0
    0x40030811C CAN_EDAC_ADR R/W 32 0x0
    0x400308120 USB_EDAC_ADR R/W 32 0x0
    0x400308124 MM0_1_2_SECURITY R/W 32 0x0
    0x400308128 MM4_5_DDR_FIC_SECURITY/MM_4_5_FIC64_SECURITY R/W 32 0x0
    0x40030812C MM3_6_7_8_SECURITY R/W 32 0x0
    0x400308130 MM9_SECURITY R/W 32 0x0
    0x400308134 M3_SR R/W 32 0x0
    0x400308138 ETM_COUNT_LOW R/W 32 0x0
    0x40030813C ETM_COUNT_HIGH R/W 32 0x0
    0x400308140 DEVICE_SR R/W 32 0x0
    0x400308144 ENVM_PROTECT_USER R/W 32 0x0
    0x400308148 ENVM_STATUS R/W 32 0x0
    0x40030814C DEVICE_VERSION R/W 32 0x0
    0x400308150 MSSDDR_PLL_STATUS R/W 32 0x0
    0x400308154 USB_SR R/W 32 0x0
    0x400308158 ENVM_SR R/W 32 0x0
    0x40030815C RESERVED R/W 32 0x0
    0x400308160 DDRB_STATUS R/W 32 0x0
    0x400308164 MDDR_IO_CALIB_STATUS R/W 32 0x0
    0x400308168 MSSDDR_CLK_CALIB_STATUS R/W 32 0x0
    0x40030816C WDOGLOAD R/W 32 0x0
    0x400308170 WDOGMVRP R/W 32 0x0
    0x400308174 USERCONFIG0 R/W 32 0x0
    0x400308178 USERCONFIG1 R/W 32 0x0
    0x40030817C USERCONFIG2 R/W 32 0x0
    0x400308180 USERCONFIG3 R/W 32 0x0
    0x400308184 FAB_PROT_SIZE R/W 32 0x0
    0x400308188 FAB_PROT_BASE R/W 32 0x0
    0x40030818C MSS_GPIO_DEF R/W 32 0x0
    0x400308190 EDAC_SR R/W 32 0x0
    0x400308194 MSS_INTERNAL_SR R/W 32 0x0
    0x400308198 MSS_EXTERNAL_SR R/W 32 0x0
    0x40030819C WDOGTIMEOUTEVENT R/W 32 0x0
    0x4003081A0 CLR_MSS_COUNTERS R/W 32 0x0
    0x4003081A4 CLR_EDAC_COUNTERS R/W 32 0x0
    0x4003081A8 FLUSH_CR R/W 32 0x0
    0x4003081AC MAC_STAT_CLR_CR R/W 32 0x0
    back to CM3 Memory Map
    width: 32-bit
    Bit Number Name R/W Description
    1 SW_CC_ERSAM1FWREMAP R/W
    0 SW_CC_ESRAMFWREMAP R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    5:3 SW_MAX_LAT_ESRAM1 R/W
    2:0 SW_MAX_LAT_ESRAM0 R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    0 SW_CC_DDRFWREMAP R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    16 ENVM_SENSE_ON R/W
    15 ENVM_PERSIST R/W
    14 NV_DPD1 R/W
    13 NV_DPD0 R/W
    7:5 NV_FREQRNG R/W
    4:0 SW_ENVMREMAPSIZE R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    18:1 SW_ENVMREMAPBASE R/W
    0 SW_ENVMREMAPENABLE R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    18:1 SW_ENVMFABREMAPBASE R/W
    0 SW_ENVMFABREMAPENABLE R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    2 CC_CACHE_LOCK R/W
    1 CC_SBUS_WR_MODE R/W
    0 CC_CACHE_ENB R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    3:0 CC_CACHE_REGION R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    18:0 CC_LOCK_BASEADD R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    5:0 CC_FLUSH_INDEX R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    9:0 DDRB_TIMER R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    15:0 DDRB_NB_ADDR R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    3:0 DDRB_NB_SZ R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    23:20 DDR_IDC_MAP R/W
    19:16 DDR_SW_MAP R/W
    15:12 DDR_HPD_MAP R/W
    11:8 DDR_DS_MAP R/W
    7 DDR_BUF_SZ R/W
    6 DDRB_IDC_EN R/W
    5 DDRB_SW_REN R/W
    4 DDRB_SW_WEN R/W
    3 DDRB_HPD_REN R/W
    2 DDRB_HPD_WEN R/W
    1 DDRB_DS_REN R/W
    0 DDRB_DS_WEN R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    6 CAN_EDAC_EN R/W
    5 USB_EDAC_EN R/W
    4 MAC_EDAC_RX_EN R/W
    3 MAC_EDAC_TX_EN R/W
    1 ESRAM1_EDAC_EN R/W
    0 ESRAM0_EDAC_EN R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    29:25 SW_WEIGHT_PDMA R/W
    24:20 SW_WEIGHT_FAB_1 R/W
    19:15 SW_WEIGHT_FAB_0 R/W
    14:10 SW_WEIGHT_GIGE R/W
    9:5 SW_WEIGHT_S R/W
    4:0 SW_WEIGHT_IC R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    14:10 SW_WEIGHT_G R/W
    9:5 SW_WEIGHT_USB R/W
    4:0 SW_WEIGHT_HPMDA R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    0 SOFTINTERRUPT R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    26 MDDR_DDRFIC_SOFTRESET R/W
    25 MDDR_CTLR_SOFTRESET R/W
    24 MSS_GPOUT_31_24_SOFTRESET R/W
    23 MSS_GPOUT_23_16_SOFTRESET R/W
    22 MSS_GPOUT_15_8_SOFTRESET R/W
    21 MSS_GPOUT_7_0_SOFTRESET R/W
    20 MSS_GPIO_SOFTRESET R/W
    19 FIC_1_SOFTRESET R/W
    18 FIC_0_SOFTRESET R/W
    17 HPDMA_SOFTRESET R/W
    16 FPGA_SOFTRESET R/W
    15 COMBLK_SOFTRESET R/W
    14 USB_SOFTRESET R/W
    13 CAN_SOFTRESET R/W
    12 I2C1_SOFTRESET R/W
    11 I2C0_SOFTRESET R/W
    10 SPI1_SOFTRESET R/W
    9 SPI0_SOFTRESET R/W
    8 MMUART1_SOFTRESET R/W
    7 MMUART0_SOFTRESET R/W
    6 TIMER_SOFTRESET R/W
    5 PDMA_SOFTRESET R/W
    4 MAC_SOFTRESET R/W
    3 ESRAM1_SOFTRESET R/W
    2 ESRAM0_SOFTRESET R/W
    1 ENVM1_SOFTRESET R/W
    0 ENVM0_SOFTRESET R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    28 M3_MPU_DISABLE R/W
    27:26 STCLK_DIVISOR R/W
    25:0 STCALIB R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    9:4 SW_FIC_REG_SEL R/W
    3 FAB1_AHB_MODE R/W
    2 FAB0_AHB_MODE R/W
    1 FAB1_AHB_BYPASS R/W
    0 FAB0_AHB_BYPASS R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    3 MSS_GPIOLOOPBACK R/W
    2 MSS_I2CLOOPBACK R/W
    1 MSS_SPILOOPBACK R/W
    0 MSS_MMUARTLOOPBACK R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    3 MSS_GPIO_31_24_SYSRESET_SEL R/W
    2 MSS_GPIO_23_16_SYSRESET_SEL R/W
    1 MSS_GPIO_15_8_SYSRESET_SEL R/W
    0 MSS_GPIO_7_0_SYSRESET_SEL R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    31:0 MSS_GPINSOURCE R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    3 PHY_SELF_REF_EN R/W
    2 F_AXI_AHB_MODE R/W
    1 SDR_MODE R/W
    0 MDDR_CONFIG_LOCAL R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    1:0 USB_IO_INPUT_SEL R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    2 TRACECLK_DIV2_SEL R/W
    1 SPI1_SCK_FAB_SEL R/W
    0 SPI0_SCK_FAB_SEL R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    1 WDOGMODE R/W
    0 WDOGENABLE R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    14 CALIB_LOCK R/W
    13 CALIB_START R/W
    12 CALIB_TRIM R/W
    11:6 NCODE R/W
    5:0 PCODE R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    14 MDDR_ECC_INT_EN R/W
    13 CAN_EDAC_2E_EN R/W
    12 CAN_EDAC_1E_EN R/W
    11 USB_EDAC_2E_EN R/W
    10 USB_EDAC_1E_EN R/W
    9 MAC_EDAC_RX_2E_EN R/W
    8 MAC_EDAC_RX_1E_EN R/W
    7 MAC_EDAC_TX_2E_EN R/W
    6 MAC_EDAC_TX_1E_EN R/W
    3 ESRAM1_EDAC_2E_EN R/W
    2 ESRAM1_EDAC_1E_EN R/W
    1 ESRAM0_EDAC_2E_EN R/W
    0 ESRAM0_EDAC_1E_EN R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    1 USB_DDR_SELECT R/W
    0 USB_UTMI_SEL R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    0 ESRAM_PIPELINE_ENABLE R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    19:10 DDRB_INTERRUPT_EN R/W
    9:7 CC_INTERRUPT_EN R/W
    6:0 SW_INTERRUPT_EN R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    2 RTC_WAKEUP_C_EN R/W
    1 RTC_WAKEUP_FAB_EN R/W
    0 RTC_WAKEUP_M3_EN R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    8:5 RGMII_TXC_DELAY_SEL R/W
    3:2 ETH_PHY_MODE R/W
    1:0 ETH_LINE_SPEED R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    29:26 FACC_PLL_LOCKCNT R/W
    25:23 FACC_PLL_LOCKWIN R/W
    22:19 FACC_PLL_RANGE R/W
    19:16 FACC_PLL_DIVQ R/W
    15:6 FACC_PLL_DIVF R/W
    5:0 FACC_PLL_DIVR R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    12:8 FACC_PLL_SSMF R/W
    7:6 FACC_PLL_SSMD R/W
    5 FACC_PLL_SSE R/W
    4 FACC_PLL_PD R/W
    3 FACC_PLL_FSE R/W
    2 FACC_PLL_MODE_3V3 R/W
    1 FACC_PLL_MODE_1V2 R/W
    0 FACC_PLL_BYPASS R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    27 FACC_FAB_REF_SEL R/W
    26 CONTROLLER_PLLT_INT R/W
    25 PERSIST_CC R/W
    24:22 BASE_DIVISOR R/W
    21:19 DDR_FIC_DIVISOR R/W
    18:16 FIC_1_DIVISOR R/W
    15:13 FIC_0_DIVISOR R/W
    12 FACC_GLMUX_SEL R/W
    11:9 M3_CLK_DIVISOR R/W
    8 DDR_CLK_EN R/W
    7:5 APB1_DIVISOR R/W
    4:2 APB0_DIVISOR R/W
    1:0 DIVISOR_A R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    13 MSS_XTAL_RTC_EN R/W
    12 MSS_XTAL_EN R/W
    11 MSS_CLK_ENVM_EN R/W
    10 MSS_1MHZ_EN R/W
    9 MSS_25_50MHZ_EN R/W
    8:6 FACC_STANDBY_SEL R/W
    5 FACC_PRE_SRC_SEL R/W
    4:2 FACC_SRC_SEL R/W
    1:0 RTC_CLK_SEL R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    3 FAB_PLL_LOCK_LOST_EN R/W
    2 FAB_PLL_LOCK_EN R/W
    1 MPLL_LOCK_LOST_EN R/W
    0 MPLL_LOCK_EN R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    0 FAB_CALIB_START R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    1:0 PLL_REF_DEL_SEL R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    1 MAC_STAT_CLRONRD R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    7 USER_M3_RESET_DETECT R/W
    6 USER_RESET_DETECT R/W
    5 WDOG_RESET_DETECT R/W
    4 LOCKUP_RESET_DETECT R/W
    3 SOFT_RESET_DETECT R/W
    2 CONTROLLER_M3_RESET_DETECT R/W
    1 CONTROLLER_RESET_DETECT R/W
    0 P0_RESET_DETECT R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    31:0 CC_DC_ERR_ADDR R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    31:0 CC_IC_ERR_ADDR R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    31:0 CC_SB_ERR_ADDR R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    31:0 CC_IC_MISS_CNT R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    31:0 CC_IC_HIT_CNT R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    31:0 CC_DC_MISS_CNT R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    31:0 CC_DC_HIT_CNT R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    31:0 CC_IC_TRANS_CNT R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    31:0 CC_DC_TRANS_CNT R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    31:0 DDRB_DS_ERR_ADD R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    31:0 DDRB_HPD_ERR_ADD R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    31:0 DDRB_SW_ERR_ADD R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    6 DDRB_IDC_RBEMPTY R/W
    5 DDRB_HPD_RBEMPTY R/W
    4 DDRB_HPD_WBEMPTY R/W
    3 DDRB_SW_RBEMPTY R/W
    2 DDRB_SW_EBEMPTY R/W
    1 DDRB_DS_RBEMPTY R/W
    0 DDRB_DS_WBEMPTY R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    6 DDRB_IDC_DSBL_DN R/W
    5 DDRB_HPD_RDSBL_DN R/W
    4 DDRB_HPD_WDSBL_DN R/W
    3 DDRB_SW_RDSBL_DN R/W
    2 DDRB_SW_WDSBL_DN R/W
    1 DDRB_DS_RDSBL_DN R/W
    0 DDRB_DS_WDSBL_DN R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    31:16 ESRAM0_EDAC_CNT_2E R/W
    15:0 ESRAM0_EDAC_CNT_1E R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    31:16 ESRAM1_EDAC_CNT_2E R/W
    15:0 ESRAM1_EDAC_CNT_1E R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    31:16 CC_EDAC_CNT_2E R/W
    15:0 CC_EDAC_CNT_1E R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    31:16 MAC_EDAC_TX_CNT_2E R/W
    15:0 MAC_EDAC_TX_CNT_1E R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    31:16 MAC_EDAC_RX_CNT_2E R/W
    15:0 MAC_EDAC_RX_CNT_1E R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    31:16 USB_EDAC_CNT_2E R/W
    15:0 USB_EDAC_CNT_1E R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    31:16 CAN_EDAC_CNT_2E R/W
    15:0 CAN_EDAC_CNT_1E R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    25:13 ESRAM0_EDAC_2E_AD R/W
    12:0 ESRAM0_EDAC_1E_AD R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    25:13 ESRAM1_EDAC_2E_AD R/W
    12:0 ESRAM1_EDAC_1E_AD R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    25:13 MAC_EDAC_RX_2E_AD R/W
    12:0 MAC_EDAC_RX_1E_AD R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    25:13 MAC_EDAC_TX_2E_AD R/W
    12:0 MAC_EDAC_TX_1E_AD R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    25:13 CAN_EDAC_2E_AD R/W
    12:0 CAN_EDAC_1E_AD R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    25:13 USB_EDAC_2E_AD R/W
    12:0 USB_EDAC_1E_AD R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    9 MM0_1_2_MS6_ALLOWED_W R/W
    8 MM0_1_2_MS6_ALLOWED_R R/W
    7 MM0_1_2_MS3_ALLOWED_W R/W
    6 MM0_1_2_MS3_ALLOWED_R R/W
    5 MM0_1_2_MS2_ALLOWED_W R/W
    4 MM0_1_2_MS2_ALLOWED_R R/W
    3 MM0_1_2_MS1_ALLOWED_W R/W
    2 MM0_1_2_MS1_ALLOWED_R R/W
    1 MM0_1_2_MS0_ALLOWED_W R/W
    0 MM0_1_2_MS0_ALLOWED_R R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    9 MM4_5_DDR_FIC_MS6_ALLOWED_W R/W
    8 MM4_5_DDR_FIC_MS6_ALLOWED_R R/W
    7 MM4_5_DDR_FIC_MS3_ALLOWED_W R/W
    6 MM4_5_DDR_FIC_MS3_ALLOWED_R R/W
    5 MM4_5_DDR_FIC_MS2_ALLOWED_W R/W
    4 MM4_5_DDR_FIC_MS2_ALLOWED_R R/W
    3 MM4_5_DDR_FIC_MS1_ALLOWED_W R/W
    2 MM4_5_DDR_FIC_MS1_ALLOWED_R R/W
    1 MM4_5_DDR_FIC_MS0_ALLOWED_W R/W
    0 MM4_5_DDR_FIC_MS0_ALLOWED_R R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    9 MM3_6_7_8_MS6_ALLOWED_W R/W
    8 MM3_6_7_8_MS6_ALLOWED_R R/W
    7 MM3_6_7_8_MS3_ALLOWED_W R/W
    6 MM3_6_7_8_MS3_ALLOWED_R R/W
    5 MM3_6_7_8_MS2_ALLOWED_W R/W
    4 MM3_6_7_8_MS2_ALLOWED_R R/W
    3 MM3_6_7_8_MS1_ALLOWED_W R/W
    2 MM3_6_7_8_MS1_ALLOWED_R R/W
    1 MM3_6_7_8_MS0_ALLOWED_W R/W
    0 MM3_6_7_8_MS0_ALLOWED_R R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    9 MM9_MS6_ALLOWED_W R/W
    8 MM9_MS6_ALLOWED_R R/W
    7 MM9_MS3_ALLOWED_W R/W
    6 MM9_MS3_ALLOWED_R R/W
    5 MM9_MS2_ALLOWED_W R/W
    4 MM9_MS2_ALLOWED_R R/W
    3 MM9_MS1_ALLOWED_W R/W
    2 MM9_MS1_ALLOWED_R R/W
    1 MM9_MS0_ALLOWED_W R/W
    0 MM9_MS0_ALLOWED_R R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    7:0 CURRPRI R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    31:0 ETMCOUNT_31_0 R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    27:25 ETMINTSTAT R/W
    24:16 ETMINTNUM R/W
    15:0 ETMCOUNT_47_32 R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    6 M3_DEBUG_ENABLE R/W
    5 M3_DISABLE R/W
    4 FLASH_VALID_SYNC R/W
    3 WATCHDOG_FREEZE_SYNC R/W
    2 FF_IN_PROGRESS_SYNC R/W
    1 VIRGIN_PART R/W
    0 CORE_UP_SYNC R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    15 NVM1_UPPER_WRITE_ALLOWED R/W
    14 NVM1_UPPER_OTHERS_ACCESS R/W
    13 NVM1_UPPER_FABRIC_ACCESS R/W
    12 NVM1_UPPER_M3ACCESS R/W
    11 NVM1_LOWER_WRITE_ALLOWED R/W
    10 NVM1_LOWER_OTHERS_ACCESS R/W
    9 NVM1_LOWER_FABRIC_ACCESS R/W
    8 NVM1_LOWER_M3ACCESS R/W
    7 NVM0_UPPER_WRITE_ALLOWED R/W
    6 NVM0_UPPER_OTHERS_ACCESS R/W
    5 NVM0_UPPER_FABRIC_ACCESS R/W
    4 NVM0_UPPER_M3ACCESS R/W
    3 NVM0_LOWER_WRITE_ALLOWED R/W
    2 NVM0_LOWER_OTHERS_ACCESS R/W
    1 NVM0_LOWER_FABRIC_ACCESS R/W
    0 NVM0_LOWER_M3ACCESS R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    0 CODE_SHADOW_EN R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    19:16 IDV R/W
    15:0 IDP R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    2 RCOSC_DIV2 R/W
    1 MPLL_LOCK R/W
    0 FAB_PLL_LOCK R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    1 LPI_CARKIT_EN R/W
    0 POWERDN R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    1:0 ENVM_BUSY R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    31:0 DDRB_DEBUG_STATUS R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    14 CALIB_PCOMP R/W
    13 CALIB_NCOMP R/W
    12:6 CALIB_PCODE R/W
    5:1 CALIB_NCODE R/W
    0 CALIB_STATUS R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    0 FAB_CALIB_FAIL R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    25:0 WDOGLOAD R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    31:0 WDOGMVRP R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    31:0 CONFIG_REG0 R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    31:0 CONFIG_REG1 R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    31:0 CONFIG_REG2 R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    31:0 CONFIG_REG4 R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    5:0 SW_PROTREGIONSIZE R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    31:0 SW_PROTREGIONBASE R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    3 MSS_GPIO_31_24_DEF R/W
    2 MSS_GPIO_23_16_DEF R/W
    1 MSS_GPIO_15_8_DEF R/W
    0 MSS_GPIO_7_0_DEF R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    13 CAN_EDAC_2E R/W
    12 CAN_EDAC_1E R/W
    11 USB_EDAC_2E R/W
    10 USB_EDAC_1E R/W
    9 MAC_EDAC_RX_2E R/W
    8 MAC_EDAC_RX_1E R/W
    7 MAC_EDAC_TX_2E R/W
    6 MAC_EDAC_TX_1E R/W
    3 ESRAM1_EDAC_2E R/W
    2 ESRAM1_EDAC_1E R/W
    1 ESRAM0_EDAC_2E R/W
    0 ESRAM0_EDAC_1E R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    6 DDR_FIC_INT R/W
    5 MDDR_ECC_INT R/W
    4 MDDR_IO_CALIB_INT R/W
    3 FAB_PLL_LOCKLOST_INT R/W
    2 FAB_PLL_LOCK_INT R/W
    1 MPLL_LOCKLOST_INT R/W
    0 MPLL_LOCK_INT R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    18 CC_HRESP_ERR R/W
    17 DDRB_LOCK_MID R/W
    16 DDRB_LCKOUT R/W
    15 DDRB_HPD_WR_ERR R/W
    14 DDRB_SW_WR_ERR R/W
    13 DDRB_DS_WR_ERR R/W
    12:7 DDRB_RDWR_ERR_REG R/W
    6:0 SW_ERRORSTATUS R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    0 WDOGTIMEOUTEVENT R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    5 CC_DC_TRANS_CNTCLR R/W
    4 CC_IC_TRANS_CNTCLR R/W
    3 CC_DC_HIT_CNTCLR R/W
    2 CC_DC_MISS_CNTCLR R/W
    1 CC_IC_HIT_CNTCLR R/W
    0 CC_IC_MISS_CNTCLR R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    13 CAN_EDAC_CNTCLR_2E R/W
    12 CAN_EDAC_CNTCLR_1E R/W
    11 USB_EDAC_CNTCLR_2E R/W
    10 USB_EDAC_CNTCLR_1E R/W
    9 MAC_EDAC_RX_CNTCLR_2E R/W
    8 MAC_EDAC_RX_CNTCLR_1E R/W
    7 MAC_EDAC_TX_CNTCLR_2E R/W
    6 MAC_EDAC_TX_CNTCLR_1E R/W
    3 ESRAM1_EDAC_CNTCLR_2E R/W
    2 ESRAM1_EDAC_CNTCLR_1E R/W
    1 ESRAM0_EDAC_CNTCLR_2E R/W
    0 ESRAM0_EDAC_CNTCLR_1E R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    8 DDRB_INVALID_IDC R/W
    7 DDRB_INVALID_HPD R/W
    6 DDRB_INVALID_SW R/W
    5 DDRB_INVALID_DS R/W
    4 DDRB_FLSHSW R/W
    3 DDRB_FLSHHPD R/W
    2 DDRB_FLSHDS R/W
    1 CC_FLUSH_CHLINE R/W
    0 CC_FLUSH_CACHE R/W
    back to SYSREG Registers

    width: 32-bit
    Bit Number Name R/W Description
    0 MAC_STAT_CLR R/W
    back to SYSREG Registers



    back to CM3 Memory Map


    range: 0x800
    back to CM3 Memory Map


    range: 0x1000
    back to CM3 Memory Map


    range: 0x1000
    back to CM3 Memory Map


    range: 0x1000
    back to CM3 Memory Map


    range: 0x1000
    back to CM3 Memory Map


    range: 0x1000
    back to CM3 Memory Map


    range: 0x0000_2000
    back to CM3 Memory Map


    range: 0x0000_2000
    back to CM3 Memory Map


    range: 0x0000_8000
    back to CM3 Memory Map


    range: 0x0000_8000
    back to CM3 Memory Map